Flip-flops, latches & registers
Synchronous and asynchronous memory storage
Browse by category
Select by parametric specification
New products
Enhanced product octal transparent D-type latches with integrated level translator
Approx. price (USD) 1ku | 1
Automotive, 1.5V-to-6V, eight bit serial-in parallel-out shift register
Approx. price (USD) 1ku | 0.118
Automotive, hex D-type flip-flops with reset and TTL compatible inputs
Approx. price (USD) 1ku | 0.109
Automotive, octal D-type transparent latches with three-state outputs and TTL compatible inputs
Approx. price (USD) 1ku | 0.301
Automotive 8-bit serial-in and parallel-out shift register
Approx. price (USD) 1ku | 0.225
Key benefits of our flip-flops, latches, and registers
Industry’s broadest portfolio
Meet all your logic needs with our broad portfolio of 900+ counters, flip-flops, latches, and registers.
Optimized for next generation controllers
Enabling today’s cutting edge microprocessor technology
Qualified for latest industry standards
Testing and manufacturing to meet quality requirements for automotive, space, military and industrial
Industry’s smallest package
Maximize board space and increase density with the industry’s smallest packages.
Common applications of flip-flops, latches and registers
Increase the number of inputs on a microcontroller
A commonly encountered problem when working with a microcontroller is not having enough GPIO pins to read in multiple sensors. A parallel input, serial output shift register can be used to read in the same number of inputs with fewer GPIO pins on the microcontroller.
Convert a momentary switch to a toggle switch
Some system functions require a toggle switch, for example the primary power switch for a system. This video quickly explains how to use a push button or momentary switch to perform this toggling.