Brushless DC (BLDC) motor drivers

Smart gate drivers and integrated motor driver ICs for BLDC motor control

parametric-filterView all products
Maximize the performance of 3-phase brushless motor and permanent magnet synchronous motors (PMSM) with our portfolio of BLDC motor drivers. With key features such as smart gate drive, integrated motor control, integrated FETs, and functional safety design packages, our devices enhance designs across industrial, personal electronics, and automotive applications.

Browse by category

BLDC drivers

Our discrete driver portfolio scales across voltage and power levels with built-in monitoring and diagnostics. Integrate MOSFETs, current shunt amplifiers, slew-rate control and more for your design.

Integrated control BLDC drivers

Our integrated control portfolio accelerates design time with scalable, code-free, sensored and sensorless BLDC motor drivers to optimize system efficiency, audible noise and solution size.

Featured BLDC motor drivers

MC111
Integrated control BLDC drivers

20-V, 1-A peak single-phase BLDC Motor Driver with integrated hall sensor

Approx. price (USD) 1ku | 0.36

DRV8311-Q1
BLDC drivers

24V abs max, 3 to 20V, 3-phase brushless-DC motor driver with integrated FETs for auto applications

Approx. price (USD) 1ku | 0.618

MCT8376Z-Q1
Integrated control BLDC drivers

Automotive, 70V max, 4A peak, sensored trapezoidal control 3-phase BLDC motor driver

Approx. price (USD) 1ku | 2.6

DRV8363-Q1
BLDC drivers

Automotive, 24V and 48V battery 3-phase gate driver unit with accurate current sensing

Approx. price (USD) 1ku | 2.34

MC121-Q1
Integrated control BLDC drivers

Automotive, 40-V, 1-A peak single-phase BLDC Motor Driver with integrated hall sensor

Approx. price (USD) 1ku | 0.42

DRV8334-Q1
BLDC drivers

Automotive 12V and 24V battery 3-phase gate driver unit with accurate current sensing

Approx. price (USD) 1ku | 3.705

Brushless DC (BLDC) motor drivers key benefits

checkmark

Quickly achieve smooth, accurate motion

Achieve the quiestest, smoothest and most efficient motion control and reduce your time to market with automatic motor tuning, sensorless control and system-level integration.

checkmark

A broad portfolio with high power density at any voltage

We deliver the most power in the smallest package and offer affordable power delivey with increased design flexibility with different levels of integration options.

checkmark

System and device robustness

Our portfolio delivers robust, quality drivers that are fault tolerant and feature advanced protections like stall detect, open load braking and power off braking.

Discover featured applications

Electronic power steering (EPS)
Address highest level functional safety and accurate current sense requirements for EPS in 12-V battery automotive applications with robust BLDC gate drivers
Vacuum robot
Design high speed and robust vacuum robots with our code-free integrated BLDC motor drivers.
Power tools
Create brushless DC motor drive systems for high performance power tool applications.

Address highest level functional safety and accurate current sense requirements for EPS in 12-V battery automotive applications with robust BLDC gate drivers

Our high performance and highly accurate current sense gate drivers help solve many of the challenges in designing BLDC motor systems to accomodate EPS design needs.

  • Functional Safety-Compliant to ISO26262 for use in systems targeting up to ASIL-D
  • Current sense accuarcy for precise commutation and torque feedback
  • Supports down to 4.5-V operating voltage under hostile battery conditions
  • Built-in-self-test (BIST), over/under voltage, over current and over temperature diagnosis and protection
  • VGS and VDS monitoring and protection to prevent stuck at and shoot through for low-side FET and high-side FET

Featured resources

TECHNICAL RESOURCES

Design high speed and robust vacuum robots with our code-free integrated BLDC motor drivers.

Our integrated control BLDC drivers porfolio offers felixible options to fit different motor use case requirements, such as suction, brushbar and moping motors.

  • High suction power (up to 3-kHz electrical speed) and high startup torque capbility enables vacuum to stay at constant speed regardless of the floor conditions
  • Minimized power loses with ASR and AAR rectification techniques to prevent power losses and thermal dissipation
  • Lock-up detection to recognize an obstruction (sock) in the brushed bar that jams or locks up the bar from spinning

Featured resources

END-EQUIPMENT / SUB-SYSTEM
PRODUCTS
  • MCT8316A – 40-V max, 8-A peak, sensorless trapezoidal control 3-phase BLDC motor driver
  • MCT8316Z – 40-V max, 8-A peak, sensored trapezoidal control 3-phase BLDC motor driver
  • MCF8316A – 40-V max, 8-A peak, sensorless FOC control 3-phase BLDC motor driver
HARDWARE DEVELOPMENT
  • MCT8316AEVM – MCT8316 evaluation module for three-phase sensorless trapezoidal integrated MOSFET BLDC motor driver
TECHNICAL RESOURCES

Create brushless DC motor drive systems for high performance power tool applications.

Our high performance gate drivers offer effective solutions to many of the challenges in designing BLDC motor systems by introducing featured integrations and a diverse portfolio to accomodate power tool design needs.

Benefits:

  • Wide motor voltage range accomodating operating voltage conditions from 5 V to 100 V
  • System integrations and small package size to reduce form factor
  • Advanced on-chip protection and diagnosis features to reduce design complexity and enable higher system robustness
  • Low quiescient current consumption for extended battery life in cordless applications

Featured resources

END-EQUIPMENT / SUB-SYSTEM
PRODUCTS
  • DRV8300 – 100-V max simple 3-phase gate driver with bootstrap diodes
  • DRV8323 – 65-V max 3-phase smart gate driver with current shunt amplifiers
  • DRV8328 – 60 V 1000/2000 mA 3-phase gate driver
TECHNICAL RESOURCES

Technical resources

Video series
Video series
Build your brushless DC motor driver expertise
Our TI Precision labs curriculum introduces what a brushless DC motor is, how it works and how you would drive it. Watch our training series to learn more about the features and benefits of BLDC motor drivers.
Application note
Application note
Brushless-DC Motor Driver Considerations and Selection Guide (Rev. A)
Our BLDC motor drivers make spinning BLDC motors as simple as possible by reducing design complexity while improving system efficiency. This selection guide outlines the portfolio grouped into driver, control and safety families.
document-pdfAcrobat PDF
Application note
Application note
Best Practices for Board Layout of Motor Drivers (Rev. B)
This guide details the architecture options and key considerations when selecting a BLDC motor driver so you can get the most out of your design, whether your goal is size optimization, thermal efficiency or design simplicity.
document-pdfAcrobat PDF