DRV8311-Q1
24V abs max, 3 to 20V, 3-phase brushless-DC motor driver with integrated FETs for auto applications
DRV8311-Q1
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40°C ≤ TA ≤ 125°C
- Three-phase PWM motor driver
- 3-Phase brushless DC motors
- 3-V to 20-V operating voltage
- 24-V Absolute maximum voltage
- High output current capability
- 5-A Peak current drive
- Low on-state resistance MOSFETs
- 210-mΩ typ RDS(ON) (HS + LS) at TA = 25°C
- Low power sleep mode
- 1.5-µA at VVM = 12-V, TA = 25°C
- Multiple control interface options
- 6x PWM control interface
- 3x PWM control interface
- PWM generation mode (SPI/tSPI) with optional calibration between MCU and DRV8311-Q1
- tSPI (DRV8311P-Q1)
- PWM duty and frequency update over SPI
- Control multiple DRV8311P-Q1 devices using standard 4-wire SPI
- Supports up to 200-kHz PWM frequency
- Integrated current sensing
- No external resistor required
- Sense amplifier output, one per 1/2-bridge
- SPI and hardware device variants
- 10-MHz SPI communication (SPI/tSPI)
- Supports 1.8-V, 3.3-V, and 5-V logic inputs
- Built-in 3.3-V ± 4.5%, 100-mA LDO regulator
- Integrated protection features
- VM undervoltage lockout (UVLO)
- Charge pump undervoltage (CPUV)
- Overcurrent protection (OCP)
- Thermal warning and shutdown (OTW/OTSD)
- Fault condition indication pin (nFAULT)
The DRV8311-Q1 provides three integrated MOSFET half-H-bridges for driving a three-phase brushless DC (BLDC) motor for 5V, 9V, 12V, or 18V DC rails or 1S to 4S battery powered applications. The device integrates three current-sense amplifiers (CSA) with integrated current sense for sensing the three phase currents of BLDC motors to achieve optimum FOC and current-control system implementation.
The DRV8311P-Q1 device provides capability to generate and configure PWM timers over Texas Instruments SPI (tSPI), and allows the control of multiple BLDC motors directly over the tSPI. This feature reduces the number of required I/O ports from the primary controller to control multiple motors.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | DRV8311-Q1 Three-Phase PWM Motor Driver datasheet | PDF | HTML | 29 Oct 2025 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| WQFN (RRW) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.