Stepper motor drivers
Reduce audible noise and achieve precise, reliable control with our stepper motor drivers
Get smooth, effortless motion with our broad portfolio of highly-integrated stepper motor drivers that feature automatic tuning, accurate current sensing and advanced diagnostics. Scaling across a wide voltage and current range, our portfolio is suited for a variety of industrial and automotive applications. Select the device best suited for your systems requirements based on key features, including smooth motion, small solution size and advanced diagnostics.
Browse by category
Select by specification
Peak current
Control mode
Benefits of our highly-integrated stepper motor drivers
Smooth, silent & precise
Step with ease, precision and reduced audible noise with automatic smart tune, high current accuracy and 1/256 microstepping.
Small solution size
Reduce system complexity and board space by 40% with innovative small packaging and integrated current sensing.
Protection & diagnostics
Intelligently diagnose and robustly protect motor systems with standard protection features, such as overcurrent and thermal shutdown, and advanced features, such as open-load and stall detection.
Technical resources
Application note
Current Recirculation and Decay Modes (Rev. A)
Learn about current recirculation techniques in a motor driver, why it is important and how they are implemented with our integrated motor driver decay-mode circuitry.
Application note
How to Reduce Audible Noise in Stepper Motors
Understand how specific motor driver features can reduce the audible noise for a wide variety of stepper motor systems and applications.
Application note
Sensorless Stall Detection With the DRV8889-Q1
Learn about the advantages of the stall detection algorithm of the DRV8889-Q1 and provide examples of how the DRV8889-Q1 can detect stall reliably in a wide variety of end applications.