Product details

Vs ABS (max) (V) 35 Vs (min) (V) 8 Peak output current (A) 3.5 Control mode STEP/DIR Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 2.5 RDS(ON) (HS + LS) (mΩ) 370 Sleep current (µA) 3 Microstepping levels 8 Decay mode Fast, Mixed, Slow, Smart Tune Features Current Regulation, Smart Tune Rating Catalog Operating temperature range (°C) -40 to 85
Vs ABS (max) (V) 35 Vs (min) (V) 8 Peak output current (A) 3.5 Control mode STEP/DIR Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 2.5 RDS(ON) (HS + LS) (mΩ) 370 Sleep current (µA) 3 Microstepping levels 8 Decay mode Fast, Mixed, Slow, Smart Tune Features Current Regulation, Smart Tune Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Stepper motor driver
    • Simple STEP/DIR interface
    • Up to 1/8 microstepping indexer
    • Programmable mixed decay, blanking, and off time
  • 8V to 35V operating supply voltage range
  • Smart tune, slow, fast, and mixed decay options
  • High current capacity: 2.5A full-scale, 1.8A RMS
  • Low RDS(ON): 310mΩ HS + LS at 24V, 25°C
  • Separate logic supply voltage (VCC)
  • Pin-to-pin compatible with
  • Thermally-enhanced surface mount package
  • Protection features
    • VM Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • Indexer zero position output (HOMEn)
  • Stepper motor driver
    • Simple STEP/DIR interface
    • Up to 1/8 microstepping indexer
    • Programmable mixed decay, blanking, and off time
  • 8V to 35V operating supply voltage range
  • Smart tune, slow, fast, and mixed decay options
  • High current capacity: 2.5A full-scale, 1.8A RMS
  • Low RDS(ON): 310mΩ HS + LS at 24V, 25°C
  • Separate logic supply voltage (VCC)
  • Pin-to-pin compatible with
  • Thermally-enhanced surface mount package
  • Protection features
    • VM Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • Indexer zero position output (HOMEn)

The DRV8818A provides an integrated stepper motor driver for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers and microstepping indexer logic to control a stepper motor.

The output driver block for each consists of N-channel power MOSFETs configured as full H-bridges to drive the motor windings.

A simple STEP/DIR interface allows controller circuits to be easily interfaced. The mode pins allow for configuration of the motor in full-step, half-step, quarter-step, or eighth-step modes. Decay mode and PWM off time are programmable.

Internal shutdown functions are provided for over current protection, short circuit protection, under-voltage lockout and overtemperature.

The DRV8818A is packaged in a 28-pin HTSSOP package with PowerPAD™.

The DRV8818A provides an integrated stepper motor driver for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers and microstepping indexer logic to control a stepper motor.

The output driver block for each consists of N-channel power MOSFETs configured as full H-bridges to drive the motor windings.

A simple STEP/DIR interface allows controller circuits to be easily interfaced. The mode pins allow for configuration of the motor in full-step, half-step, quarter-step, or eighth-step modes. Decay mode and PWM off time are programmable.

Internal shutdown functions are provided for over current protection, short circuit protection, under-voltage lockout and overtemperature.

The DRV8818A is packaged in a 28-pin HTSSOP package with PowerPAD™.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DRV8818A 35V, 2.5A Stepper Motor Driver with 1/8 Microstepping, STEP/DIR Interface and Smart Tune Technology datasheet PDF | HTML 16 Jul 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8818EVM — DRV8818 Evaluation Module

The DRV8818 evaluation module (EVM) demonstrates the capabilities and performance of the DRV8818 integrated micro-stepping motor driver from Texas Instruments. This EVM comes with an on-board MSP430 microprocessor which has been pre-programmed for standalone operation. The regulated voltage for the (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos