Home Design & development Partner directory
Adaptive Digital Technologies, Inc.

Adaptive Digital Technologies, Inc.

Voice and audio solution provider

Voice Quality is as much a science as it is an art; it is not a one design fits all solution. Adaptive Digital can dramatically improve the quality and clarity of your speech communication application by delivering fielded, scalable, state-of-the-art voice enhancement algorithms/solutions, flexible configuration options, and real-world experience enabling exceptional voice call performance across each users’ environment.

Adaptive Digital’s products include High Definition acoustic echo cancellation (HD AEC™), HD stereo acoustic echo cancellation, Packet, line and Network Echo Cancellation, Voice Engine with SIP, high-density Conference engines, speech compression, telephony, and voice-quality algorithms across many platforms.

Adaptive Digital is a member of the Texas Instruments’ Design Network, and ARM Community.

Brian M. McCarthy, Founder and President of Adaptive Digital, is the originator of the product line of voice compression, echo cancellation and telephony signaling.

Audio & radar DSP SoCs
TMS320C5504 — Low power C55x fixed point DSP- up to 150MHz, USB TMS320C5505 — Low power C55x fixed point DSP- up to 150MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C5514 — Low power C55x fixed point DSP- up to 120MHz, USB TMS320C5515 — Low power C55x fixed point DSP- up to 120MHz, USB, LDC interface, FFT HWA, SAR ADC TMS320C5517 — Low power C55x fixed point DSP- up to 200MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C5532 — Low power C55x fixed point DSP- up to 100MHz TMS320C5533 — Low power C55x fixed point DSP- up to 100MHz, USB TMS320C5534 — Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface TMS320C5535 — Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C6412 — C64x fixed point DSP- up to 720MHz, McBSP, McASP, I2cC, Ethernet TMS320C6414 — C64x fixed point DSP- up to 720MHz, McBSP TMS320C6415 — C64x fixed point DSP- up to 720MHz, McBSP, PCI TMS320C6416 — C64x fixed point DSP- up to 720MHz, McBSP, PCI, VCP/TCP TMS320C6418 — C64x fixed point DSP - 600MHz, McBSP, 2 x PCI TMS320C6421 — C64x+ fixed point DSP- up to 600MHz, 8 Bit EMIFA , 16-Bit DDR2, SDRAM TMS320C6455 — C64x+ fixed-point DSP up to 1.2GHz, 64-bit EMIFA, 32- and 16-bit DDR2, 1Gbps Ethernet TMS320C6457 — Communications infrastructure digital signal processor TMS320C6742 — Low power C674x floating-point DSP- 200MHz TMS320C6743 — Low power C674x floating-point DSP- 375MHz TMS320C6745 — Low power C674x floating-point DSP- 456MHz, QFP TMS320C6746 — Low power C674x floating-point DSP- 456MHz TMS320C6747 — Low power C674x floating-point DSP- 456MHz, PBGA TMS320C6748 — Low power C674x floating-point DSP- 456MHz, SATA

 

Multimedia & industrial networking SoCs
OMAP-L132 — Low power C674x floating-point DSP + Arm9 processor - 200MHz OMAP-L137 — Low power C674x floating-point DSP + Arm9 processor - up to 456 MHz OMAP-L138 — Low power C674x floating-point DSP + Arm9 processor - up to 456MHz TMS320C6472 — Fixed-Point Digital Signal Processor TMS320C6474 — Multicore Digital Signal Processor
Contact
Resources offered
  • Software codec
Supported regions
  • North America
Headquarters
  • 1710 Walton Road
  • Suite 301
  • Blue Bell, Pennsylvania, 19422
  • United States of America

Resources

Software codec

ADT-3P-DSPVOIPCODECS — Adaptive Digital Technologies DSP VOIP, speech and audio codecs

Adaptive Digital is a developer of voice quality enhancement algorithms, and best-in-class acoustic echo cancellation software that work with TI DSPs. Adaptive Digital has extensive experience in the algorithm development, implementation, optimization and configuration tuning. They provide (...)
Disclaimer

Certain information and resources (including links to non-TI sites) may be provided by a member of TI’s partner network and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these companies by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.