Recom Power GmbH

Electronic power products and solutions

RECOM manufactures a full range of standard and customized DC/DC and AC/DC converters in every power class from sub-1W to tens of kW, alongside switching regulators and LED drivers in a wide selection of formats. The company headquarters are located in Gmunden, Austria, and include a state-of-the-art logistics, research and development center, and laboratory wing and is supported by a worldwide distribution network. The RECOM name has become synonymous with high quality, integrity, innovation, and excellent customer service.
隔离式 CAN 收发器
ISO1042 具有 70V 总线故障保护功能和灵活数据速率的隔离式 CAN 收发器
联系人
提供的资源
  • 评估板
支持的地区
  • 中国
  • 亚洲其他地区
  • 北美
  • 南美洲
  • 印度
  • 大洋洲
  • 日本
  • 欧洲
  • 非洲
公司总部
  • Münzfeld 35, 4810
  • Gmunden

资源

评估板

RECOM-3P-R-REF03-CAN1 — 具有 ISO1042 和 R1SX-3.305/H 隔离式 DC/DC 转换器的 Recom 隔离式 CAN 和电源参考板

Recom's R-REF03-CAN1 reference board allows design engineers to quickly develop and analyze isolated CAN bus systems. It includes the galvanically-isolated ISO1042 CAN transceiver, which supports up to 5-Mbps data rate in CAN FD mode allowing much faster transfer of payload compared to classic (...)
免责声明

特定信息和资源(包括非 TI 网站的链接)可能由 TI 合作伙伴网络成员提供,在此将其列出,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可这些公司,且无论是单独使用还是与任何 TI 产品或服务结合使用,均不得将其视为对其产品或服务的适用性的保证或陈述。