Isolated power modules (integrated transformer)
Simplify your isolated DC/DC design
Browse by category
Select by type
Output power
New products
5V/5V 1.5W 3kVrms isolated DC-DC module with integrated transformer
Approx. price (USD) 1ku | 1.3
Automotive, 3V to 5.5V/5V, 1W 3kVrms DC-DC isolated power module with integrated transformer
Approx. price (USD) 1ku | 1.534
Automotive, 5V/5V 1.5W 3kVrms isolated DC-DC module with integrated transformer
Approx. price (USD) 1ku | 1.534
Automotive, 5-V/3.3-V, 1-W, 5-kVrms isolated DC-DC module with integrated transformer
Approx. price (USD) 1ku | 1.68
Automotive, 5V/5V, 1.5W 5kVrms isolated DC-DC power module with integrated transformer
Approx. price (USD) 1ku | 1.68
5V to 3.3V, 1W, 3kVrms isolated DC-DC module with integrated transformer
Approx. price (USD) 1ku | 1.3
Technical resources
Power Through the Isolation Barrier: The Landscape of Isolated DC/DC Bias Power (Rev. A)
Time-Saving and Cost-Effective Innovations for EMI Reduction (Rev. A)
Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. C)
Design & development resources
WEBENCH® Power Designer
PSpice® for TI design and simulation tool
Power Stage Designer™ software tool of most commonly used switchmode power supplies
Power Stage Designer is a JAVA-based tool that helps speed up power-supply designs as it calculates voltages and currents of 21 topologies based on user inputs. Additionally, Power Stage Designer contains a Bode plotting tool and a helpful toolbox with various functions to make power supply design (...)