Isolated power modules (integrated transformer)
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Regulated outputs (#)
Output power (W)
Topology
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Device type
Features
Isolation rating
Package type
Images
Description
Status
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
UCC33020-Q1New
UCC33420-Q1New
UCC33411-Q1New
UCC33421-Q1New
UCC33410-Q1New
5V/5V 1.5W 3kVrms isolated DC-DC module with integrated transformer
1.5W, Basic isolation, Regulated, Single output
1.5
4.5
5.5
5.7
Isolated modules
Basic
$1.300 | 1ku
1
Automotive, Catalog
-40 to 125
VSON-FCRLF
—
Automotive, 3V to 5.5V/5V, 1W 3kVrms DC-DC isolated power module with integrated transformer
1W, Basic isolation, Regulated, Single output
1
3
5.5
5.7
Isolated modules
Basic
$1.534 | 1ku
1
Automotive
-40 to 125
VSON-FCRLF
—
Automotive, 5V/5V 1.5W 3kVrms isolated DC-DC module with integrated transformer
1.5W, Basic isolation, Regulated, Single output
1.5
4.5
5.5
5.7
Isolated modules
Basic
$1.534 | 1ku
1
Automotive
-40 to 125
VSON-FCRLF
—
Automotive, 5-V/3.3-V, 1-W, 5-kVrms isolated DC-DC module with integrated transformer
1W, Regulated, Reinforced isolation, Single output
1
4.5
5.5
3.4
Isolated modules
Reinforced
$1.680 | 1ku
1
Automotive
to
UNKNOWN
—
Automotive, 5V/5V, 1.5W 5kVrms isolated DC-DC power module with integrated transformer
1.5W, Regulated, Reinforced isolation, Single output
—
4.5
5.5
5.7
Isolated modules
Reinforced
$1.680 | 1ku
1
Automotive
-40 to 125
UNKNOWN
—
5V to 3.3V, 1W, 3kVrms isolated DC-DC module with integrated transformer
1W, Basic isolation, Regulated, Single output
1
4.5
5.5
3.4
Isolated modules
Basic
$1.300 | 1ku
1
Catalog
-40 to 125
VSON-FCRLF
—
Automotive, 5V to 3.3V, 1W, 3kVrms isolated DC-DC module with integrated transformer
1W, Basic isolation, Regulated, Single output
1
4.5
5.5
3.4
Isolated modules
Basic
$1.534 | 1ku
1
Automotive
-40 to 125
VSON-FCRLF
—
Automotive, 1.5-W, 12-Vin to 15-Vin, 12-Vout to 15-Vout high-density > 3-kVRMS isolated DC/DC module
1.5W, Basic isolation, Dual output, Enable, Power good, Regulated, Soft start, UVLO adjustable
1.5
8.5
18
18
Isolated modules
Basic
$3.570 | 1ku
2
Automotive
-40 to 125
SO-MOD
Full-bridge
Automotive, 1.5-W, 12-V to 15-V VIN, 12-V to 15-V VOUT high-density >5-kVRMS isolated DC/DC mo
1.5W, Dual output, Enable, Power good, Regulated, Reinforced isolation, Soft start, UVLO adjustable
1.5
8.5
18
15
Isolated modules
Reinforced
$3.930 | 1ku
2
Automotive
-40 to 125
SO-MOD
Full-bridge
Automotive, 2.5-W, 24-Vin, 25-Vout high-density > 3-kVRMS isolated DC/DC module
Basic isolation, Dual output, Enable, Power good, Regulated, Soft start, UVLO adjustable
2.5
21
27
25
Isolated modules
Basic
$4.110 | 1ku
2
Automotive
-40 to 125
SO-MOD
Full-bridge
Automotive, 2.5-W, 24-Vin, 25-Vout high-density > 5-kVRMS isolated DC-DC module
Dual output, Enable, Power good, Regulated, Reinforced isolation, Soft start, UVLO adjustable
2.5
21
27
25
Isolated modules
Reinforced
$4.510 | 1ku
2
Automotive
-40 to 125
SO-MOD
Full-bridge
Automotive, 2-W, 24-V VIN, 25-V VOUT high-density >5-kVRMS isolated DC/DC module
2W, Dual output, Enable, Power good, Regulated, Reinforced isolation, Soft start, UVLO adjustable
2
21
27
25
Isolated modules
Reinforced
$3.930 | 1ku
2
Automotive
-40 to 125
SO-MOD
Full-bridge
Automotive, 1.5-W, 15-Vin, 25-Vout high-density > 3-kVRMS isolated DC-DC module
1.5W, Basic isolation, Dual output, Enable, Power good, Regulated, Soft start, UVLO adjustable
1.5
13.5
18
25
Isolated modules
Basic
$3.570 | 1ku
2
Automotive
-40 to 125
SO-MOD
Full-bridge
Automotive, 1.5-W, 15-Vin, 25-Vout high-density > 5-kVRMS isolated DC/DC module
1.5W, Dual output, Enable, Power good, Regulated, Reinforced isolation, Soft start, UVLO adjustable
1.5
8.5, 13.5
18
18, 25
Isolated modules
Reinforced
$3.930 | 1ku
2
Automotive
-40 to 125
SO-MOD
Full-bridge
Automotive, 1.5-W, 12-V VIN, 25-V VOUT high-density >3-kVRMS isolated DC/DC module
1.5W, Dual output, Enable, Power good, Regulated, Soft start, UVLO adjustable
1.5
8.5
18
25
Isolated modules
Basic
$3.620 | 1ku
2
Automotive
-40 to 125
SO-MOD
Full-bridge
Automotive, 1.5-W, 12-V VIN, 25-V VOUT high-density >5-kVRMS isolated DC/DC module
1.5W, Dual output, Enable, Power good, Regulated, Reinforced isolation, Soft start, UVLO adjustable
1.5
8.5
18
25
Isolated modules
Reinforced
$3.930 | 1ku
2
Automotive
-40 to 125
SO-MOD
Full-bridge
Automotive, 2.0-W, 24-Vin, 25-Vout high-density > 3-kVRMS isolated DC/DC module
2W, Basic isolation, Dual output, Enable, Power good, Regulated, Soft start, UVLO adjustable
2
21
27
25
Isolated modules
Basic
$4.200 | 1ku
2
Automotive
-40 to 125
SO-MOD
Full-bridge
Automotive, 500-mW, 3-kVrms isolated DC/DC module with integrated transformer
0.5W, Basic isolation, Regulated, Single output
0.5
4.5
5.5
5
Isolated modules
Basic
$2.800 | 1ku
1
Automotive
-40 to 125
SO-MOD
Full-bridge
Automotive, 500-mW, 5-kVrms isolated DC/DC module with integrated transformer
0.5W, Regulated, Reinforced isolation, Single output
0.5
4.5
5.5
5
Isolated modules
Reinforced
$3.100 | 1ku
1
Automotive
-40 to 125
SO-MOD
Full-bridge
500-mW, high-efficiency, 5-kVRMS isolated DC/DC converter
0.5W, Regulated, Reinforced isolation, Single output
0.5
4.5
5.5
5
Isolated modules
Reinforced
$2.700 | 1ku
1
Catalog
-40 to 125
SO-MOD
Full-bridge
500 mW, high efficiency 3 kVrms isolated DC-DC converter
0.5W, Basic isolation, Regulated, Single output
0.5
4.5
5.5
5
Isolated modules
Basic
$2.400 | 1ku
1
Catalog
-40 to 125
SO-MOD
Full-bridge
Miniature, 1W Isolated Unregulated DC/DC Converters
1W, Dual output, Functional isolation, Unregulated
—
4.5
5.5
—
Isolated modules
—
$5.250 | 1ku
2
Catalog
-40 to 100
PDIP, SOP
Push-Pull
1 W, 5-V input to 5-V output, 2 kVDC isolated DC/DC converter module with soft-start and Fsync
1W, Frequency synchronization, Functional isolation, Single output, Soft start, Unregulated
—
4.5
5.5
—
Isolated modules
—
$6.000 | 1ku
1
Catalog
-40 to 100
PDIP, SOP
Push-Pull
Miniature, 1W Isolated Unregulated DC/DC Converters
1W, Dual output, Functional isolation, Unregulated
—
4.5
5.5
—
Isolated modules
—
$5.200 | 1ku
2
Catalog
-40 to 100
PDIP, SOP
Push-Pull
Miniature, 1W Isolated Unregulated DC/DC Converters
1W, Functional isolation, Single output, Unregulated
—
4.5
5.5
—
Isolated modules
—
$9.800 | 1ku
1
Catalog
-40 to 100
PDIP, SOP
Push-Pull
Miniature, 1W Isolated Unregulated DC/DC Converters
1W, Functional isolation, Single output, Unregulated
—
4.5
5.5
—
Isolated modules
—
$5.930 | 1ku
1
Catalog
-40 to 100
PDIP, SOP
Push-Pull
Miniature, 1W Isolated Unregulated DC/DC Converters
1W, Dual output, Functional isolation, Unregulated
—
4.5
5.5
—
Isolated modules
—
$5.050 | 1ku
2
Catalog
-40 to 100
PDIP, SOP
Push-Pull
Miniature, 1W, 3kVDC Isolated DC/DC Converters
1W, Dual output, Unregulated
—
4.5
5.5
—
Isolated modules
—
$6.330 | 1ku
2
Catalog
-40 to 85
SIPMODULE
Push-Pull
Miniature, 1W, 3kVDC Isolated DC/DC Converters
1W, Single output, Unregulated
—
4.5
5.5
—
Isolated modules
—
$6.330 | 1ku
1
Catalog
-40 to 85
SIPMODULE
Push-Pull
Miniature, 1W, 3kVDC Isolated DC/DC Converters
1W, Dual output, Unregulated
—
4.5
5.5
—
Isolated modules
—
$6.330 | 1ku
2
Catalog
-40 to 85
SIPMODULE
Push-Pull
Miniature, 1W, 3kVDC Isolated DC/DC Converters
1W, Single output, Unregulated
—
4.5
5.5
—
Isolated modules
—
$6.330 | 1ku
1
Catalog
-40 to 85
SIPMODULE
Push-Pull
Miniature, 1W, 3kVDC Isolated DC/DC Converters
1W, Dual output, Unregulated
—
4.5
5.5
—
Isolated modules
—
$6.330 | 1ku
2
Catalog
-40 to 85
SIPMODULE
Push-Pull
Miniature, 1W, 3kVDC Isolated DC/DC Converters
1W, Single output, Unregulated
—
4.5
5.5
—
Isolated modules
—
$6.330 | 1ku
1
Catalog
-40 to 85
SIPMODULE
Push-Pull
Miniature, 1W, Isolated, Unregulated DC/DC Converter
1W, Dual output, Unregulated
—
4.5
5.5
—
Isolated modules
—
$7.970 | 1ku
2
Catalog
-40 to 100
PDIP, SOP
Push-Pull
Miniature, 2W Isolated Unregulated DC/DC Converters
2W, Dual output, Unregulated
—
21.6
26.4
—
Isolated modules
—
$10.000 | 1ku
2
Catalog
-40 to 85
PDIP, SOIC
Push-Pull
Miniature, 1W Isolated Regulated DC/DC Converters
1W, Regulated, Single output
—
4.5
5.5
—
Isolated modules
—
$8.300 | 1ku
1
Catalog
-40 to 85
PDIP, SOIC
Buck
Miniature, 1W Isolated Regulated DC/DC Converters
1W, Regulated, Single output
—
4.5
5.5
—
Isolated modules
—
$8.800 | 1ku
1
Catalog
-40 to 85
PDIP, SOIC
Buck
Miniature, 1W Isolated Regulated DC/DC Converters
1W, Regulated, Single output
—
21.6
26.4
—
Isolated modules
—
$12.250 | 1ku
1
Catalog
-40 to 85
PDIP, SOIC
Buck
Miniature, 1W Isolated Regulated DC/DC Converters
1W, Regulated, Single output
—
21.6
26.4
—
Isolated modules
—
$10.650 | 1ku
1
Catalog
-40 to 85
PDIP, SOIC
Buck
Miniature, 2W Isolated Unregulated DC/DC Converters
2W, Single output, Unregulated
—
10.8
13.2
—
Isolated modules
—
$8.650 | 1ku
1
Catalog
-40 to 85
PDIP, SOIC
Push-Pull
Miniature, 1W Isolated Regulated DC/DC Converters
1W, Regulated, Single output
—
10.8
13.2
—
Isolated modules
—
$9.150 | 1ku
1
Catalog
-40 to 85
PDIP, SOIC
Buck
Miniature, 1W Isolated Regulated DC/DC Converters
1W, Regulated, Single output
—
10.8
13.2
—
Isolated modules
—
$9.520 | 1ku
1
Catalog
-40 to 85
PDIP, SOIC
Buck
Miniature, 2W Isolated Unregulated DC/DC Converters
2W, Single output, Unregulated
—
21.6
26.4
—
Isolated modules
—
$9.960 | 1ku
1
Catalog
-40 to 85
PDIP, SOIC
Push-Pull
Miniature, 2W Isolated Unregulated DC/DC Converters
2W, Dual output, Unregulated
—
10.8
13.2
—
Isolated modules
—
$8.350 | 1ku
2
Catalog
-40 to 85
PDIP, SOIC
Push-Pull
Miniature, 2W Isolated Regulated DC/DC Converters
2W, Regulated, Single output
—
21.6
26.4
—
Isolated modules
—
$10.780 | 1ku
1
Catalog
-40 to 70
PDIP, SOP
Buck
Miniature, 2W Isolated Regulated DC/DC Converters
2W, Regulated, Single output
—
10.8
13.2
—
Isolated modules
—
$9.610 | 1ku
1
Catalog
-40 to 70
PDIP, SOP
Buck
Miniature, 1W, 1500Vrms Isolated Unregulated DC/DC Converters
1W, Dual output, Unregulated
—
13.5
16.5
—
Isolated modules
—
$8.550 | 1ku
2
Catalog
-40 to 85
PDIP, SOP
Push-Pull
Miniature, 1W, 1500Vrms Isolated Unregulated DC/DC Converters
1W, Dual output, Unregulated
—
21.6
26.4
—
Isolated modules
—
$12.800 | 1ku
2
Catalog
-40 to 85
PDIP, SOP
Push-Pull
Miniature, 1W, 1500Vrms Isolated Unregulated DC/DC Converters
1W, Single output, Unregulated
—
21.6
26.4
—
Isolated modules
—
$7.660 | 1ku
1
Catalog
-40 to 85
PDIP, SOP
Push-Pull
Miniature, 1W, 1500Vrms Isolated Unregulated DC/DC Converters
1W, Dual output, Unregulated
—
13.5
16.5
—
Isolated modules
—
$8.100 | 1ku
2
Catalog
-40 to 85
PDIP, SOP
Push-Pull
Description
Enabled
Description
Status
Enabled
Status
Features
Enabled
Features
Output power (W)
Enabled
Output power (W)
Vin (min) (V)
Enabled
Vin (min) (V)
Vin (max) (V)
Enabled
Vin (max) (V)
Vout (max) (V)
Enabled
Vout (max) (V)
Device type
Enabled
Device type
Isolation rating
Enabled
Isolation rating
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Regulated outputs (#)
Enabled
Regulated outputs (#)
Rating
Enabled
Rating
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
TI functional safety category
Enabled
TI functional safety category
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mmm^2)
Enabled
Package area (mmm^2)
Package size (L x W) (mmm)
Enabled
Package size (L x W) (mmm)
Topology
Enabled
Topology
Control mode
Enabled
Control mode
Vout (min) (V)
Enabled
Vout (min) (V)
1
to
50
of
74
Page
1
of
2