DC/DC power modules

The simplest and smallest solution for DC/DC voltage conversion

parametric-filterView all products
Our power modules with integrated inductors or integrated transformer enable small solution size, increased performance, low EMI and ease of use.

Browse by category

TPSM8F7420
Power modules (integrated inductor)

4V to 17V, current mode, quad 4A stackable step-down power module

Approx. price (USD) 1ku | 22

UCC33421
Isolated power modules (integrated transformer)

5V/5V, 1.5W, 5kVrms isolated DC-DC module with integrated transformer

Approx. price (USD) 1ku | 1.645

TPSM8D7620
Power modules (integrated inductor)

4V to 17V, current mode, dual, 6A stackable step-down power module

Approx. price (USD) 1ku | 15

UCC33421-Q1
Isolated power modules (integrated transformer)

Automotive, 5V/5V, 1.5W regulated 5kVRMS isolated DC/DC power module with integrated transformer

Approx. price (USD) 1ku | 1.932

TPSM8D7420
Power modules (integrated inductor)

4V to 17V, current mode, dual, 4A stackable step-down power module

Approx. price (USD) 1ku | 13

UCC35131-Q1
Isolated power modules (integrated transformer)

Automotive, 2W, 5.5V-to-20V VIN, regulated 5kVRMS isolated DC-DC module with integrated transformer

Approx. price (USD) 1ku | 3.188

Benefits of our power modules

checkmark

Free up valuable board space

Achieve higher power density and reduce overall solution size with modules that integrate the FETs, controller, inductor and passives in a single package that uses 3D integration technology. 

checkmark

Accelerate time to market

Go to market faster by eliminating the need for external component sourcing with easy-to-use modules that meet EMI requirements and reduce power design effort up to 45% compared to discrete solutions. 

checkmark

Minimize system losses

Realize best-in-class efficiency with modules that bring the power supply closer to the load to reduce board and system losses.

Technical resources

Video series
Video series
Exploring the value of power modules
In this training series, we discuss the high level of integration of our power modules and the significant implications that this has on power-supply design with respect to solution size, EMI, design time and cost.
Selection guide
Selection guide
Innovative DC/DC Power Modules Selection Guide (Rev. D)
Browse this selection guide to find the latest and best DC/DC power module for your design.
document-pdfAcrobat PDF
Application note
Application note
Soldering Considerations for Power Modules (Rev. C)
We have a large portfolio of power modules offered in different types of packages. This application report provides an overview of several module package types and provides some guidance on soldering topics and considerations.
document-pdfAcrobat PDF

Design & development resources

Design tool
WEBENCH® Power Designer
WEBENCH® Power Designer creates customized power-supply circuits based on your requirements. The environment gives you end-to-end power-supply design capabilities that save you time during all phases of the design process.
Simulation tool
PSpice® for TI design and simulation tool
PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Design tool
Power Stage Designer™ software tool of most commonly used switchmode power supplies

Power Stage Designer is a JAVA-based tool that helps speed up power-supply designs as it calculates voltages and currents of 21 topologies based on user inputs. Additionally, Power Stage Designer contains a Bode plotting tool and a helpful toolbox with various functions to make power supply design (...)

Reference designs related to DC/DC power modules

Use our reference design selection tool to find designs that best match your application and parameters.