Home Power management DC/DC power modules Power modules (integrated inductor)
NEW

CSDM65295

PREVIEW

Two-phase 180A power module in 9x10x5mm package

Product details

Rating Catalog Topology Multiphase, Synchronous Buck Iout (max) (A) 180 Vin (max) (V) 16 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.5 Operating temperature range (°C) -40 to 125
Rating Catalog Topology Multiphase, Synchronous Buck Iout (max) (A) 180 Vin (max) (V) 16 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.5 Operating temperature range (°C) -40 to 125
QFN-FCMOD (VCQ) 72 90 mm² 9 x 10
  • Topside-cooled 9 mm x 10 mm x 5 mm LGA package, industry common footprint
  • Integrated inductor
  • High output current capability:
    • Peak current: 180A
    • Continuous current: 130A RMS
    • (Subject to thermal boundary condition)
  • Operating VIN input voltage: 4.5V to 16V
  • Operating VDD Bias: 4.5V to 5.5V
  • High-frequency operation (up to 2MHz)
  • Integrated clamping circuitry for avalanche free operation
  • Temperature compensated bi-directional current sense with current mode reporting (5µA/A)
  • Body braking mode (BB)
  • Forced continuous conduction mode (FCCM) operation
  • Green, RoHS compliant without exemption, and completely Pb free
  • Fault detection
    • High-side short (HSS)
  • Fault protection
    • Over temperature (OT)
    • Cycle-by-cycle negative over current limiting (NOC)
    • Over current protection (OCP)
    • BOOT UVLO
  • Topside-cooled 9 mm x 10 mm x 5 mm LGA package, industry common footprint
  • Integrated inductor
  • High output current capability:
    • Peak current: 180A
    • Continuous current: 130A RMS
    • (Subject to thermal boundary condition)
  • Operating VIN input voltage: 4.5V to 16V
  • Operating VDD Bias: 4.5V to 5.5V
  • High-frequency operation (up to 2MHz)
  • Integrated clamping circuitry for avalanche free operation
  • Temperature compensated bi-directional current sense with current mode reporting (5µA/A)
  • Body braking mode (BB)
  • Forced continuous conduction mode (FCCM) operation
  • Green, RoHS compliant without exemption, and completely Pb free
  • Fault detection
    • High-side short (HSS)
  • Fault protection
    • Over temperature (OT)
    • Cycle-by-cycle negative over current limiting (NOC)
    • Over current protection (OCP)
    • BOOT UVLO

The CSDM65295x family of devices are 2-phase smart power stage modules with high peak current capability. The device family is highly optimized design for use in high-power, high-density synchronous buck converter applications. This product family integrates the driver IC and power MOSFETs into one Pb-free monolithic design to complete the power stage switching function. There are VIN and VDD bypass capacitors integrated into the package for minimum loop inductance and improved ringing.

This combination produces high-current, high-efficiency, and high-speed switching capability in a small industry standard 9mm × 10mm × 5 mm footprint.

CSDM65295x integrates accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. This power stage module also includes cycle-by-cycle current limiting, over temperature and short circuit protection, and is designed to be compatible with TPS537xx series controllers.

The CSDM65295x family of devices are 2-phase smart power stage modules with high peak current capability. The device family is highly optimized design for use in high-power, high-density synchronous buck converter applications. This product family integrates the driver IC and power MOSFETs into one Pb-free monolithic design to complete the power stage switching function. There are VIN and VDD bypass capacitors integrated into the package for minimum loop inductance and improved ringing.

This combination produces high-current, high-efficiency, and high-speed switching capability in a small industry standard 9mm × 10mm × 5 mm footprint.

CSDM65295x integrates accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. This power stage module also includes cycle-by-cycle current limiting, over temperature and short circuit protection, and is designed to be compatible with TPS537xx series controllers.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet CSDM65295x Dual-Phase Buck Smart Power Stage Module datasheet PDF | HTML 02 Feb 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
QFN-FCMOD (VCQ) 72 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos