Gate drivers

Efficiently and reliably drive any power switch at any power level for any application

parametric-filterView all products
Choose from our comprehensive portfolio of isolated, half-bridge and low-side gate drivers, which support IGBTs, GaNFETs and SiCFETs, to optimize your design. Our gate driver solutions, resources and expertise make it easier for you to design efficient, reliable and power-dense systems.

Browse by category

Related categories
Motor drivers

Our motor-drive solutions simplify design, reduce board space and lower system cost. 

Find your gate driver by application

UCC27884
Half-bridge drivers

230V 4A half-bridge driver with 8V UVLO and enable

Approx. price (USD) 1ku | 0.51

UCC57148-Q1
Low-side drivers

Automotive lowside 3A driver with over-current protection and 8V undervoltage lockout (UVLO)

Approx. price (USD) 1ku | 0.354

UCC218915-Q1
Isolated gate drivers

Automotive ±2.8A single-channel isolated pre-driver with split outputs, DESAT plus fault reporting

Approx. price (USD) 1ku | 1

UCC27884-Q1
Half-bridge drivers

Automotive 230V 4A half-bridge driver with 8V UVLO, and enable

Approx. price (USD) 1ku | 0.602

UCC57142-Q1
Low-side drivers

Automotive lowside 3A driver with over-current protection and 12V undervoltage lockout (UVLO)

Approx. price (USD) 1ku | 0.354

UCC21351-Q1
Isolated gate drivers

Automotive, 4A, 6A 3kVRMS dual-channel isolated gate driver with EN and DT pins for IGBT/SiC

Approx. price (USD) 1ku | 1.115

Wide band-gap technologies

High-speed GaN gate drivers enabling high power density and design simplicity for every topology

The combination of fast timing specifications, leadless packages and narrow pulse-width response of our drivers enable you to switch FETs fast. Added features like gate-voltage regulation, programmable dead time and low internal power consumption make sure that high-frequency switching yields the highest efficiency possible.

White paper
GaN and SiC technologies enable increased efficiency in power supplies
This article offers a high-level look at how wide band-gap materials coupled with our high voltage portfolio benefit power supplies.
PDF
White paper
An Introduction to Automotive LIDAR (Rev. D)
This paper provides an introduction to automotive light detection and ranging (lidar) and solutions for autonomous driving systems.
PDF | HTML
White paper
Optimizing multi-megahertz GaN driver design white paper (Rev. A)
Learn why your choice of gate driver is critical to realizing the full potential of GaN.
PDF

Silicon carbide (SiC) gate drivers for energy-efficient, robust and compact system design

Boost the efficiency of your design with strong drive currents, high CMTI and short propagation delays of our SiC and IGBT gate drivers. Our SiC gate drivers help you achieve robust isolation in your system with fast integrated short-circuit protection and high surge immunity. Reduce your system size, weight and cost by switching SiC at higher PWM frequencies with our fast, robust and reliable drivers.

E-book
IGBT & SiC Gate Driver Fundamentals
Discover solutions to some of the most commonly asked IGBT and SiC gate driver questions. 
PDF
White paper
Silicon carbide gate drivers -- a disruptive technology in power electronics (Rev. A)
SiC cannot realize its full potential without the right ecosystem, in this case, the gate driver. Read about the disruptive technology and its impact in power electronics.
PDF
Application brief
Understanding the Short Circuit Protection for Silicon Carbide MOSFETs (Rev. C)
Get to know and compare various short-circuit protection methods for SiC MOSFETs.
PDF | HTML

Technical resources

More literature
More literature
Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A)
This application note demonstrates a systematic approach to design high-performance gate drive circuits for high-speed switching applications.
document-pdfAcrobat PDF
Resource
Resource
Gate Driver Frequently Asked Questions (FAQs)
This FAQ page provides an organized look at our solutions to common gate driver questions and design challenges.
White paper
White paper
Impact of an isolated gate driver (Rev. A)
This white paper explains the benefits and requirements of isolated gate drivers as a function of a power switch.
document-pdfAcrobat PDF

Design & development resources

Reference design
Power stage reference design for <100-VIN DC/DC converters
This reference design implements a high frequency power stage design based on the UCC27282 120-V half-bridge MOSFET driver and CSD19531 100-V power MOSFETs. With efficient switches and flexible VGS operating range, this design can reduce overall gate drive and conduction losses to achieve (...)
Reference design
Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers
This reference design realizes a reinforced isolated three-phase inverter subsystem using isolated IGBT gate drivers and isolated current/voltage sensors. The UCC23513 gate driver used has a 6-pin wide body package with optical LED emulated inputs which enables its use as pin-to-pin replacement to (...)
Reference design
480W, <17 mm, Thin Profile, 94% Efficiency, Fast Transient Response AC/DC SMPS Reference Design

The TIDA-01495 is a low profile (17 mm height), 94.1% peak efficiency, high power density, universal input, 24-V DC, 480-W output, consumer AC/DC power supply reference design. The circuit consists of a front-end two phase interleaved transition mode (TM) power factor correction (PFC) based on the (...)

Reference designs related to Gate drivers

Use our reference design selection tool to find designs that best match your application and parameters.