Portable & consumer DMDs

Deliver compact, efficient projection for vivid portable displays

Portable & consumer DMDs

Our portable and consumer digital micromirror devices (DMDs) deliver sharp visuals and vibrant color in compact designs. These DMDs support flexible resolutions from nHD to 4K UHD with scalable brightness options, helping you create portable, low-power projection systems. Designed for versatility, our DMDs enable battery operation and projection on almost any surface, ideal for personal, mobile and small-scale consumer applications.

Why choose TI DLP display technology?

checkmark

Small size, large image

The DLP technology optical architecture and pixel design allow for extremely small form factors compared to the image displayed.

checkmark

Excellent image quality

Based on the same display technology used in nine out of 10 digital movie screens worldwide, DLP products help enable displays with saturated colors and high contrast.

checkmark

Low power

High optical efficiency and DLP IntelliBright image-processing algorithms reduce the illumination power needed for a given brightness.

checkmark

Display on any surface

Display a crisp image on virtually any surface with DLP technology. Can produce a large image when needed yet disappear when turned off. 

See what's possible with DLP technology

Experience DLP technology in action

See how DLP projection delivers stunning color accuracy, true 4K ultra high definition (UHD) resolution and high refresh rates for a wide range of applications.

Explore real-world examples that demonstrate how DLP technology brings precision, clarity and vibrant visuals to every projection experience.

Technical article
Big-screen gaming anywhere: making portable 4K UHD, 240Hz gaming projectors a reality
In this article, we discuss the importance of high frame rates, low display latency and variable refresh rates for next-generation projected gaming displays.
PDF | HTML
Application brief
8.3 Million Reasons to Choose TI DLP™ True 4K Ultra-High Definition (UHD) Projection
TI DLP technology using RGB laser illumination delivers exceptional image quality with wider color gamut, high color accuracy and superior native contrast, setting it apart from the focus on color light output from 3LCD.
PDF | HTML
Application brief
Beyond Brightness: Why Color Gamut is Your Key to Stunning Image Quality
This application brief compares True 4K UHD projection using Texas Instruments DLP technology, which delivers 8.3 million pixels.
PDF | HTML

Portable & consumer DMDs design & development

Investigate the right chipset for your application, quickly prototype your design with an evaluation module, download the latest available software, select an optical module maker, solve your design issues with online engineering support and use a design and development ecosystem third-party to accelerate deployment of your solution to the market.

Start an assessment of a digital micromirror device (DMD) and controller for your application with these robust evaluation modules (EVMs) with technical documentation

Download the appropriate firmware (FW) for your DLP controller, software development kit (SDK), graphical user interface (GUI) or application programming interface (API)

Accelerate your time to market by choosing a manufacturer of an off-the-shelf optical module, including the digital micromirror device (DMD)

Receive fast and reliable technical support from our engineers, who will answer your technical questions and share their knowledge to solve your design issues

Works with a variety of design and development ecosystem third parties to provide optical modules, deliver design services, supply specialty software or provide specialized components

DLP390TP
Portable & consumer DMDs

0.39in 4K DLP digital micromirror device (DMD)

Approx. price (USD) 1ku | 166.854

DLP391TP
Portable & consumer DMDs

0.39-inch 4K UHD DLP® digital micromirror device (DMD)

Approx. price (USD) 1ku | 127.421