Product details

Display resolution (max) 4K UHD (3840x2160) System brightness (max) (lm) 1500 Input frame rate (max) (Hz) 240 Array diagonal (in) 0.39 Micromirror array size 1920x1080 Micromirror pitch (mm) 0.0045 Chipset family DLPA3082, DLPA3085, DLPC8445, DLPC8445V Rating Catalog Operating temperature range (°C) 0 to 70
Display resolution (max) 4K UHD (3840x2160) System brightness (max) (lm) 1500 Input frame rate (max) (Hz) 240 Array diagonal (in) 0.39 Micromirror array size 1920x1080 Micromirror pitch (mm) 0.0045 Chipset family DLPA3082, DLPA3085, DLPC8445, DLPC8445V Rating Catalog Operating temperature range (°C) 0 to 70
DLP-S322 (FQZ) 159 202.125 mm² 19.25 x 10.5
  • 0.39" diagonal micromirror array
    • 4K UHD (3840 × 2160) display resolution
    • 4.5µm micromirror pitch
    • ±14.5° micromirror tilt (relative to flat surface)
    • Side illumination
  • SubLVDS input data bus
  • Supports 4K UHD at 60Hz
  • Supports 1080p up to 240Hz
  • LED operation is supported by DLPC8445V display controller, DLPA3085 / DLPA3082 power management IC (PMIC) and illumination driver
  • 0.39" diagonal micromirror array
    • 4K UHD (3840 × 2160) display resolution
    • 4.5µm micromirror pitch
    • ±14.5° micromirror tilt (relative to flat surface)
    • Side illumination
  • SubLVDS input data bus
  • Supports 4K UHD at 60Hz
  • Supports 1080p up to 240Hz
  • LED operation is supported by DLPC8445V display controller, DLPA3085 / DLPA3082 power management IC (PMIC) and illumination driver

The DLP390TP digital micromirror device (DMD) is a digitally controlled micro-electro-mechanical system (MEMS) spatial light modulator (SLM) that enables bright 4K UHD display systems. The TI DLP Products 0.39" 4K UHD chipset is composed of the DMD, DLPC8445V display controller, and DLPA3085 / DLPA3082 PMIC and illumination driver. The compact physical size of the chipset provides a complete system solution that enables small form factor 4K UHD displays.

The DLP390TP digital micromirror device (DMD) is a digitally controlled micro-electro-mechanical system (MEMS) spatial light modulator (SLM) that enables bright 4K UHD display systems. The TI DLP Products 0.39" 4K UHD chipset is composed of the DMD, DLPC8445V display controller, and DLPA3085 / DLPA3082 PMIC and illumination driver. The compact physical size of the chipset provides a complete system solution that enables small form factor 4K UHD displays.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DLP390TP 0.39-Inch 4K UHD Digital Micromirror Device datasheet PDF | HTML 05 Jan 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

3D DMD mechanical geometry

DLP-FQZ-2518600-3D-DMD DLP390TP with FQZ package (series 322) 3D-CAD geometry

This file is a 3D-CAD model of the DMD geometry for use when designing the DMD mounting
Supported products & hardware

Supported products & hardware

Calculation tool

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
Supported products & hardware

Supported products & hardware

DMD mounting design

DLP-SERIES-322-MOUNTING Series 322 DMD mounting and electrical interconnect information

This file includes drawings and 3D-CAD models for Series 322 DMD mounting concept(s). Information is also included for the socket/interposer used to connect the DMD to a PCB.
Supported products & hardware

Supported products & hardware

Design tool

DLP-OPTICAL-DESIGN DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
Supported products & hardware

Supported products & hardware

Simulation tool

DLP390TP-SIM-TOOL DLP390TP IBIS Model

This file is an IBIS simulation tool for the DLP390TP.
Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
DLP-S322 (FQZ) 159 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos