LIN transceivers

Develop compact, robust designs with our AEC-Q100 qualified, LIN 2.2a, ISO 17987-4, and SAE J2602 compliant LIN transceivers.

Browse by category

Our LIN transceivers feature both single-channel and multi-channel options, with differentiated features such as wake/inhibit and support for up to 24-V systems and K-line applications. Reduce board space using one of the industry’s smallest packages, SOT, offered along with industry standard SOIC and VSON. Improve bus fault protection and emissions for single-wire communications in low-speed, short distance automotive applications with our products.

Select by type


Single-channel


Multi-channel


24-V capable

Related categories     


CAN transceivers


System basis chips (SBCs)

Featured LIN transceivers

Why choose our LIN transceivers?

checkmark

Small size

Reduce board space with the industry's smallest package, SOT, in addition to industry standard SOIC and VSON packages. 

checkmark

Exceptional bus-fault protection

Increase design flexibility with pin-to-pin solutions for both 45-V and 60-V bus fault protection, supporting systems running at 12-V, 24-V, and beyond. 

checkmark

Low emissions

Design for robustness with superior EMC performance that exceeds original equipment manufacturer (OEM) requirements. 

Technical resources

Video
Video
Local Interconnect Network (LIN) Overview and Training
Learn about the LIN physical layer and frame structure as well as the key features to consider when choosing a LIN transceiver.
Application note
Application note
LIN Protocol and Physical Layer Requirements (Rev. A)
The LIN network is a multipoint, low-cost and easily-implemented communication bus in automobiles. It works as a sub-bus for CAN in most applications. This application note presents the integral parts of LIN technology.
document-pdfAcrobat PDF
Application note
Application note
CAN and LIN transceiver low-power modes
As cars become more intelligent, the amount of power consumed from the battery grows due to the increasing number of electronic circuits implemented. This report presents TI's low power modes work in CAN and LIN applications.
document-pdfAcrobat PDF
TLIN821-Q1

Automotive fault-protected LIN transceiver with inhibit and WAKE

Approx. price (USD) 1ku | 0.29

TLIN1124A-Q1

Automotive LIN transceiver with integrated commander pullup circuitry and inhibit

Approx. price (USD) 1ku | 1.121

TLIN829-Q1

Automotive fault-protected LIN transceiver with dominant-state timeout

Approx. price (USD) 1ku | 0.274