Solenoid drivers

Our scalable portfolio of solenoid drivers offers solutions for various loads with system protection

Our family of solenoid drivers are designed to handle multiple relays, solenoids or valves with a single device. These drivers have better protection and require less board space than traditional discrete solutions and can greatly speed up the design process.

Featured solenoid drivers

Why choose our solenoid drivers?

checkmark

 Scalable portfolio

Our scalable portfolio of channels, voltages and current drive with PWM-only and serial control support fault diagnostic options and eliminate the need for external freewheeling or catch diode.

checkmark

System protection

We offer full suite of protection including undervoltage, overcurrent, overtemperature, short-circuit and open load detection.

DRV81646-Q1

Automotive, 70V, 3A quad low-side motor driver with PWM/SPI and configurable slew rate, CLIM, COD

Approx. price (USD) 1ku | 1.05

DRV81646

65V, 4A 4-channel low-side driver with H/W, SPI and configurable slew rate and cut-off duration

Approx. price (USD) 1ku | 1.045

DRV81545

55V, 2A 4-channel low-side driver with independent overtemperature and overcurrent protection

Approx. price (USD) 1ku | 1.045

DRV8844A

65V, 2.5A dual H-bridge motor driver, bipolar supply and independent 1/2-bridge control, PGNDs

Approx. price (USD) 1ku | 1.82

Technical resources

Application note
Application note
Understanding Motor Driver Current Ratings (Rev. A)
Get an understanding of the different current ratings applied to motor driver parts and specifically explains the ratings found in the data sheets of our motor drivers.
document-pdfAcrobat PDF
Application note
Application note
Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A)
Learn how to estimate this power dissipation in DC brush motor and stepper motor applications.
document-pdfAcrobat PDF
Application note
Application note
Is Your IGBT Gate-Driver Power Supply Optimized
Insulated gate bipolar transistors (IGBTs) are used in high current 3-phase AC motors. Read about the theory and requirements of gate-drive power supplies for IGBTs and isolation to calculate the IGBT drive power.
document-pdfAcrobat PDF