Product details

Control interface Hardware (GPIO) Control mode PWM Vs (max) (V) 55 Vs (min) (V) 4.5 Vs ABS (max) (V) 60 Peak output current (A) 2 Operating temperature range (°C) -40 to 125 Rating Catalog Topology LSS
Control interface Hardware (GPIO) Control mode PWM Vs (max) (V) 55 Vs (min) (V) 4.5 Vs ABS (max) (V) 60 Peak output current (A) 2 Operating temperature range (°C) -40 to 125 Rating Catalog Topology LSS
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Four-channel integrated low-side switches
    • 235mΩ RDS(ON) at 25°C
    • Output stage 55V operating maximum (60V absolute maximum)
    • Low minimum operating supply voltage range with stable RDS(ON) across voltage: 4.5V
    • Selectable current limit from 0.5A up to 3A per channel
    • Integrated catch diodes for flexible decay (external TVS/Zener) as an alternate current path on switch turn-off
  • Hardware INx interface for fast switching up to 250kHz
  • Diagnostic feedback
    • MCU fault interrupt signal (nFAULT)
  • Thermally enhanced surface mount package (PWP20)
  • Protection features
    • User settable current limit
    • Independent overtemperature, overcurrent protection for each switch
    • Configurable over-current cut-off delay (COD)
  • Four-channel integrated low-side switches
    • 235mΩ RDS(ON) at 25°C
    • Output stage 55V operating maximum (60V absolute maximum)
    • Low minimum operating supply voltage range with stable RDS(ON) across voltage: 4.5V
    • Selectable current limit from 0.5A up to 3A per channel
    • Integrated catch diodes for flexible decay (external TVS/Zener) as an alternate current path on switch turn-off
  • Hardware INx interface for fast switching up to 250kHz
  • Diagnostic feedback
    • MCU fault interrupt signal (nFAULT)
  • Thermally enhanced surface mount package (PWP20)
  • Protection features
    • User settable current limit
    • Independent overtemperature, overcurrent protection for each switch
    • Configurable over-current cut-off delay (COD)

The DRV81545 is a four-channel low-side switch driver that operates from 4.5V to 55V and supports a wide range of load currents. The device integrates four low-side switches with a RDS(ON) of 235mΩ, each with a freewheeling diode to the VCLAMP pin. This feature allows the user to either recirculate current or connect an external TVS for inductive load turn-off.

The device can be controlled through a hardware GPIO interface. Each channel features individual overtemperature protection, and an analog current limit adjustable with an external resistor on the ILIM pin. There is an optional cut-off delay (COD) configuration which limits the duration of a current-limiting condition on the respective channel, helping to prevent damage to the device or the load. Faults are indicated on a fault output pin (nFAULT).

The DRV81545 is a four-channel low-side switch driver that operates from 4.5V to 55V and supports a wide range of load currents. The device integrates four low-side switches with a RDS(ON) of 235mΩ, each with a freewheeling diode to the VCLAMP pin. This feature allows the user to either recirculate current or connect an external TVS for inductive load turn-off.

The device can be controlled through a hardware GPIO interface. Each channel features individual overtemperature protection, and an analog current limit adjustable with an external resistor on the ILIM pin. There is an optional cut-off delay (COD) configuration which limits the duration of a current-limiting condition on the respective channel, helping to prevent damage to the device or the load. Faults are indicated on a fault output pin (nFAULT).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet DRV81545 : 55V Four-Channel Low-side Driver With Integrated Protection Features datasheet (Rev. A) PDF | HTML 09 Dec 2025
Certificate DRV81545EVM EU Declaration of Conformity (DoC) 26 Sep 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV81545EVM — DRV81545 evaluation module

The DRV81x4x evaluation module (EVM) allows for evaluation of the DRV81545, DRV81646, and DRV81646DGQ devices. The EVM has been programmed to work out of the box and begin driving loads right away. To simplify control and configuration, the EVM is accompanied by a graphical user interface (GUI) (...)
User guide: PDF | HTML
Not available on TI.com
Firmware

DRV81X4X-EVM-FIRMWARE DRV81x4x-EVM FIRMWARE

DRV81x4x-EVM FIRMWARE
Supported products & hardware

Supported products & hardware

Products
Solenoid drivers
  • DRV81545 55V, 2A 4-channel low-side driver with independent overtemperature and overcurrent protection
  • DRV81646 65V, 4A 4-channel low-side driver with H/W, SPI and configurable slew rate and cut-off duration
Hardware development
Evaluation board
Download options
GUI for evaluation module (EVM)

DRV81X4X-EVM-GUI DRV81X4X-GUI

DRV81X4X-GUI
Supported products & hardware

Supported products & hardware

Products
Solenoid drivers
  • DRV81545 55V, 2A 4-channel low-side driver with independent overtemperature and overcurrent protection
  • DRV81646 65V, 4A 4-channel low-side driver with H/W, SPI and configurable slew rate and cut-off duration
Hardware development
Evaluation board
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos