Isolated power modules (integrated transformer)

Simplify your isolated DC/DC designs

Browse by category

Our portfolio of isolated power modules combines high-density integrated field-effect transistor and integrated transformer technology to help reduce your bill of materials and simplify your isolated DC/DC designs. By integrating transformers with advanced packaging, including our new IsoShield™ technology, these modules deliver enhanced performance, smaller solution sizes and improved system reliability. The portfolio includes a variety of input/output voltages, output power and certified isolation levels for both automotive and industrial sectors.

Select by type


IsoShield™ packaging technology


Input voltage

Isolated power modules

IsoShield™ packaging technology

The future of isolated power

TI’s proprietary IsoShield™ multichip packaging technology integrates a high-performance planar transformer with an isolated power stage for an all-in-one system-in-package (SiP) solution that enables the highest levels of power density for isolated bias supplies with options for different certified isolation levels.

Benefits:

  • Deliver up to 3x higher power density than discrete solutions
  • Help reduce solution size by up to 70% compared to discrete solutions
  • Achieve higher efficency and lower temperature rise compared to existing modules
  • Achieve higher levels of safety and reliability
  • Help reduce design time with easy-to-use devices.
Technical article
Isolated power modules with IsoShield™ technology cut solution size by as much as 70%
Learn how IsoShield™ technology helps reduce solution size through power density, while enhancing system durability and reliability.
PDF | HTML
Reference design
600W GaN-based single-phase cycloconverter reference design
The reference design implements a 600W bidirectional single-stage DC-AC inverter per cycloconverter (AC-DAB) topology and TI GaN power stages. Supporting up to 60V and ±16A on the DC side and on the single-phase, 230VAC and 2.6A
Reference design
High-power, high-performance automotive SiC traction inverter reference design
This reference design developed provides a foundation for OEMs and design engineers to create high-performance, high-efficiency traction inverter systems and get to market faster.
Featured products for IsoShield™ technology
UCC33420 ACTIVE 5V/5V 1.5W 3kVrms isolated DC-DC module with integrated transformer
NEW UCC34141-Q1 ACTIVE Automotive, 5.5V-to-20V VIN, 1.5W regulated 5kVRMS isolated DC/DC module with integrated transformer
UCC35131-Q1 PREVIEW Automotive, 2W, 5.5V-to-20V VIN, regulated 5kVRMS isolated DC-DC module with integrated transformer

Technical resources

White paper
White paper
Power Through the Isolation Barrier: The Landscape of Isolated DC/DC Bias Power (Rev. A)
This paper examines various isolated DC/DC bias power supplies to move signals and power across the isolation barrier and transfer signals and power across the isolation barrier safely.
document-pdfAcrobat PDF
White paper
White paper
Time-Saving and Cost-Effective Innovations for EMI Reduction (Rev. A)
This paper examines EMI in swicthing-mode power supplies and provides technology examples to help desginers quickly and easily pass industry-standard EMI tests.
document-pdfAcrobat PDF
White paper
White paper
Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. D)
This paper provides an overview of galvanic isolation, explains common isolation methods for high-voltage systems, and shows how devices can help designers meet isolation needs reliably while reducing solution size and cost.
document-pdfAcrobat PDF

Reference designs related to Isolated power modules (integrated transformer)

Use our reference design selection tool to find designs that best match your application and parameters.

Design & development resources

Design tool
Create customized power supply and active filter circuits

WEBENCH® Circuit Designer creates customized power supply and active filter circuits based on your system requirements. The environment gives you end-to-end selection, design, and simulation capabilities that save you time during all phases of the analog design process.

Utilize our tools to help (...)

Simulation tool
PSpice® for TI design and simulation tool
PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Design tool
Power Stage Designer™ software tool of most commonly used switchmode power supplies

Power Stage Designer is a JAVA-based tool that helps speed up power-supply designs as it calculates voltages and currents of 21 topologies based on user inputs. Additionally, Power Stage Designer contains a Bode plotting tool and a helpful toolbox with various functions to make power supply design (...)

UCC34141

5.5V to 20V Vin, 1.5W regulated 5kVRMS isolated DC/DC module with integrated transformer

Approx. price (USD) 1ku | 3.036

UCC33410

5V-to-3.3V, 1W 3kVrms isolated DC-DC module with integrated transformer

Approx. price (USD) 1ku | 1.25

UCC33410-Q1

Automotive, 5V-to-3.3V, 1W 3kVrms isolated DC-DC module with integrated transformer

Approx. price (USD) 1ku | 1.563

UCC34141-Q1

Automotive, 5.5V-to-20V VIN, 1.5W regulated 5kVRMS isolated DC/DC module with integrated transformer

Approx. price (USD) 1ku | 3.036

UCC33411-Q1

Automotive, 5V input, 3.3V output, 1W, 5kVrms isolated DC-DC module with integrated transformer

Approx. price (USD) 1ku | 1.932

UCC35341-Q1

Automotive, 2W, 5.5V-to-20V VIN, regulated 5kVRMS isolated DC-DC module with integrated transformer

Approx. price (USD) 1ku | 3.188