Home Power management DC/DC power modules Isolated power modules (integrated transformer)
NEW

UCC34141-Q1

ACTIVE

Product details

Rating Automotive Topology Full-bridge Vin (max) (V) 20 Vin (min) (V) 5.5 Vout (max) (V) 25 Vout (min) (V) 15 Features 1.5W, Dual output, Enable, Power good, Regulated, Reinforced isolation, Soft start, UVLO adjustable Device type Isolated modules Regulated outputs (#) 2 TI functional safety category Functional Safety-Capable Isolation rating Reinforced Output power (W) 1.5 Operating temperature range (°C) -40 to 125 Control mode Internally Regulated with Dual Adjustable Outputs
Rating Automotive Topology Full-bridge Vin (max) (V) 20 Vin (min) (V) 5.5 Vout (max) (V) 25 Vout (min) (V) 15 Features 1.5W, Dual output, Enable, Power good, Regulated, Reinforced isolation, Soft start, UVLO adjustable Device type Isolated modules Regulated outputs (#) 2 TI functional safety category Functional Safety-Capable Isolation rating Reinforced Output power (W) 1.5 Operating temperature range (°C) -40 to 125 Control mode Internally Regulated with Dual Adjustable Outputs
SO-MOD (DHA) 16 60.255 mm² (5.85 mm × 10.3 mm)
  • Fully integrated isolated planar transformer
  • Wide input range: 5.5V to 28V (with 22V OVLO)
    • ≥ 1.5W typical output for 11V ≤ VVIN ≤ 13V, 18V ≤ VVDD-COM ≤ 20V, at TA ≤ 85°C
  • Programmable (VDD – COM) output voltage
    • 15V to 20V, ≤ ±1.5% total regulation accuracy
  • Programmable (VEE – COM) output voltage
    • -2V to -8V, ≤ ±5% total regulation accuracy
  • Adaptive spread spectrum modulation (SSM)
  • Strong magnetic and radiated field immunities
  • Reduced inrush current soft-start
  • ENA pin for logic enable and programming input UVLO
  • Open-drain Power-Good for fault indication
  • Integrated protections: UVLO, OVLO, short-circuit, OVP, UVP, and thermal shutdown.
  • < 3pF isolation capacitance
  • > 8.2mm creepage and clearance
  • Static and dynamic CMTI > ±250kV/µs
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1:–40°C ≤ TA ≤ 125°C
  • Functional Safety-Capable
  • Fully integrated isolated planar transformer
  • Wide input range: 5.5V to 28V (with 22V OVLO)
    • ≥ 1.5W typical output for 11V ≤ VVIN ≤ 13V, 18V ≤ VVDD-COM ≤ 20V, at TA ≤ 85°C
  • Programmable (VDD – COM) output voltage
    • 15V to 20V, ≤ ±1.5% total regulation accuracy
  • Programmable (VEE – COM) output voltage
    • -2V to -8V, ≤ ±5% total regulation accuracy
  • Adaptive spread spectrum modulation (SSM)
  • Strong magnetic and radiated field immunities
  • Reduced inrush current soft-start
  • ENA pin for logic enable and programming input UVLO
  • Open-drain Power-Good for fault indication
  • Integrated protections: UVLO, OVLO, short-circuit, OVP, UVP, and thermal shutdown.
  • < 3pF isolation capacitance
  • > 8.2mm creepage and clearance
  • Static and dynamic CMTI > ±250kV/µs
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1:–40°C ≤ TA ≤ 125°C
  • Functional Safety-Capable

UCC34141-Q1 is an automotive qualified , reinforced isolation, high working voltage, DC/DC power module designed to provide power to SiC and IGBT isolated gate drivers. TI’s proprietary integrated transformer and advanced control architectures achieve high power density, low noise, and a low system bill of materials. This device is capable of delivering 1.5W typical output power at 85°C ambient temperature. The highly accurate dual-output voltages, easily set by resistor dividers, enables low on-resistance, fast and reliable switching for SiC/IGBT. The low-latency feedback control reduces the output capacitance for fast load transient and supports dynamic voltage programming. The wide input voltage and adjustable VIN UVLO supports both wide battery voltage of electric vehicles and regulated input rails. The device is operational from 5.5V to 20V VIN, and can withstand VIN overvoltage transients up to 28V.

The integrated protection features, fault-report Power-Good pin, and enables function increase system robustness and save external components. The SOIC package with 8.2mm creepage and clearance distance establishes high isolation capability.

UCC34141-Q1 is an automotive qualified , reinforced isolation, high working voltage, DC/DC power module designed to provide power to SiC and IGBT isolated gate drivers. TI’s proprietary integrated transformer and advanced control architectures achieve high power density, low noise, and a low system bill of materials. This device is capable of delivering 1.5W typical output power at 85°C ambient temperature. The highly accurate dual-output voltages, easily set by resistor dividers, enables low on-resistance, fast and reliable switching for SiC/IGBT. The low-latency feedback control reduces the output capacitance for fast load transient and supports dynamic voltage programming. The wide input voltage and adjustable VIN UVLO supports both wide battery voltage of electric vehicles and regulated input rails. The device is operational from 5.5V to 20V VIN, and can withstand VIN overvoltage transients up to 28V.

The integrated protection features, fault-report Power-Good pin, and enables function increase system robustness and save external components. The SOIC package with 8.2mm creepage and clearance distance establishes high isolation capability.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC34141EVM-116 — UCC34141 evaluation module

This evaluation module (EVM) accepts the UCC35341-Q1 as a drop-in, pin-to-pin compatible, 2W variant of the UCC34141-Q1, 1.5W bias module. The UCC34141EVM-116 EVM operates from 5.5VIN to 20VIN and is configured for dual outputs of VDD=18V and VEE= -5V.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

UCC34141 and UCC34141-Q1 SIMPLIS Model

SLVMEY9.ZIP (98 KB) - SIMPLIS model
Supported products & hardware
Calculation tool

UCC34141-Q1-CALC — UCC34141-Q1 design calculator tool

Design calculator tool to generate external BOM based on system requirement
Supported products & hardware
Reference design

PMP23630 — Datacenter reference design for HVDC 30kW PSU

This reference design is a two-stage, high-efficiency, 30kW power supply with a high voltage DC (HVDC) output. The first stage is a three-level flying capacitor power factor correction (PFC) converter running off of a three-phase input source. The PFC control is implemented with a TMS320F28P650DK (...)

Supported products & hardware
Reference design

TIDA-010954 — 600W GaN-based single-phase cycloconverter reference design

This reference design implements a 600W bidirectional single-stage DC-AC inverter based on cycloconverter (AC-DAB) topology and TI GaN power stages. The design supports up to 60V and ±16A on the DC side and on the single-phase, 230VAC and 2.6A. The inverter supports bidirectional power flow and (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SO-MOD (DHA) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos