DC/DC power modules
The simplest and smallest solution for DC/DC voltage conversion
Browse by category
TI's comprehensive power module portfolio delivers space-efficient, high-performance solutions for today's demanding applications. For general DC/DC conversion, our modules with µSIP or MagPack™ packaging combine essential components into remarkably small footprints that simplify design while reducing EMI. Multiphase modules integrate power stages and inductors to fuel AI-driven data centers with maximum power density, while isolated modules featuring IsoShield™ technology provide compact, safety-certified power delivery for automotive and industrial systems. All three module families help engineers overcome space constraints, accelerate development cycles, and achieve superior thermal performance in increasingly complex power environments.
Benefits of our power modules
Free up valuable board space
Achieve higher power density and reduce overall solution size with modules that integrate the FETs, controller, inductor and passives in a single package that uses 3D integration technology.
Accelerate time to market
Go to market faster by eliminating the need for external component sourcing with easy-to-use modules that meet EMI requirements and reduce power design effort up to 45% compared to discrete solutions.
Minimize system losses
Realize best-in-class efficiency with modules that bring the power supply closer to the load to reduce board and system losses.
Technical resources
Exploring the value of power modules
Innovative DC/DC Power Modules Selection Guide (Rev. D)
Soldering Considerations for Power Modules (Rev. C)
Design & development resources
Create customized power supply and active filter circuits
WEBENCH® Circuit Designer creates customized power supply and active filter circuits based on your system requirements. The environment gives you end-to-end selection, design, and simulation capabilities that save you time during all phases of the analog design process.
Utilize our tools to help (...)
PSpice® for TI design and simulation tool
Power Stage Designer™ software tool of most commonly used switchmode power supplies
Power Stage Designer is a JAVA-based tool that helps speed up power-supply designs as it calculates voltages and currents of 21 topologies based on user inputs. Additionally, Power Stage Designer contains a Bode plotting tool and a helpful toolbox with various functions to make power supply design (...)
New products
6V 50A parallelable DC/DC buck module with I2C, frequency synchronization and MagPack™ technology
Approx. price (USD) 1ku | 24
Automotive, 5V-to-3.3V, 1W 3kVrms isolated DC-DC module with integrated transformer
Approx. price (USD) 1ku | 1.563
5.5V, 4A step-down converter module with integrated inductor in SIL package
Approx. price (USD) 1ku | 1.724
5.5V, 4A step-down converter module with integrated inductor and forced PWM mode in SIL package
Approx. price (USD) 1ku | 1.724