Low-side drivers

Our low-side gate drivers enable reliable and efficient power systems

Browse by category

Our low-side drivers help maximize the potential of your design by reducing switching losses, increasing your system's resiliency to noise and improving system density to enable an efficient, reliable design. In addition, our design resources, including videos, technical articles and reference designs, are available to support you through the design process. 

Select by channel


Single-channel low-side gate drivers


Dual-channel low-side gate drivers

Featured low-side gate drivers

Technical resources

Application brief
Application brief
Low-Side Gate Drivers With UVLO Versus BJT Totem-Pole
This application note discusses the advantages of a low-side gate driver IC compared to the discrete totem pole and their performances at undervoltage lockout conditions.
document-pdfAcrobat PDF
Application note
Application note
Using a Single-Output Gate-Driver for High-Side or Low-Side Drive (Rev. B)
This application note discusses how single output drivers can enable greater layout flexibility and fewer parasitics, leading to optimal switching performance.
document-pdfAcrobat PDF
Application note
Application note
Benefits of a Compact, Powerful, and Robust Low-Side Gate Driver
This application note discusses the design parameters to consider when selecting a gate driver in switching power supplies and how they affect key performance metrics.
document-pdfAcrobat PDF

Reference designs related to Low-side drivers

Use our reference design selection tool to find designs that best match your application and parameters.

Design & development resources

Reference design
480W, <17 mm, Thin Profile, 94% Efficiency, Fast Transient Response AC/DC SMPS Reference Design

The TIDA-01495 is a low profile (17 mm height), 94.1% peak efficiency, high power density, universal input, 24-V DC, 480-W output, consumer AC/DC power supply reference design. The circuit consists of a front-end two phase interleaved transition mode (TM) power factor correction (PFC) based on the (...)

Reference design
Single-axis Motor Control Reference Design with Integrated Power Factor Correction

This refernce design demonstrates best practices for integrating both single axis motor control and power factor correction (PFC) into a single microcontroller. This practice is popular when designing variable frequency compressors, particularly for HVAC systems. This implementation is optimized to (...)

Reference design
Bidirectional 400-V/12-V DC/DC Converter Reference Design

The Bidirectional 400V-12V DC/DC Converter Reference Design is a microcontroller-based implementation of an isolated bi-directional DC-DC converter.  A phase shifted full-bridge (PSFB) with synchronous rectification controls power flow from a 400V bus/battery to the 12V battery in step-down (...)

DRV81325-Q1

Automotive, 40V, 110mΩ, two-channel low-side switches with independent overtemperature protection

Approx. price (USD) 1ku | 0.363

LMG1020-Q1

Automotive, 5.75V VDD, 7A/5A single-channel low-side gate driver with 4V UVLO and 1ns pulse width

Approx. price (USD) 1ku | 4.514

UCC57148-Q1

Automotive, 30V, 3A/3A single-channel low-side gate driver with over-current protection and 8V UVLO

Approx. price (USD) 1ku | 0.354

UCC57142-Q1

Automotive, 30V, 3A/3A single-channel low-side gate driver with over-current protection and 13V UVLO

Approx. price (USD) 1ku | 0.354

UCC57132

30V, 3A/3A single-channel low-side gate driver with positive over-current protection and 13V UVLO

Approx. price (USD) 1ku | 0.32

UCC57132-Q1

Automotive, 30V, 3A/3A single-channel low-side gate driver with over-current protection and 13V UVLO

Approx. price (USD) 1ku | 0.378