RF amplifiers
Meet your performance and bandwidth needs with our RF amplifiers
Browse by category
New products
Radiation-hardness-assured (RHA), near-DC to 12GHz, differential to single-ended (D2S) RF amplifier
Automotive, 1165MHz-to-1630MHz multiband GPS and GNSS low-noise amplifier (LNA)
Approx. price (USD) 1ku | 0.45
Radiation-tolerant, near-DC to 14-GHz, single-ended to differential (S2D) RF Amplifier
Radiation-tolerant, near-DC to 12-GHz, differential to single-ended (D2S) RF amplifier
Why use our RF amplifiers?
Broadband RF bandwidth
Our RF fully differential amplifiers offer fully matched bandwidth >18GHz.
Linearity
Achieve excellent intermodulation and harmonic distortion, as well as optimized power consumption.
Manufacturing
Our in-house manufacturing allows us to offer stable pricing and continuity of supply.
Packaging and assembly
Our products are available in enhanced RF flip-chip packages with very low package parasitics.
Design & development resources
TRF1208, TRF1108, AFE7950 evaluation module for 4T4R+2FB RF-sampling AFE
The TRF-LSC-AFE7950EVM evaluation module is used to evaluate the performance of TI's AFE79xx family of integrated RF sampling transceivers with TI's TRF1208 single-ended-to-differential amplifier on RX, and TRF1108 differential-to-single-ended amplifier on TX. The AFE79xx devices support up to four (...)
Space-grade discrete RF sampling transceiver reference design
This reference design incorporates a 10 GSPS dual digital-to-analog converter and a 5 GSPS dual analog-to-digital converter with active baluns on the RF interface supporting up through X-band. The design also incorporates a space-grade clocking daughter card and a space-grade power solution (...)