NEW

TRF3302-Q1

ACTIVE

Product details

Frequency (max) (MHz) 1630 Frequency (min) (MHz) 1165 Gain (typ) (dB) 16.9 Noise figure (typ) (dB) 0.85 OIP3 (typ) (dBm) 11.5 P1dB (typ) (dBm) 6.7 Frequency of harmonic distortion measurement (MHz) 1575 Current consumption (mA) 4.6 Power consumption (typ) (W) 0.0115 Operating temperature range (°C) -40 to 125 Rating Automotive Output enable Yes
Frequency (max) (MHz) 1630 Frequency (min) (MHz) 1165 Gain (typ) (dB) 16.9 Noise figure (typ) (dB) 0.85 OIP3 (typ) (dBm) 11.5 P1dB (typ) (dBm) 6.7 Frequency of harmonic distortion measurement (MHz) 1575 Current consumption (mA) 4.6 Power consumption (typ) (W) 0.0115 Operating temperature range (°C) -40 to 125 Rating Automotive Output enable Yes
WSON-FCRLF (VBL) 6 1.3 mm² (1 mm × 1.3 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • GNSS L1 (GPS), E1, and B1 bands:
    • Noise figure (NF): 0.85dB
    • Input return loss (S11): –11.7dB
    • Output return loss (S22): –15.3dB
    • 2-element input match
  • Multiband GPS/GNSS L1, L2, and L5 support:
    • Noise figure (NF): 1.2dB
    • Input return loss (S11): –12dB
    • Output return loss (S22): –12.3dB
    • 4-element input match
  • Power gain (GP): 16.9dB
  • Input IP3 (VCC = 2.5V):
    • In-band = –5.4dBm
    • Out-of-band = –4.8dBm
  • Input P1dB: –10.2dBm (VCC = 2.5V)
  • Integrated 50Ω output match
  • Supply current: 4.6mA (10nA shutdown)
  • Flexible supply voltage: 1.8V to 3.3V
  • Automatic optical inspection (AOI) compatible package: WSON-FCRLF-6 with wettable flanks
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • GNSS L1 (GPS), E1, and B1 bands:
    • Noise figure (NF): 0.85dB
    • Input return loss (S11): –11.7dB
    • Output return loss (S22): –15.3dB
    • 2-element input match
  • Multiband GPS/GNSS L1, L2, and L5 support:
    • Noise figure (NF): 1.2dB
    • Input return loss (S11): –12dB
    • Output return loss (S22): –12.3dB
    • 4-element input match
  • Power gain (GP): 16.9dB
  • Input IP3 (VCC = 2.5V):
    • In-band = –5.4dBm
    • Out-of-band = –4.8dBm
  • Input P1dB: –10.2dBm (VCC = 2.5V)
  • Integrated 50Ω output match
  • Supply current: 4.6mA (10nA shutdown)
  • Flexible supply voltage: 1.8V to 3.3V
  • Automatic optical inspection (AOI) compatible package: WSON-FCRLF-6 with wettable flanks

The TRF3302-Q1 is a high-gain, low-noise amplifier (LNA) designed for GNSS receiver applications. The device has 16.9dB power gain with an ultra-low noise figure of 0.85dB for high sensitivity GNSS receivers. An input-referred P1dB of –10.2dBm and IP3 of–5.4dBm helps maintain the receiver sensitivity in the presence of jamming signals from cellular bands.

The broadband design of TRF3302-Q1 supports a wide array of bands in GNSS satellite constellations such as GPS, Galileo, BeiDou, QZSS, NavIC/IRNSS, and GLONASS. The device also supports L-band of Iridium satellite system. A 2-element (capacitor and inductor) input match provides low noise and good return loss performance for L1 (GPS), E1 (Galileo), and B1 (BeiDou) bands. The inductor value is adjustable to achieve nearly 150MHz of bandwidth with minimal performance degradation for applications that need coverage for lower GPS bands L2 through L5, Galileo E6 through E5a, BeiDou B3 through B2a, QZSS L6, NavIC L5, and GLONASS bands G2 through G3. A 4-element external input matching network combined with the wideband output of TRF3302-Q1 delivers performance coverage for all major GNSS bands with a ≅ 1.2dB NF, and S11 and S22 better than –10dB.

The TRF3302-Q1 operates on a 1.8V to 3.3V single supply and consumes only 4.6mA of current for power and thermal sensitive designs. The device features a digital logic compatible enable pin for additional power savings. The TRF3302-Q1 is rated for an operating ambient temperature of –40°C to +125°C.

The TRF3302-Q1 is a high-gain, low-noise amplifier (LNA) designed for GNSS receiver applications. The device has 16.9dB power gain with an ultra-low noise figure of 0.85dB for high sensitivity GNSS receivers. An input-referred P1dB of –10.2dBm and IP3 of–5.4dBm helps maintain the receiver sensitivity in the presence of jamming signals from cellular bands.

The broadband design of TRF3302-Q1 supports a wide array of bands in GNSS satellite constellations such as GPS, Galileo, BeiDou, QZSS, NavIC/IRNSS, and GLONASS. The device also supports L-band of Iridium satellite system. A 2-element (capacitor and inductor) input match provides low noise and good return loss performance for L1 (GPS), E1 (Galileo), and B1 (BeiDou) bands. The inductor value is adjustable to achieve nearly 150MHz of bandwidth with minimal performance degradation for applications that need coverage for lower GPS bands L2 through L5, Galileo E6 through E5a, BeiDou B3 through B2a, QZSS L6, NavIC L5, and GLONASS bands G2 through G3. A 4-element external input matching network combined with the wideband output of TRF3302-Q1 delivers performance coverage for all major GNSS bands with a ≅ 1.2dB NF, and S11 and S22 better than –10dB.

The TRF3302-Q1 operates on a 1.8V to 3.3V single supply and consumes only 4.6mA of current for power and thermal sensitive designs. The device features a digital logic compatible enable pin for additional power savings. The TRF3302-Q1 is rated for an operating ambient temperature of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
NEW TRF3302 ACTIVE 1165MHz-to-1630MHz multiband GPS and GNSS low-noise amplifier (LNA) TRF3302-Q1 is the automotive AEC Q100 Grade 1 variant

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TRF3302-Q1 1165MHz to 1630MHz, Multiband, GPS and GNSS, Low-Noise Amplifier datasheet PDF | HTML Oct 27, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TRF3302Q1EVM — TRF3302-Q1 evaluation module

The TRF3302Q1EVM (EVM) is designed to provide a quick way to evaluate the TRF3302-Q1 low-noise amplifiers. The EVM is default tuned 1300 to 1630 MHz (L1 band) operation, with a single inductor change, the EVM can be optimized for 1165 to 1320 MHz (L2/L5 bands). With four component changes, the EVM (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TRF3302-Q1 ADS Model

SLVMET5.ZIP (25420 KB) - S-parameter model
Supported products & hardware
Simulation model

TRF3302-Q1 S-Parameter Model

SLVMET4.ZIP (774 KB) - S-parameter model
Supported products & hardware
Calculation tool

RF-CASCADE-CALC-TOOL — TI RF Cascade Calculator

A browser-based RF lineup analysis tool supporting up to 10 stages. Computes gain, NF, OIP3, OIP2, OP1dB, and derived metrics. Features dual-axis Plotly charts, P1dB saturation detection, and export to CSV
Supported products & hardware
Certification

TRF3302Q1EVM-DOC-CERT — TRF3302Q1EVM EU Declaration of Conformity (DoC)

TRF3302Q1EVM EU Declaration of Conformity (DoC)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON-FCRLF (VBL) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos