RF low noise amplifiers (LNAs)
Low noise RF amplifiers offering optimized noise performance, combined with compression and distortion performance that maximizes system dynamic range
Our RF low-noise amplifiers (LNAs) enable designers to find the optimal combination of noise, linearity, RF bandwidth, and power demanded by today's and tomorrow's RF receiver needs.
Design & development resources
TRF3302 evaluation module
The TRF3302EVM (EVM) is designed to provide a quick way to evaluate the TRF3302 low-noise amplifiers. The EVM is default tuned 1300MHz to 1630MHz (L1 band) operation, with a single inductor change, the EVM can be optimized for 1165MHz to 1320MHz (L2/L5 bands). With four component changes, the EVM (...)
TRF3302-Q1 evaluation module
TRF3302-Q1 evaluation module
New products
Automotive, 1165MHz-to-1630MHz multiband GPS and GNSS low-noise amplifier (LNA)
Approx. price (USD) 1ku | 0.45
1165MHz-to-1630MHz multiband GPS and GNSS low-noise amplifier (LNA)
Approx. price (USD) 1ku | 0.23