RF transceivers, receivers, transmitters

Meet your analog performance, bandwidth needs and power budget with highly integrated solutions

Browse by category

Our portfolio of radio-frequency transceivers, receivers and transmitters feature high-performance, multichannel, multiband capabilities for cutting-edge wireless infrastructure, aerospace, defense, and test and measurement applications. Additional features enable the offloading of processor resources, digital predistortion (DPD), digital upconversion and downconversion, low latency, and a finite response filter.

Related categories


RF amplifiers


RF PLLs & synthesizers


Power amplifier monitoring

Technical resources

Application brief
Application brief
DPD Test Report: AFE77xxD With GTRB267008FC Power Amplifier (Rev. A)
DPD is a technology integrated into RF transceivers such as TI's AFE7769D to linearize power-amplifier outputs for wireless applications. Learn more in this test report involving a high-power power amplifier.
document-pdfAcrobat PDF
Analog Design Journal
Analog Design Journal
Exploring fast frequency hopping in RF sampling data converters in test and measurement applications
Data converters face challenges meeting multiband needs in software-defined radios, wireless testers and spectrum analyzers. Explore alternatives to traditional frequency hopping to keep pace with industry demands.
document-pdfAcrobat PDF
Analog Design Journal
Analog Design Journal
How anti-aliasing filter design techniques improve active RF converter front ends
Active analog-to-digital converter front ends with a fully differential amplifier offer better impedance matching, pass-band flatness and signal gain. Learn about anti-aliasing filter designs for improved system-level performance.
document-pdfAcrobat PDF

Reference designs related to RF transceivers, receivers, transmitters

Use our reference design selection tool to find designs that best match your application and parameters.

Design & development resources

Firmware
JESD204 Rapid Design IP for FPGAs connected to TI high-speed data converters

The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)

Evaluation board
AFE7769D evaluation module for quad-channel RF transceiver with dual feedback paths and CFR/DPD

The AFE7769D evaluation module (EVM) is a development platform for the AFE7769D integrated radio-frequency (RF) transceiver. AFE7769D is a high-performance, multichannel, four-transmit, four-receive, two-feedback (4T4R2FB) transceiver. It has an integrated low-power digital predistortion (DPD) (...)

Reference design
Space-grade discrete RF sampling transceiver reference design

This reference design incorporates a 10 GSPS dual digital-to-analog converter and a 5 GSPS dual analog-to-digital converter with active baluns on the RF interface supporting up through X-band. The design also incorporates a space-grade clocking daughter card and a space-grade power solution (...)

AFE7903-SEP

Radiation tolerant, 2-transmit, 2-receive (2T2R) RF-sampling transceiver, up to 12-GHz

AFE7900-SEP

Radiation-tolerant, low power, 4-transmit, 6-receive (4T6R) RF-sampling transceiver, up to 7.4-GHz

AFE7950-SEP

Radiation-tolerant 4-transmit 6-receive RF-sampling transceiver up to 12GHz

AFE8108

Eight-channel 7.4GHz RF-sampling transceiver with 6GSPS receive (RX) and 12GSPS transmit (TX)

Approx. price (USD) 1ku | 1975

AFE8104

Four-channel 7.4GHz RF-sampling transceiver with 6GSPS receive (RX) and 12GSPS transmit (TX)

Approx. price (USD) 1ku | 1200

AFE7960

4-transmit, 6-receive, Ku-band RF-sampling transceiver, max 1200-MHz IBW

Approx. price (USD) 1ku | 1750