RF transceivers

Meet your analog performance, bandwidth and power needs with highly integrated RF transceivers

Browse by category

Our high channel density, wide signal bandwidth and high resolution integrated data converters enable you to develop faster, delivers better dynamic range and lowers bill of materials in the most demanding wireless, defense and test transceiver applications.

Select by application


General purpose


Wireless infrastructure

Related categories


All high-speed ADCs > 10MSPS


All high-speed DACs > 10MSPS


All integrated ADCs & DACs

Featured RF transceivers

Technical resources

Technical article
Technical article
Keys to quick success using high-speed data converters
Learn how TI makes it easy to evaluate high speed data converters and AFEs.
document-pdfAcrobat PDF
Video series
Video series
High-speed signal chain training series
Online training series covering topics such as RF-sampling, JESD204B and more. 
Video series
Video series
High-speed data converter fundamentals
These videos cover the fundamentals of high-speed data converters, including an overview of the architectures of both ADCs and DACs.

Design & development resources

Firmware
JESD204 Rapid Design IP for FPGAs connected to TI high-speed data converters

The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)

Evaluation board
AFE7950 evaluation module for four-transmit, six-receive, X-band, RF-sampling AFE

The AFE7950 family evaluation module (EVM) is a flexible RF-sampling transceiver platform that can be configured to support up to four-transmit, four-receive, and two-feedback (4T4R+2FB) channels simultaneously. The EVM interfaces with the TI pattern/capture card solution shown below (sold (...)

AFE7900-SEP

Radiation-tolerant, low power, 4-transmit, 6-receive (4T6R) RF-sampling transceiver, up to 7.4-GHz

AFE8108

Eight-channel 7.4GHz RF-sampling transceiver with 6GSPS receive (RX) and 12GSPS transmit (TX)

Approx. price (USD) 1ku | 1975

AFE8104

Four-channel 7.4GHz RF-sampling transceiver with 6GSPS receive (RX) and 12GSPS transmit (TX)

Approx. price (USD) 1ku | 1200

AFE7960

4-transmit, 6-receive, Ku-band RF-sampling transceiver, max 1200-MHz IBW

Approx. price (USD) 1ku | 1750

AFE8128

8-transmit 8-receive 2-feedback RF-sampling transceiver, 400MHz to 7.2GHz

Approx. price (USD) 1ku | 2499