Low-power 2.4-GHz products
Proven and power-efficient solutions for any application
Our scalable portfolio of 2.4GHz wireless products provides you with an affordable option to match your memory, security or computing requirements, without compromising performance and flexibility. These products support every major low power 2.4GHz protocol from Bluetooth® to Matter. Our quality and reliable silicon is backed with TI’s internal manufacturing strategy and investments. Combined with our easy-to-use software, comprehensive educational resources, and best-in-class support, we enable accelerated development for all markets.
Learn more about these wireless technologies
Explore low-power wireless technologies
Our pre-certified wireless modules enable you to add wireless connectivity to your designs with minimal effort and faster time to market.
Benefits:
- Enable space-constrained designs by reducing printed circuit board footprints by as much as 70%.
- Streamline your wireless qualification process by leveraging TI's certifications with regulatory bodies around the world.
- Simplify your board design and supply chain, since no external components are required.
- Forgo the need for expensive radio-frequency equipment and expertise by using our internal antenna or approved reference designs.
Featured products for modules
In the context of connected devices, vulnerability in one device can compromise the entire network. There are multiple levels of security required between a wireless protocol, hardware and software to ensure system integrity. Features such as secure boot and anti-rollback verify whether the proper software is running on the device and can prevent the use of older, more vulnerable versions of firmware. For additional security, the isolation of software and even hardware from features such Arm® TrustZone separates central security tasks from normal operation. Depending on the level of security you require, we have a variety of options within our portfolio.
Secure Boot in SimpleLink™ CC13x2/CC26x2 Wireless MCUs
SimpleLink™ Academy: Bluetooth® Low Energy Advanced Security
TI Bluetooth® Low Energy User Guide: Trusted Firmware-M Implementation
Being able to use the same hardware for multiple protocols allows for use-case flexibility, especially for protocols used concurrently. Not only does concurrent multiprotocol use increase the potential for product interoperability, it combines the advantages of different protocols. For example, it is possible to enable Bluetooth® Low Energy on certain products for smartphone control but conduct regular operations on a mesh network such as Zigbee or Thread.
TI's solution to the use of concurrent multiprotocols is the dynamic multiprotocol manager (DMM), which time-multiplexes radio switching between protocols without resetting the device.
SimpleLink™ Academy DMM Examples User Guide
Dynamic Multi-protocol Manager (DMM) Tech Note (Rev. A)
Dynamic Multi-Protocol (DMM) Performance
Consumer demand for smaller products and more functionality is correspondingly affecting the electronic devices inside of them. The CC2340 family enables high-quality radio frequency and power performance in many applications.
Benefits:
- Smaller printed circuit board footprint with reduced bill of materials and integrated balun.
- Output power up to 8dBm for increased range.
- Standby power <710nA.
SimpleLink™ Academy for CC2340
SimpleLink™ Connect Mobile app
Embedded solutions paired with open-source RTOS
Build with confidence using open-source software backed by TI’s broad embedded portfolio and long-term product availability. Our Platinum-level membership in the Zephyr Foundation ensures you benefit from TI’s industry leadership, delivering a stable and fully supported ecosystem ready for production.
Choose between the official Zephyr repository with TI upstream contributions or TI-maintained and validated downstream Zephyr repositories. Streamline your development workflow across your portfolio using one comprehensive ecosystem.
Technical resources
Wireless Connectivity Technology Selection Guide (Rev. B)
SimpleLink Academy
Connect Video Series
Low-power 2.4-GHz products design & development
Whether you are working on a simple design or building a complex system, you should have confidence in your designs. Our extensive and easy-to-use hardware and software tools, and 24/7 year-round access to industry experts will empower you to drive innovation forward.
Access and download all the development tools, software, and training you need to easily develop, debug, and analyze code in the cloud or on your desktop.
Explore our broad portfolio of cost-optimized solutions addressing your wireless connectivity needs.
The Simplelink SDK’s provide a comprehensive and portable software package for the development of various wireless protocols.
Use TI extensive support offerings as your go-to source for rapid resolution throughout every step of the design process.
Our partners are a worldwide community of respected, well-established companies offering products and services that complement our semiconductor device solutions.
Design & development resources
Hardware design reviews for SimpleLink™ CC2xxx devices
The SimpleLink hardware design review process provides a way to get in touch, one-on-one, with a subject matter expert that can help review your design and provide valuable feedback. A simple three-step process for requesting a review as well as links to relevant technical documentation and (...)
SimpleLink™ low-power software development kits (SDKs)
The SimpleLink™ low-power SDKs support the CC13xx, CC23xx, CC26xx and CC27xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, (...)
SimpleLink Connect mobile app
The SimpleLink Connect mobile app is an example Bluetooth® Low Energy application for mobile devices that works with:
- CC23XX devices running the SIMPLELINK-LOWPOWER-SDK
- CC33xx devices attached to a host running the CC33XX-SOFTWARE
The app provides a baseline for users to quickly build their (...)
New products
Bluetooth wireless module with integrated antenna, 512kB flash and +8dBm
Approx. price (USD) 1ku | 2.189