Product details

Bits (#) 1 Data rate (max) (Mbps) 100 Topology Push-Pull Direction control (typ) Fixed-direction Vin (min) (V) 1.65 Vin (max) (V) 3.6 Vout (min) (V) 1.65 Vout (max) (V) 3.6 Applications GPIO Features Partial power down (Ioff), Vcc isolation Prop delay (ns) 20 Technology family 2N Supply current (max) (mA) 0.014 Rating Automotive Operating temperature range (°C) -40 to 125
Bits (#) 1 Data rate (max) (Mbps) 100 Topology Push-Pull Direction control (typ) Fixed-direction Vin (min) (V) 1.65 Vin (max) (V) 3.6 Vout (min) (V) 1.65 Vout (max) (V) 3.6 Applications GPIO Features Partial power down (Ioff), Vcc isolation Prop delay (ns) 20 Technology family 2N Supply current (max) (mA) 0.014 Rating Automotive Operating temperature range (°C) -40 to 125
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Up and down translation across 1.65 V to 3.6 V
  • AEC-Q100 automotive qualified
  • Operating temperature grade 1: –40°C to +125°C
  • Maximum quiescent current (ICCA + ICCB) of 14 µA (125°C maximum)
  • Up to 100 Mbps support across the full supply range
  • VCC Isolation Feature
    • If either VCC input is below 100 mV, the output becomes high-impedance
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • ESD protection exceeds JEDEC JS-001
    • 2000-V human body model
    • 1000-V charged-device model
  • Up and down translation across 1.65 V to 3.6 V
  • AEC-Q100 automotive qualified
  • Operating temperature grade 1: –40°C to +125°C
  • Maximum quiescent current (ICCA + ICCB) of 14 µA (125°C maximum)
  • Up to 100 Mbps support across the full supply range
  • VCC Isolation Feature
    • If either VCC input is below 100 mV, the output becomes high-impedance
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • ESD protection exceeds JEDEC JS-001
    • 2000-V human body model
    • 1000-V charged-device model

The AEC-Q100 qualified 2N7001T-Q1 device is a single-bit buffered voltage signal converter that uses two separate configurable power-supply rails to up or down translate a unidirectional signal. The device is operational with both VCCA and VCCB supplies down to 1.65 V and up to 3.60 V. VCCA defines the input threshold voltage on the A input. VCCB defines the output drive voltage on the B output.

This device is fully specified for partial-power-down applications using the Ioff current. The Ioff protection circuitry ensures that no excessive current is drawn from or to an input, output, or combined I/O that is biased to a specific voltage while the device is powered down.

The VCC isolation feature ensures that if either VCCA or VCCB is less than 100 mV, the output port (B) enters a high-impedance state.

The AEC-Q100 qualified 2N7001T-Q1 device is a single-bit buffered voltage signal converter that uses two separate configurable power-supply rails to up or down translate a unidirectional signal. The device is operational with both VCCA and VCCB supplies down to 1.65 V and up to 3.60 V. VCCA defines the input threshold voltage on the A input. VCCB defines the output drive voltage on the B output.

This device is fully specified for partial-power-down applications using the Ioff current. The Ioff protection circuitry ensures that no excessive current is drawn from or to an input, output, or combined I/O that is biased to a specific voltage while the device is powered down.

The VCC isolation feature ensures that if either VCCA or VCCB is less than 100 mV, the output port (B) enters a high-impedance state.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TXU0101-Q1 ACTIVE Automotive single-channel fixed-direction level shifter Automotive one channel fixed direction level translator with 5-V support

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet 2N7001T-Q1 Single-bit Dual-supply Buffered Voltage Signal Converter datasheet (Rev. A) PDF | HTML 29 Jul 2020
Application note Schematic Checklist - A Guide to Designing with Auto-Bidirectional Translators PDF | HTML 12 Jul 2024
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 03 Jul 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

2N7001TEVM — 2N7001T Evaluation Module for the Unidirectional Translation Device

This EVM is designed to support the 2N7001T which is a unidirectional translation device. The 2N7001T operates from 1.8V to 3.6V, and has a higher drive strength of up to 12mA.
User guide: PDF
Not available on TI.com
Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Not available on TI.com
Simulation model

2N7001T-Q1 IBIS Model

SCEM697.ZIP (42 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos