ADC12D1620QML-SP

ACTIVE

Product details

Sample rate (max) (Msps) 1600, 3200 Resolution (Bits) 12 Number of input channels 1, 2 Interface type Parallel LVDS Analog input BW (MHz) 2400 Features Ultra High Speed Rating Space Peak-to-peak input voltage range (V) 0.8 Power consumption (typ) (mW) 3880 Architecture Folding Interpolating SNR (dB) 59.8 ENOB (Bits) 9.5 SFDR (dB) 67.4 Operating temperature range (°C) -55 to 125 Input buffer Yes Radiation, TID (typ) (krad) 300 Radiation, SEL (MeV·cm2/mg) 120
Sample rate (max) (Msps) 1600, 3200 Resolution (Bits) 12 Number of input channels 1, 2 Interface type Parallel LVDS Analog input BW (MHz) 2400 Features Ultra High Speed Rating Space Peak-to-peak input voltage range (V) 0.8 Power consumption (typ) (mW) 3880 Architecture Folding Interpolating SNR (dB) 59.8 ENOB (Bits) 9.5 SFDR (dB) 67.4 Operating temperature range (°C) -55 to 125 Input buffer Yes Radiation, TID (typ) (krad) 300 Radiation, SEL (MeV·cm2/mg) 120
CCGA (NAA) 376 780.6436 mm² 27.94 x 27.94 CLGA (FVA) 256 780.6436 mm² 27.94 x 27.94
  • Total ionizing dose (TID) to 300 krad(Si)
  • Single event functional interrupt (SEFI) tested
  • Single event latch-up (SEL) > 120 MeV-cm2/mg
  • Cold sparing capable
  • Wide temperature range –55°C to +125°C
  • Power consumption = 3.8 W or 2.7 W (1600- or 800-MHz clock)
  • 3-dB Input bandwidth = 3 GHz
  • Low-sampling power-saving mode (LSPSM) reduces power consumption and improves performance for fCLK ≤ 800 MHz
  • Auto-sync function for multi-chip systems
  • Time stamp feature to capture external trigger
  • Test patterns at output for system debug
  • 1:1 Non-demuxed or 1:2 or 1:4 parallel demuxed LVDS outputs
  • Single 1.9-V power supply
  • Total ionizing dose (TID) to 300 krad(Si)
  • Single event functional interrupt (SEFI) tested
  • Single event latch-up (SEL) > 120 MeV-cm2/mg
  • Cold sparing capable
  • Wide temperature range –55°C to +125°C
  • Power consumption = 3.8 W or 2.7 W (1600- or 800-MHz clock)
  • 3-dB Input bandwidth = 3 GHz
  • Low-sampling power-saving mode (LSPSM) reduces power consumption and improves performance for fCLK ≤ 800 MHz
  • Auto-sync function for multi-chip systems
  • Time stamp feature to capture external trigger
  • Test patterns at output for system debug
  • 1:1 Non-demuxed or 1:2 or 1:4 parallel demuxed LVDS outputs
  • Single 1.9-V power supply

The ADC12D1620QML uses a package redesign to achieve better ENOB, SNR, and X-talk compared to the ADC12D1600QML. As is its predecessor, the ADC12D1620QML is a low-power, high-performance CMOS analog-to-digital converter (ADC) that digitizes signals at a 12-bit resolution at sampling rates up to 3.2 GSPS in an interleaved mode. It can also be used as a dual-channel ADC for sampling rates up to 1.6 GSPS. For sampling rates below 800 MHz, there is a low-sampling power-saving mode (LSPSM) that reduces power consumption to less than 1.4 W per channel (typical). The ADC can support conversion rates as low as 200 MSPS.

The ADC12D1620QML uses a package redesign to achieve better ENOB, SNR, and X-talk compared to the ADC12D1600QML. As is its predecessor, the ADC12D1620QML is a low-power, high-performance CMOS analog-to-digital converter (ADC) that digitizes signals at a 12-bit resolution at sampling rates up to 3.2 GSPS in an interleaved mode. It can also be used as a dual-channel ADC for sampling rates up to 1.6 GSPS. For sampling rates below 800 MHz, there is a low-sampling power-saving mode (LSPSM) that reduces power consumption to less than 1.4 W per channel (typical). The ADC can support conversion rates as low as 200 MSPS.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Top documentation Type Title Format options Date
* Data sheet ADC12D1620QML-SP 12-Bit, Single Or Dual, 3200- or 1600-MSPS RF Sampling Analog-to-Digital Converter (ADC) datasheet (Rev. A) PDF | HTML 12 Oct 2021
* Radiation & reliability report ADC12D1600QML-SP/ADC12D1620QML-SP Single-Event Effects (SEE) Radiation Report 27 Jul 2020
* Radiation & reliability report Single Event Effects Characterization of Texas Instruments ADC12D1600CCMLS 14 Jun 2018
* Radiation & reliability report ADC12D1600CCMLS TID Report 17 Jan 2013
* Radiation & reliability report Analysis of Low Dose Rate Effects on Parasitic Bipolar Structures in CMOS Proces 04 May 2012
Application brief DLA Approved Optimizations for QML Products (Rev. C) PDF | HTML 17 Jun 2025
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. B) PDF | HTML 10 Jun 2025
Selection guide TI Space Products (Rev. K) 04 Apr 2025
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) 20 Feb 2025
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Application brief Understanding Op Amp Noise in Audio Circuits PDF | HTML 14 Jun 2021
User guide ADC1xD1x00CVAL Board User’s Guide 09 Jun 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TSW12D1620EVM-CVAL — ADC12D1620QML-SP evaluation module for 300-krad, 12-bit, dual 1.6-GSPS or single 3.2-GSPS ADC

The TSW12D1620EVM-CVAL is a 1.5-GHz wideband receiver evaluation module (EVM) that includes ceramic engineering models of the amplifier, analog-to-digital converter (ADC), clocking, temperature sensor, microcontroller, and power solution. The board is best suited for (...)

User guide: PDF
Not available on TI.com
Firmware

SBAC235 MSP430FR5969 Firmware

Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-070004 — Space-grade reference design using integrated digital-output temperature sensor

This reference design illustrates the fact that several spacecraft projects provide a system health status telemetry that ground personnel monitor in real time. This reference design shows an example using a digital output temperature sensor to acquire temperature data on a sub-system using a (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
CCGA (NAA) 376 Ultra Librarian
CLGA (FVA) 256 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos