TIDA-070004
Space-grade reference design using integrated digital-output temperature sensor
TIDA-070004
Overview
This reference design illustrates the fact that several spacecraft projects provide a system health status telemetry that ground personnel monitor in real time. This reference design shows an example using a digital output temperature sensor to acquire temperature data on a sub-system using a radiation hardened MSP430FR5969-SP microcontroller (MCU). This system implements a SPI based slave that responds to a host request for temperature data using a simple register read/write protocol. The reference design includes a TMP461-SP with local temperature sensing and remote diode temperature sensing of an ADC12D1620QML-SP. The board used for this reference design is the TSW12D1620EVM-CVAL. This approach can be used as a starting point for a remote subsystem temperature and health monitor.
Features
- Local temperature sensing with ±2°C accuracy
- Remote temperature sensing with ±1.5°C accuracy
- Ultra-low power radiation hardened MCU
- I2C temperature sensor output(TMP461-SP)
- SPI-based slave interface to host
Industrial
- Command & data handling (C&DH)
- Command & data handling (C&DH)
- Command & data handling (C&DH)
- Communications payload
- Communications payload
- Optical imaging payload
- Optical imaging payload
- Radar imaging payload
- Radar imaging payload
- Satellite electrical power system (EPS)
- Satellite electrical power system (EPS)
- Satellite motor & actuator drive electronics
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
ADC12D1620QML-SP — Radiation-hardened, QML-V, 300krad, 12-bit dual 1.6GSPS or single 3.2GSPS ADC
MSP430FR5969-SP — Radiation-hardened, Mixed-Signal Microcontroller
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Design guide | Space-Grade Temp-Sensing Ref Design Using Integrated Digital-Output (Rev. A) | Jul 29, 2019 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.