ADS4249

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
ADC3648 ACTIVE 14-bit two-channel 250MSPS ADC with LVDS interface and up to 32768x decimation Higher SNR

Product details

Sample rate (max) (Msps) 250 Resolution (Bits) 14 Number of input channels 2 Interface type DDR LVDS, Parallel CMOS Analog input BW (MHz) 600 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 470 Architecture Pipeline SNR (dB) 72.8 ENOB (Bits) 11.45 SFDR (dB) 82 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 250 Resolution (Bits) 14 Number of input channels 2 Interface type DDR LVDS, Parallel CMOS Analog input BW (MHz) 600 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 470 Architecture Pipeline SNR (dB) 72.8 ENOB (Bits) 11.45 SFDR (dB) 82 Operating temperature range (°C) -40 to 85 Input buffer No
VQFN (RGC) 64 81 mm² (9 mm × 9 mm)
  • Maximum Sample Rate: 250 MSPS
  • Ultra-Low Power with Single 1.8-V Supply:
    • 560-mW Total Power at 250 MSPS
  • High Dynamic Performance:
    • 80-dBc SFDR at 170 MHz
    • 71.7-dBFS SNR at 170 MHz
  • Crosstalk: > 90 dB at 185 MHz
  • Programmable Gain up to 6 dB for
    SNR/SFDR Trade-off
  • DC Offset Correction
  • Output Interface Options:
    • 1.8-V Parallel CMOS Interface
    • Double Data Rate (DDR) LVDS with
      Programmable Swing:
      • Standard Swing: 350 mV
      • Low Swing: 200 mV
  • Supports Low Input Clock Amplitude
    Down to 200 mVPP
  • Package: 9-mm × 9-mm, 64-Pin Quad Flat No-
    Lead (QFN) Package
  • Maximum Sample Rate: 250 MSPS
  • Ultra-Low Power with Single 1.8-V Supply:
    • 560-mW Total Power at 250 MSPS
  • High Dynamic Performance:
    • 80-dBc SFDR at 170 MHz
    • 71.7-dBFS SNR at 170 MHz
  • Crosstalk: > 90 dB at 185 MHz
  • Programmable Gain up to 6 dB for
    SNR/SFDR Trade-off
  • DC Offset Correction
  • Output Interface Options:
    • 1.8-V Parallel CMOS Interface
    • Double Data Rate (DDR) LVDS with
      Programmable Swing:
      • Standard Swing: 350 mV
      • Low Swing: 200 mV
  • Supports Low Input Clock Amplitude
    Down to 200 mVPP
  • Package: 9-mm × 9-mm, 64-Pin Quad Flat No-
    Lead (QFN) Package

The ADS4249 is a member of the ADS42xx ultralow-power family of dual-channel, 12-bit and 14-bit analog-to-digital converters (ADCs). Innovative design techniques are used to achieve high dynamic performance, while consuming extremely low power with a 1.8-V supply. This topology makes the ADS4249 well-suited for multi-carrier, wide-bandwidth communications applications.

The ADS4249 has gain options that can be used to improve SFDR performance at lower full-scale input ranges. This device also includes a dc offset correction loop that can be used to cancel the ADC offset. Both DDR LVDS and parallel CMOS digital output interfaces are available in a compact QFN-64 PowerPAD package.

The device includes internal references while the traditional reference pins and associated decoupling capacitors have been eliminated. The ADS4249 is specified over the industrial temperature range (–40°C to 85°C).

The ADS4249 is a member of the ADS42xx ultralow-power family of dual-channel, 12-bit and 14-bit analog-to-digital converters (ADCs). Innovative design techniques are used to achieve high dynamic performance, while consuming extremely low power with a 1.8-V supply. This topology makes the ADS4249 well-suited for multi-carrier, wide-bandwidth communications applications.

The ADS4249 has gain options that can be used to improve SFDR performance at lower full-scale input ranges. This device also includes a dc offset correction loop that can be used to cancel the ADC offset. Both DDR LVDS and parallel CMOS digital output interfaces are available in a compact QFN-64 PowerPAD package.

The device includes internal references while the traditional reference pins and associated decoupling capacitors have been eliminated. The ADS4249 is specified over the industrial temperature range (–40°C to 85°C).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
ADS4229 ACTIVE Dual-Channel, 12-Bit, 250-MSPS Analog-to-Digital Converter (ADC) Same family, pinout and speed, but 12-bit resolution.

Technical documentation

No results found. Please clear your search and try again.
View all 11
Top documentation Type Title Format options Date
* Data sheet ADS4249 Dual-Channel, 14-Bit, 250-MSPS Ultralow-Power ADC datasheet (Rev. E) PDF | HTML Jan 7, 2016
* User guide Interfacing Altera FPGAs to ADS4249 and DAC3482 (TIDA-00069 Reference Guide) Jul 10, 2012
Application note Design Considerations for Avoiding Timing Errors during High-Speed ADC, LVDS Dat (Rev. A) May 22, 2015
Application note Signal Chain Noise Figure Analysis Oct 29, 2014
Design guide TSW1265 Dual-Wideband RF-to-Digital Receiver Design Guide Sep 3, 2013
Application note Why Use Oversampling when Undersampling Can Do the Job? (Rev. A) Jul 19, 2013
User guide TIDA-00070 Verified Design Reference Guide Jan 23, 2013
User guide HSDC-SEK-10 Jan 17, 2013
Application note High-Speed, Analog-to-Digital Converter Basics Jan 11, 2012
User guide TSW3725 Evaluation Module Oct 25, 2011
Application note QFN Layout Guidelines Jul 28, 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS4249EVM — ADS4249 Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter Evaluation Module

The ADS4249EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS4249 device, an extremely low power dual channel 14-bit 250 MSPS analog to digital converter. The ADC features a configurable parallel DDR LVDS or CMOS outputs. The EVM provides a (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TSW1265EVM — Wideband Dual Receiver Reference Design and Evaluation Platform

The TSW1265EVM is a wideband dual receiver reference design and evaluation platform. The signal chain allows conversion from RF to bits using a dual-channel downconverter mixer, the LMH6521 dual-channel DVGA, and the ADS4249 14-bit 250-MSPS ADC. The TSW1265EVM also includes the LMK04800 dual-PLL (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

ADS58C28SPIGUI-SW — ADS42xxx SPI GUI

ADS58C28SPIGUI-SW is the installation package for ADS58C28_ADS42xx_GUI which is used to access or write internal registers of ADS58C28 through an on-board USB port.
Supported products & hardware
GUI for evaluation module (EVM)

DATACONVERTERPRO-SW — High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

Supported products & hardware
Simulation model

ADS4249 IBIS Model

SBAM107.ZIP (41 KB) - IBIS model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Design tool

SBAC119 — TIGAR (Texas Instruments Graphical Evaluation of ADC Response Tool)

Supported products & hardware
Reference design

TIDA-00068 — Basestation Transceiver with DPD Feedback Path

The design is for a small cell base station development platform.  It provides two real receive paths, two complex transmit paths, and a shared real feedback path.  This design has macro basestation performance, but with small cell base station footprint.  The current design handles (...)

Supported products & hardware
Reference design

TIDA-00069 — FPGA Firmware Example of How To Interface Altera FPGAs to High-Speed LVDS-Interface Data Converters

This reference design and the associated example Verilog code can be used as a starting point for interfacing Altera FPGAs to Texas Instruments' high-speed LVDS-interface analog-to-digital converters (ADC) and digital-to-analog converters (DAC). The firmware implementation is explained and the (...)

Supported products & hardware
Reference design

TIDA-00070 — FPGA Firmware Project for Measuring Bit Errors in the Output Word of an A to D Converter

For applications where there are bit errors and resulting sample errors (also called sparkle codes, word errors, or code errors), the ability to measure the Error rates caused by these bit errors is important. This FPGA firmware based application note proposes a method to accurately measure these (...)

Supported products & hardware
Reference design

TIDA-00073 — Dual-Wideband RF-to-Digital Receiver Design

The TSW1265EVM is an example design of a wideband RF to digital dual receiver solution capable of digitizing up to 125MHz of spectrum. The system provides a reference on how to use the ADS4249, LMH6521, LMK0480x, and a dual mixer to achieve this.  This reference EVEM coupled with a capture (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGC) 64 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos