Product details

Sample rate (max) (Msps) 160 Resolution (Bits) 14 Number of input channels 2 Interface type JESD204B Analog input BW (MHz) 900 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2.5 Power consumption (typ) (mW) 1360 Architecture Pipeline SNR (dB) 75.2 ENOB (Bits) 12 SFDR (dB) 100 Operating temperature range (°C) -40 to 85 Input buffer Yes
Sample rate (max) (Msps) 160 Resolution (Bits) 14 Number of input channels 2 Interface type JESD204B Analog input BW (MHz) 900 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2.5 Power consumption (typ) (mW) 1360 Architecture Pipeline SNR (dB) 75.2 ENOB (Bits) 12 SFDR (dB) 100 Operating temperature range (°C) -40 to 85 Input buffer Yes
VQFN (RGC) 64 81 mm² (9 mm × 9 mm)
  • Dual-Channel ADCs
  • 14-Bit Resolution
  • Maximum Clock Rate: 160 MSPS
  • JESD204B Serial Interface
    • Subclass 0, 1, 2 Compliant
    • Up to 3.125 Gbps
    • Two- and Four-Lane Support
  • Analog Input Buffer with High-Impedance
    Input
  • Flexible Input Clock Buffer:
    Divide-by-1, -2, and -4
  • Differential Full-Scale Input: 2 VPP and 2.5 VPP
    (Register Programmable)
  • Package: 9-mm × 9-mm QFN-64
  • Power Dissipation: 679 mW/Ch
  • Aperture Jitter: 85 fS rms
  • Internal Dither
  • Channel Isolation: 100 dB
  • Performance:
    • fIN = 170 MHz at 2 VPP, –1 dBFS
      • SNR: 72.9 dBFS
      • SFDR: 90 dBc for HD2, HD3
      • SFDR: 100 dBc for Non HD2, HD3
    • fIN = 170 MHz at 2.5 VPP, –1 dBFS
      • SNR: 74.2 dBFS
      • SFDR: 84 dBc for HD2, HD3 and
        95 dBc for Non HD2, HD3
  • Dual-Channel ADCs
  • 14-Bit Resolution
  • Maximum Clock Rate: 160 MSPS
  • JESD204B Serial Interface
    • Subclass 0, 1, 2 Compliant
    • Up to 3.125 Gbps
    • Two- and Four-Lane Support
  • Analog Input Buffer with High-Impedance
    Input
  • Flexible Input Clock Buffer:
    Divide-by-1, -2, and -4
  • Differential Full-Scale Input: 2 VPP and 2.5 VPP
    (Register Programmable)
  • Package: 9-mm × 9-mm QFN-64
  • Power Dissipation: 679 mW/Ch
  • Aperture Jitter: 85 fS rms
  • Internal Dither
  • Channel Isolation: 100 dB
  • Performance:
    • fIN = 170 MHz at 2 VPP, –1 dBFS
      • SNR: 72.9 dBFS
      • SFDR: 90 dBc for HD2, HD3
      • SFDR: 100 dBc for Non HD2, HD3
    • fIN = 170 MHz at 2.5 VPP, –1 dBFS
      • SNR: 74.2 dBFS
      • SFDR: 84 dBc for HD2, HD3 and
        95 dBc for Non HD2, HD3

The ADS42JB46 is a high-linearity, dual-channel, 14-bit, 160-MSPS, analog-to-digital converter (ADC). This device supports the JESD204B serial interface with data rates up to 3.125 Gbps. The buffered analog input provides uniform input impedance across a wide frequency range while minimizing sample-and-hold glitch energy, thus making driving analog inputs up to very high input frequencies easy. A sampling clock divider allows more flexibility for system clock architecture design. The device employs internal dither algorithms to provide excellent spurious-free dynamic range (SFDR) over a large input frequency range.

The ADS42JB46 is a high-linearity, dual-channel, 14-bit, 160-MSPS, analog-to-digital converter (ADC). This device supports the JESD204B serial interface with data rates up to 3.125 Gbps. The buffered analog input provides uniform input impedance across a wide frequency range while minimizing sample-and-hold glitch energy, thus making driving analog inputs up to very high input frequencies easy. A sampling clock divider allows more flexibility for system clock architecture design. The device employs internal dither algorithms to provide excellent spurious-free dynamic range (SFDR) over a large input frequency range.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS42JB46EVM — ADS42JB46 Dual-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter Evaluation Module

The ADS42JB46EVM is an evaluation module (EVM) that allows for the evaluation of the ADS42JB46 and LMK04828 clock jitter cleaner. ADS42JB46 is a low-power, 14-bit, 160-MSPS analog-to-digital converter (ADC) with a buffered analog input and outputs featuring a JESD204B interface. The EVM has (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Firmware

TI204C-IP — Request for JESD204 rapid design IP

The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)

Supported products & hardware
GUI for evaluation module (EVM)

DATACONVERTERPRO-SW — High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

Supported products & hardware
GUI for evaluation module (EVM)

SLAC544 — ADS42JBxx GUI v1p1 installer

Supported products & hardware
Simulation model

ADS42JB46 IBIS Model

SBAM174.ZIP (174 KB) - IBIS model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGC) 64 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos