Product details

Sample rate (max) (Msps) 500 Resolution (Bits) 14 Number of input channels 4 Interface type JESD204B Analog input BW (MHz) 900 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 1.25 Power consumption (typ) (mW) 3500 Architecture Pipeline SNR (dB) 68.3 ENOB (Bits) 11 SFDR (dB) 95 Operating temperature range (°C) -40 to 85 Input buffer Yes
Sample rate (max) (Msps) 500 Resolution (Bits) 14 Number of input channels 4 Interface type JESD204B Analog input BW (MHz) 900 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 1.25 Power consumption (typ) (mW) 3500 Architecture Pipeline SNR (dB) 68.3 ENOB (Bits) 11 SFDR (dB) 95 Operating temperature range (°C) -40 to 85 Input buffer Yes
VQFN (RGC) 64 81 mm² (9 mm × 9 mm)
  • 4 Channel, 14-Bit 500 MSPS ADC
  • Analog input buffer with high impedance input
  • Flexible input clock buffer with divide by 1/2/4
  • 1.25 VPP Differential full-scale input
  • JESD204B Serial interface
    • Subclass 1 compliant up to 5 Gbps
    • 1 Lane Per ADC up to 250 Msps
    • 2 Lanes Per ADC up to 500 Msps
  • 64-Pin QFN Package (9 mm x 9 mm)
  • Key specifications:
    • Power dissipation: 875 mW/ch
    • Input bandwidth (3 dB): 900 MHz
    • Aperture jitter: 98 fs rms
    • Channel isolation: 85 dB
    • Performance at ƒin = 170 MHz at 1.25 VPP,
      1lane 2x Decimation –1 dBFS
      • SNR: 67.2 dBFS
      • SFDR: 85 dBc HD2,3; 95 dBFS non-HD2,3
    • Performance at ƒin = 370 MHz at 1.25 VPP,
      2lane no Decimation –1 dBFS
      • SNR: 64.7 dBFS
      • SFDR: 75 dBc HD2,3; 83 dBFS non-HD2,3
  • 4 Channel, 14-Bit 500 MSPS ADC
  • Analog input buffer with high impedance input
  • Flexible input clock buffer with divide by 1/2/4
  • 1.25 VPP Differential full-scale input
  • JESD204B Serial interface
    • Subclass 1 compliant up to 5 Gbps
    • 1 Lane Per ADC up to 250 Msps
    • 2 Lanes Per ADC up to 500 Msps
  • 64-Pin QFN Package (9 mm x 9 mm)
  • Key specifications:
    • Power dissipation: 875 mW/ch
    • Input bandwidth (3 dB): 900 MHz
    • Aperture jitter: 98 fs rms
    • Channel isolation: 85 dB
    • Performance at ƒin = 170 MHz at 1.25 VPP,
      1lane 2x Decimation –1 dBFS
      • SNR: 67.2 dBFS
      • SFDR: 85 dBc HD2,3; 95 dBFS non-HD2,3
    • Performance at ƒin = 370 MHz at 1.25 VPP,
      2lane no Decimation –1 dBFS
      • SNR: 64.7 dBFS
      • SFDR: 75 dBc HD2,3; 83 dBFS non-HD2,3

The ADS54J54 is a low power, wide bandwidth 14-bit 500 MSPS quad channel analog-to-digital converter (ADC). It supports the JESD204B serial interface with data rates up to 5 Gbps supporting 1 or 2 lanes per ADC. The buffered analog input provides uniform input impedance across a wide frequency range while minimizing sample-and-hold glitch energy. A sampling clock divider allows more flexibility for system clock architecture design. The ADS54J54 provides excellent spurious-free dynamic range (SFDR) over a large input frequency range with very low power consumption. Optional 2x Decimation Filter provides high-pass or low-pass filter modes.

The ADS54J54 is a low power, wide bandwidth 14-bit 500 MSPS quad channel analog-to-digital converter (ADC). It supports the JESD204B serial interface with data rates up to 5 Gbps supporting 1 or 2 lanes per ADC. The buffered analog input provides uniform input impedance across a wide frequency range while minimizing sample-and-hold glitch energy. A sampling clock divider allows more flexibility for system clock architecture design. The ADS54J54 provides excellent spurious-free dynamic range (SFDR) over a large input frequency range with very low power consumption. Optional 2x Decimation Filter provides high-pass or low-pass filter modes.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet ADS54J54 Quad Channel 14-Bit 500 MSPS ADC datasheet (Rev. A) PDF | HTML Aug 1, 2019
* User guide Pipeline ADC Code Error Rate Analysis and Measurement Nov 3, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS54J54EVM — ADS54J54 Quad-Channel, 14-Bit, 500-MSPS Analog-to-Digital Converter Evaluation Module

The ADS54J54 EVM demonstrates the performance of a quad 500Msps 14 bit ADC with the JESD204B interface. It includes the ADS54J54 device and JESD204B clocking is provided by the LMK04828 and TI voltage regulators to provide the necessary voltages. The input for each channel of the ADC is by default (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Firmware

TI204C-IP — Request for JESD204 rapid design IP

The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)

Supported products & hardware
GUI for evaluation module (EVM)

DATACONVERTERPRO-SW — High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

Supported products & hardware
GUI for evaluation module (EVM)

SLAC624 — ADS54J54 EVM SPI GUI Installer v1.1

Supported products & hardware
Simulation model

ADS54J54 and ADS58J89 IBIS Model

SBAM247.ZIP (31 KB) - IBIS model
Supported products & hardware
Simulation model

ADS54J54 IBIS-AMI Model

SLAM308.ZIP (1371 KB) - IBIS-AMI model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGC) 64 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos