Product details

Resolution (Bits) 14 Sample rate (max) (ksps) 2000 Number of input channels 2 Interface type SPI Architecture SAR Input type Differential Multichannel configuration Multiplexed Rating Catalog Reference mode External Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 10.5 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 84 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.25
Resolution (Bits) 14 Sample rate (max) (ksps) 2000 Number of input channels 2 Interface type SPI Architecture SAR Input type Differential Multichannel configuration Multiplexed Rating Catalog Reference mode External Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 10.5 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 84 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.25
WQFN (RTE) 16 9 mm² 3 x 3
  • Sample Rate: 2 MSPS
  • 14-Bit, Pin-Compatible with 8/10/12-bit ADS7947/8/9 Family (ADS7946)
  • Outstanding Performance:
    • SNR: 84 dB (ADS7945)
    • No Missing Codes
    • INL: 1.5 LSB (max) (ADS7945)
  • Low Power:
    • 11.6 mW at 2 MSPS Operation
    • Auto Power-Down at Lower Speeds: 7.2 mW at 500 kSPS1.4 mW at 100 kSPS0.3 mW at 20 kSPS
  • Wide Supply Range:
    • Analog: 2.7 V to 5.25 V
    • Digital: 1.65 V to AVDD
  • Simple Serial Interface (SPI)
  • Fully Specified from –40°C to +125°C
  • Tiny Footprint: 3 mm × 3 mm QFN
  • Sample Rate: 2 MSPS
  • 14-Bit, Pin-Compatible with 8/10/12-bit ADS7947/8/9 Family (ADS7946)
  • Outstanding Performance:
    • SNR: 84 dB (ADS7945)
    • No Missing Codes
    • INL: 1.5 LSB (max) (ADS7945)
  • Low Power:
    • 11.6 mW at 2 MSPS Operation
    • Auto Power-Down at Lower Speeds: 7.2 mW at 500 kSPS1.4 mW at 100 kSPS0.3 mW at 20 kSPS
  • Wide Supply Range:
    • Analog: 2.7 V to 5.25 V
    • Digital: 1.65 V to AVDD
  • Simple Serial Interface (SPI)
  • Fully Specified from –40°C to +125°C
  • Tiny Footprint: 3 mm × 3 mm QFN

The ADS7945/6 are 14-bit, 2 MSPS analog-to-digital converters (ADCs), with differential and single-ended inputs, respectively. The devices operate at a 2 MSPS sample rate with a standard 16-clock data frame. The devices feature both outstanding dc precision and excellent dynamic performance; the ADS7946 is pin-compatible with the 8/10/12-bit ADS7947/8/9 devices. The devices include a two-channel input multiplexer and a low-power successive approximation register (SAR) ADC with an inherent sample-and-hold (S/H) input stage.

The ADS7945/6 support a wide analog supply range that allows the full-scale input range to extend to ±5 V differential or 5 V single-ended. A simple SPI™, with a digital supply that can operate as low as 1.65 V, allows for easy interfacing to a wide variety of digital controllers. Automatic power-down can be enabled when operating at slower speeds to dramatically reduce power consumption.

Offered in a tiny 3 mm × 3 mm QFN package, the ADS7945/6 are fully specified over the extended temperature range of –40°C to +125°C and are suitable for a wide variety of data acquisition applications where high performance, low power, and small package size are key.

The ADS7945/6 are 14-bit, 2 MSPS analog-to-digital converters (ADCs), with differential and single-ended inputs, respectively. The devices operate at a 2 MSPS sample rate with a standard 16-clock data frame. The devices feature both outstanding dc precision and excellent dynamic performance; the ADS7946 is pin-compatible with the 8/10/12-bit ADS7947/8/9 devices. The devices include a two-channel input multiplexer and a low-power successive approximation register (SAR) ADC with an inherent sample-and-hold (S/H) input stage.

The ADS7945/6 support a wide analog supply range that allows the full-scale input range to extend to ±5 V differential or 5 V single-ended. A simple SPI™, with a digital supply that can operate as low as 1.65 V, allows for easy interfacing to a wide variety of digital controllers. Automatic power-down can be enabled when operating at slower speeds to dramatically reduce power consumption.

Offered in a tiny 3 mm × 3 mm QFN package, the ADS7945/6 are fully specified over the extended temperature range of –40°C to +125°C and are suitable for a wide variety of data acquisition applications where high performance, low power, and small package size are key.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
ADS7946 ACTIVE 14-Bit, 2MSPS, Dual-Channel, Unipolar, Pseudo-Differential, u-Power SAR ADC Pseudo differential and single-ended input type

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS7945EVM-PDK — ADS7945 Performance Demonstration Kit

The ADS794xEVM-PDK is designed to evaluate the ADS7945 and ADS7946 analog-to-digital converters. These converters are 14-bit dual-channel differential SAR converters with a maximum throughput rate of 2MSPS. The ADS7945 offers fully-differential input voltages while the ADS7946’s pseudo (...)

User guide: PDF
Simulation model

ADS7945 TINA-TI Spice Model

SBAM186.ZIP (48 KB) - TINA-TI Spice Model
Simulation model

ADS7945 TINA-TI Transient Reference Design

SBAM187.TSC (4296 KB) - TINA-TI Reference Design
Simulation model

ADS7945/6/7/8/9 IBIS Model (Rev. A)

SBAM054A.ZIP (49 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware

Supported products & hardware

Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos