ADS7945EVM-PDK

ADS7945EVM-PDK

Order now

Overview

The ADS794xEVM-PDK is designed to evaluate the ADS7945 and ADS7946 analog-to-digital converters. These converters are 14-bit dual-channel differential SAR converters with a maximum throughput rate of 2MSPS. The ADS7945 offers fully-differential input voltages while the ADS7946’s pseudo differential inputs offer singled-ended input voltages with common-mode noise cancelling capabilities. The EVM includes input drivers that allow the selection between bipolar and unipolar input voltages. A low noise reference is provided on-board as well as the option to use an external reference. The EVM gives access to every pin of the converter making it easy to connect to any host microprocessor or TI DSP based system.

 

Features
  • 5V, 3.3V, or 1.8V logic compatible with 16-bit 40Mhz SPI Interface
  • Simple channel selection with a single 16-bit word command
  • Serial interface header for easy connection to TI DSP based communication systems
  • Compatible with the TI Modular EVM System
  • Voltage reference options: on-board REF5040 (4.096V) reference or external reference
  • Voltage reference buffering using OPA350
  • On-board OPA836 (200MHz BW / 1mA quiescent current) ADC input drivers
  • Jumper selectable bipolar ( -Vref/2 to +Vref/2 ) or unipolar ( 0V to Vref ) input range with 5V supply
High-speed op amps (GBW ≥ 50 MHz)
OPA2835 — Dual, Ultra Low Power, Rail to Rail Out, Negative Rail In, VFB Amplifier OPA2836 — Dual, Very Low Power, Rail to Rail out, Negative Rail in, VFB Op Amp OPA2836-Q1 — Automotive, Dual, Very Low Power, Rail to Rail output, VFB Op Amp OPA835 — Ultra Low Power, Rail to Rail Out, Negative Rail In, VFB Amplifier OPA836 — Very Low Power, Rail to Rail out, Negative Rail in, VFB Op Amp

 

Precision ADCs
ADS7945 — 14-Bit, 2MSPS, Dual-Channel, Unipolar, Differential, u-Power SAR ADC
Download View video with transcript Video

Order & start development

Evaluation board

ADS7945EVM-PDK — ADS7945 Performance Demonstration Kit

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

ADS7945EVM-PDK — ADS7945 Performance Demonstration Kit

close
Version: null
Release date:
GUI for evaluation module (EVM)

ADCPRO — Analog-to-digital converter pro (ADCPro™) evaluation software

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
ADS1120EVM — ADS1120 Evaluation Module ADS1220EVM — ADS1220 evaluation module ADS1256EVM-PDK — ADS1256 Performance Demonstration Kit ADS1259EVM-PDK — ADS1259 Performance Demonstration Kit ADS1282EVM-PDK — ADS1282 performance demonstration kit ADS7924EVM-PDK — ADS7924 Performance Demonstration Kit ADS7945EVM-PDK — ADS7945 Performance Demonstration Kit ADS7957EVM-PDK — ADS7957 Performance Demonstration Kit ADS7961EVM-PDK — ADS7961 Performance Demonstration Kit ADS8028EVM-PDK — ADS8028 Performance Demonstration Kit ADS8320EVM-PDK — ADS8320 Performance Development Kit ADS8325EVM-PDK — ADS8325 Performance Development Kit ADS8326EVM-PDK — ADS8326 Performance Development Kit ADS8339EVM-PDK — ADS8339 16-bit, 250-kSPS, miniature SAR ADC evaluation module performance demonstration kit (PDK) ADS8638EVM-PDK — ADS8638 Performance Demonstration Kit

ADCPRO — Analog-to-digital converter pro (ADCPro™) evaluation software

close
Version: 2.0.1
Release date: Feb 16, 2024

GUI Installer

SHA-256 checksum
lock = Requires export approval (1 minute)
Hardware development
Evaluation board
ADS1120EVM — ADS1120 Evaluation Module ADS1220EVM — ADS1220 evaluation module ADS1256EVM-PDK — ADS1256 Performance Demonstration Kit ADS1259EVM-PDK — ADS1259 Performance Demonstration Kit ADS1282EVM-PDK — ADS1282 performance demonstration kit ADS7924EVM-PDK — ADS7924 Performance Demonstration Kit ADS7945EVM-PDK — ADS7945 Performance Demonstration Kit ADS7957EVM-PDK — ADS7957 Performance Demonstration Kit ADS7961EVM-PDK — ADS7961 Performance Demonstration Kit ADS8028EVM-PDK — ADS8028 Performance Demonstration Kit ADS8320EVM-PDK — ADS8320 Performance Development Kit ADS8325EVM-PDK — ADS8325 Performance Development Kit ADS8326EVM-PDK — ADS8326 Performance Development Kit ADS8339EVM-PDK — ADS8339 16-bit, 250-kSPS, miniature SAR ADC evaluation module performance demonstration kit (PDK) ADS8638EVM-PDK — ADS8638 Performance Demonstration Kit

Documentation

Release Information

ADCPro™ is a modular software system for evaluating analog-to-digital converters (ADCs) without the need for expensive logic analyzers and complex analysis routines. Used alone it is suitable for performing analysis on data sets captured from ADC testing; when paired with a Texas Instruments ADC evaluation module (EVM) and suitable data capture card, it becomes part of a powerful evaluation package.

Support software

ADS7945EVM-PDK-SW — Software for ADS7945EVM-PDK; requires ADCPRO

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
ADS7945EVM-PDK — ADS7945 Performance Demonstration Kit

ADS7945EVM-PDK-SW — Software for ADS7945EVM-PDK; requires ADCPRO

close
Version: null
Release date: Aug 23, 2024
Hardware development
Evaluation board
ADS7945EVM-PDK — ADS7945 Performance Demonstration Kit
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide ADS794xEVM and ADS794xEVM-PDK User Guide (Rev. B) Sep 7, 2017
Certificate ADS7945EVM-PDK EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos