Product details

Resolution (Bits) 8 Sample rate (max) (ksps) 2000 Number of input channels 2 Interface type SPI Architecture SAR Input type Pseudo-Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 7.5 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 SNR (dB) 49 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.5
Resolution (Bits) 8 Sample rate (max) (ksps) 2000 Number of input channels 2 Interface type SPI Architecture SAR Input type Pseudo-Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 7.5 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 SNR (dB) 49 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.5
WQFN (RTE) 16 9 mm² (3 mm × 3 mm)
  • Sample rate: 2 MSPS
  • Pin-compatible family: 12-, 10-, 8-bit
  • High resolution, high throughput:
    • ADS7947: 12 bit, 2.1 MSPS
    • ADS7948: 10 bit, 2.57 MSPS
    • ADS7949: 8 bit, 3 MSPS
  • Excellent performance:
    • No missing codes
    • INL: 1 LSB (max)
    • SNR: 72 dB (min)
  • Low power:
    • 7.5 mW at 2-MSPS operation
    • Auto power-down at lower speeds:
      • 3.8 mW at 500 kSPS
      • 0.8 mW at 100 kSPS
      • 0.16 mW at 20 kSPS
  • Wide supply range:
    • Analog: 2.7 V to 5.5 V
    • Digital: 1.65 V to AVDD
  • SPI-compatible serial interface
  • Extended temperature range: –40°C to +125°C
  • Tiny footprint: 3-mm × 3-mm WQFN
  • Sample rate: 2 MSPS
  • Pin-compatible family: 12-, 10-, 8-bit
  • High resolution, high throughput:
    • ADS7947: 12 bit, 2.1 MSPS
    • ADS7948: 10 bit, 2.57 MSPS
    • ADS7949: 8 bit, 3 MSPS
  • Excellent performance:
    • No missing codes
    • INL: 1 LSB (max)
    • SNR: 72 dB (min)
  • Low power:
    • 7.5 mW at 2-MSPS operation
    • Auto power-down at lower speeds:
      • 3.8 mW at 500 kSPS
      • 0.8 mW at 100 kSPS
      • 0.16 mW at 20 kSPS
  • Wide supply range:
    • Analog: 2.7 V to 5.5 V
    • Digital: 1.65 V to AVDD
  • SPI-compatible serial interface
  • Extended temperature range: –40°C to +125°C
  • Tiny footprint: 3-mm × 3-mm WQFN

The ADS7947, ADS7948, and ADS7949 are pin-compatible 12-bit, 10-bit, and 8-bit, 2-MSPS, analog-to-digital converters (ADCs), respectively. The devices operate at a 2-MSPS sample rate with a standard 16 clock data frame. In addition, the ADS7947 (12-bit) can be operated at 2.1 MSPS, the ADS7948 (10-bit) at 2.57 MSPS, and the ADS7949 (8-bit) at 3 MSPS with a short data frame optimized for the number of clocks sufficient for conversion with no drop in performance. The devices feature both outstanding dc precision and excellent dynamic performance. This family of pin-compatible devices includes a two-channel input multiplexer and a low-power successive approximation register (SAR) ADC.

The ADS7947, ADS7948, and ADS7949 support a wide analog supply range that supports the full-scale input range up to 5 V. A simple SPI digital interface, with a digital supply that can operate as low as 1.65 V, allows for easy interfacing to a wide variety of digital controllers. Automatic power-down can be enabled when operating at slower speeds to dramatically reduce power consumption.

Offered in a tiny 3-mm × 3-mm WQFN package, the ADS7947, ADS7948, and ADS7949 are fully specified over the extended temperature range of –40°C to +125°C and are suitable for a wide variety of data acquisition applications where high performance, low power, and small size are key.

The ADS7947, ADS7948, and ADS7949 are pin-compatible 12-bit, 10-bit, and 8-bit, 2-MSPS, analog-to-digital converters (ADCs), respectively. The devices operate at a 2-MSPS sample rate with a standard 16 clock data frame. In addition, the ADS7947 (12-bit) can be operated at 2.1 MSPS, the ADS7948 (10-bit) at 2.57 MSPS, and the ADS7949 (8-bit) at 3 MSPS with a short data frame optimized for the number of clocks sufficient for conversion with no drop in performance. The devices feature both outstanding dc precision and excellent dynamic performance. This family of pin-compatible devices includes a two-channel input multiplexer and a low-power successive approximation register (SAR) ADC.

The ADS7947, ADS7948, and ADS7949 support a wide analog supply range that supports the full-scale input range up to 5 V. A simple SPI digital interface, with a digital supply that can operate as low as 1.65 V, allows for easy interfacing to a wide variety of digital controllers. Automatic power-down can be enabled when operating at slower speeds to dramatically reduce power consumption.

Offered in a tiny 3-mm × 3-mm WQFN package, the ADS7947, ADS7948, and ADS7949 are fully specified over the extended temperature range of –40°C to +125°C and are suitable for a wide variety of data acquisition applications where high performance, low power, and small size are key.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
ADS7947 ACTIVE 12-Bit, 2 MSPS, Dual Channel, Pseudo-differential uPower Serial SAR ADC Increased performance; 12 bit and 2.1 MSPS
ADS7948 ACTIVE 10-Bit, 2 MSPS, Dual Channel, Pseudo-differential uPower Serial SAR ADC Increased performance; 10 bit and 2.57 MSPS

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet ADS794x Ultra-Low Power, 12-, 10-, and 8-Bit, Dual-Channel, SAR ADCs datasheet (Rev. A) PDF | HTML Sep 11, 2019
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs May 21, 2015
Application note Determining Minimum Acquisition Times for SAR ADCs, part 2 Mar 17, 2011
Application note Determining Minimum Acquisition Times for SAR ADCs, part 1 (Rev. A) Nov 10, 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

ADS7945/6/7/8/9 IBIS Model (Rev. A)

SBAM054 (48 KB) - IBIS model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos