The ADS7947, ADS7948, and ADS7949 are pin-compatible 12-bit, 10-bit, and 8-bit, 2-MSPS,
analog-to-digital converters (ADCs), respectively. The devices operate at a 2-MSPS sample rate with
a standard 16 clock data frame. In addition, the ADS7947 (12-bit) can be operated at 2.1 MSPS, the
ADS7948 (10-bit) at 2.57 MSPS, and the ADS7949 (8-bit) at 3 MSPS with a short data frame optimized
for the number of clocks sufficient for conversion with no drop in performance. The devices feature
both outstanding dc precision and excellent dynamic performance. This family of pin-compatible
devices includes a two-channel input multiplexer and a low-power successive approximation register
(SAR) ADC.
The ADS7947, ADS7948, and ADS7949 support a wide analog supply range that supports the
full-scale input range up to 5 V. A simple SPI digital interface, with a digital supply that can
operate as low as 1.65 V, allows for easy interfacing to a wide variety of digital controllers.
Automatic power-down can be enabled when operating at slower speeds to dramatically reduce power
consumption.
Offered in a tiny 3-mm × 3-mm WQFN package, the ADS7947, ADS7948, and ADS7949 are fully
specified over the extended temperature range of –40°C to +125°C and are suitable for a wide
variety of data acquisition applications where high performance, low power, and small size are
key.
The ADS7947, ADS7948, and ADS7949 are pin-compatible 12-bit, 10-bit, and 8-bit, 2-MSPS,
analog-to-digital converters (ADCs), respectively. The devices operate at a 2-MSPS sample rate with
a standard 16 clock data frame. In addition, the ADS7947 (12-bit) can be operated at 2.1 MSPS, the
ADS7948 (10-bit) at 2.57 MSPS, and the ADS7949 (8-bit) at 3 MSPS with a short data frame optimized
for the number of clocks sufficient for conversion with no drop in performance. The devices feature
both outstanding dc precision and excellent dynamic performance. This family of pin-compatible
devices includes a two-channel input multiplexer and a low-power successive approximation register
(SAR) ADC.
The ADS7947, ADS7948, and ADS7949 support a wide analog supply range that supports the
full-scale input range up to 5 V. A simple SPI digital interface, with a digital supply that can
operate as low as 1.65 V, allows for easy interfacing to a wide variety of digital controllers.
Automatic power-down can be enabled when operating at slower speeds to dramatically reduce power
consumption.
Offered in a tiny 3-mm × 3-mm WQFN package, the ADS7947, ADS7948, and ADS7949 are fully
specified over the extended temperature range of –40°C to +125°C and are suitable for a wide
variety of data acquisition applications where high performance, low power, and small size are
key.