A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
ADC3908S065 ACTIVE 8-bit, one-channel, 65-MSPS ADC, single clock cycle latency single or differential input pin control Lower power and smaller package size

Product details

Sample rate (max) (Msps) 60 Resolution (Bits) 8 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 300 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 1, 2 Power consumption (typ) (mW) 215 Architecture Pipeline SNR (dB) 49.5 ENOB (Bits) 7.7 SFDR (dB) 67 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 60 Resolution (Bits) 8 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 300 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 1, 2 Power consumption (typ) (mW) 215 Architecture Pipeline SNR (dB) 49.5 ENOB (Bits) 7.7 SFDR (dB) 67 Operating temperature range (°C) -40 to 85 Input buffer No
SSOP (DBQ) 20 51.9 mm² (8.65 mm × 6 mm)
  • HIGH SNR: 49.5dB
  • INTERNAL/ EXTERNAL REFERENCE OPTION
  • SINGLE-ENDED OR DIFFERENTIAL ANALOG INPUT
  • PROGRAMMABLE INPUT RANGE:
    1Vp-p/2Vp-p
  • LOW POWER: 170mW
  • LOW DNL: 0.2LSB
  • SINGLE +5V SUPPLY OPERATION
  • SSOP-20 PACKAGE
  • APPLICATIONS
    • MEDICAL IMAGING
    • VIDEO DIGITIZING
    • COMMUNICATIONS
    • DISK-DRIVE CONTROL
  • HIGH SNR: 49.5dB
  • INTERNAL/ EXTERNAL REFERENCE OPTION
  • SINGLE-ENDED OR DIFFERENTIAL ANALOG INPUT
  • PROGRAMMABLE INPUT RANGE:
    1Vp-p/2Vp-p
  • LOW POWER: 170mW
  • LOW DNL: 0.2LSB
  • SINGLE +5V SUPPLY OPERATION
  • SSOP-20 PACKAGE
  • APPLICATIONS
    • MEDICAL IMAGING
    • VIDEO DIGITIZING
    • COMMUNICATIONS
    • DISK-DRIVE CONTROL

The ADS830 is a pipeline, CMOS Analog-to-Digital (A/D) converter that operates from a single +5V power supply. This converter provides excellent performance with a single-ended input and can be operated with a differential input for added spurious performance. This high performance converter includes an 8-bit quantizer, high bandwidth track/hold, and a high accuracy internal reference. It also allows for the user to disable the internal reference and utilize external references. This external reference option provides excellent gain and offset matching when used in multi-channel applications or in applications where DC full scale range adjustment is required.

The ADS830 employs digital error correction techniques to provide excellent differential linearity for demanding imaging applications. Its low distortion and high SNR give the extra margin needed for medical imaging, communications, video, and test instrumentation.

The ADS830 is specified at a maximum sampling frequency of 60MHz and a single-ended input range of 1.5V to 3.5V. The ADS830 is available in a SSOP-20 package and is pin-for-pin compatible with the 8-bit, 80MHz ADS831.

The ADS830 is a pipeline, CMOS Analog-to-Digital (A/D) converter that operates from a single +5V power supply. This converter provides excellent performance with a single-ended input and can be operated with a differential input for added spurious performance. This high performance converter includes an 8-bit quantizer, high bandwidth track/hold, and a high accuracy internal reference. It also allows for the user to disable the internal reference and utilize external references. This external reference option provides excellent gain and offset matching when used in multi-channel applications or in applications where DC full scale range adjustment is required.

The ADS830 employs digital error correction techniques to provide excellent differential linearity for demanding imaging applications. Its low distortion and high SNR give the extra margin needed for medical imaging, communications, video, and test instrumentation.

The ADS830 is specified at a maximum sampling frequency of 60MHz and a single-ended input range of 1.5V to 3.5V. The ADS830 is available in a SSOP-20 package and is pin-for-pin compatible with the 8-bit, 80MHz ADS831.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet ADS830: SpeedPlus? 8-Bit, 60MHz Sampling Analog-To-Digital Converter datasheet (Rev. A) Feb 23, 2001
Application note Driving High-Speed ADCs: Circuit Topologies and System-Level Parameters (Rev. A) Sep 10, 2010
Application note Smart Selection of ADC/DAC Enables Better Design of Software-Defined Radio Apr 28, 2009
Application note CDCE62005 as Clock Solution for High-Speed ADCs Sep 4, 2008
Application note CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters Jun 8, 2008
Application note Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 Jun 2, 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Calculation tool

JITTER-SNR-CALC — Jitter and SNR calculator

JITTER-SNR-CALC can be used for calculating theoretical Signal to Noise (SNR) performance of ADCs based on input frequency and clock jitter.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SSOP (DBQ) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos