The ADS8866 is a 16-bit,
100-kSPS, single-ended input,
analog-to-digital converter (ADC). The device operates with a 2.5-V to 5-V external reference,
offering a wide selection of signal ranges without additional input signal scaling. The reference
voltage setting is independent of, and can exceed, the analog supply voltage (AVDD).
The device offers an SPI-compatible serial interface that also supports daisy-chain
operation for cascading multiple devices.
The device supports unipolar single-ended analog inputs in the range of –0.1 V to
VREF + 0.1 V.
Device operation is optimized for very low-power operation. Power consumption directly
scales with speed. This feature makes the ADS8866 excellent for lower-speed applications.
The ADS8866 is a 16-bit,
100-kSPS, single-ended input,
analog-to-digital converter (ADC). The device operates with a 2.5-V to 5-V external reference,
offering a wide selection of signal ranges without additional input signal scaling. The reference
voltage setting is independent of, and can exceed, the analog supply voltage (AVDD).
The device offers an SPI-compatible serial interface that also supports daisy-chain
operation for cascading multiple devices.
The device supports unipolar single-ended analog inputs in the range of –0.1 V to
VREF + 0.1 V.
Device operation is optimized for very low-power operation. Power consumption directly
scales with speed. This feature makes the ADS8866 excellent for lower-speed applications.