TIDA-01469

TIDA-01469

Design files

Overview

This reference design is a low-power wireless subsystem solution that monitors motors using vibration sensing to determine if preventative maintenance is necessary. An FFT of the vibration data can be sent out to another device using either Bluetooth low energy or sub-1GHz wireless protocols. The low power usage and wireless capabilities of this subsystem solution enables it to run on a single coin cell battery, which allows for the device to be small, inexpensive and placed in difficult-to-reach locations. This makes this reference design an ideal alternative to both expensive maintenance that could have been preventatively avoided, as well as larger, more expensive monitors that require a wired connection.

Features
  • Ultra-low-power design resulting in 10-year battery life from single CR2032 coin cell
  • Offers mechanical vibration (20ksps) and termperature sensing
  • Local computation of 2K FFT for vibration spectral analysis
  • Programmable wake-up intervals for motor diagnostics
  • Designed for SimpleLink sub-1GHz and Bluetooth Low Energy Wireless Connectivity LaunchPad (LAUNCHXL-CC1350)
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDC2.PDF (3956 KB)

Reference design overview and verified performance test data

TIDRSL0.PDF (130 KB)

Detailed overview of design layout for component placement

TIDRSK9.PDF (65 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRSL2.ZIP (3749 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDT5.ZIP (297 KB)

Design file that contains information on physical board layer of design PCB

TIDRSL1.PDF (731 KB)

PCB layer plot file used for generating PCB design layout

TIDRSK8.PDF (291 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS61291 — Low Iq Boost Converter with 15nA Bypass Operation

Data sheet: PDF | HTML
Digital temperature sensors

LMT01 — 0.5°C Accurate 2-pin Temperature Sensor with a Pulse Train Interface

Data sheet: PDF | HTML
Load switches

TPS22860 — 0.73-Ω, 5-V, ultra-low leakage load switch

Data sheet: PDF | HTML
Precision ADCs

ADS8866 — 16-Bit, 100-kSPS, 1-Ch SAR ADC with Single-Ended Input, SPI Interface and Daisy-Chain

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA2325 — Dual precision, wide bandwidth, low noise, low power ADC driving op amp with RRIO and zero-crossover

Data sheet: PDF | HTML
Series voltage references

REF50 — Low-noise, very low-drift, wide-VIN precision voltage reference

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1350 — SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML

Start development

Hardware development

Development kit

LAUNCHXL-CC1350US — CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU

This reference design is a low-power wireless subsystem solution that monitors motors using vibration sensing to determine if preventative maintenance is necessary. An FFT of the vibration data can be sent out to another device using either Bluetooth low energy or sub-1GHz wireless protocols. The (...)
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01469 — Motor Monitoring Using Wireless Vibration Sensor Reference Design Enabling Preventive Maintenance TIDA-01531 — Low-Power Wireless M-Bus Communications Module Reference Design TIDC-01001 — Commissioning Sensors in a Sub-1 GHz Network Over Bluetooth® low energy Reference Design TIDC-01002 — SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems TIDC-01004 — Dual-Band RF Spectrum Analyzer Reference Design TIDEP0084 — Sub-1 GHz Sensor to Cloud Industrial IoT Gateway Reference Design for Linux Systems
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LAUNCHXL-CC1350US — CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-01469 — Motor Monitoring Using Wireless Vibration Sensor Reference Design Enabling Preventive Maintenance TIDA-01531 — Low-Power Wireless M-Bus Communications Module Reference Design TIDC-01001 — Commissioning Sensors in a Sub-1 GHz Network Over Bluetooth® low energy Reference Design TIDC-01002 — SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems TIDC-01004 — Dual-Band RF Spectrum Analyzer Reference Design TIDEP0084 — Sub-1 GHz Sensor to Cloud Industrial IoT Gateway Reference Design for Linux Systems

Software development

Firmware

TIDCDT6 — TIDA-01469 Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01469 — Motor Monitoring Using Wireless Vibration Sensor Reference Design Enabling Preventive Maintenance

TIDCDT6 — TIDA-01469 Firmware

close
Latest version
Version: 01.00.00.00
Release date: Sep 8, 2017
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-01469 — Motor Monitoring Using Wireless Vibration Sensor Reference Design Enabling Preventive Maintenance

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcdt6 or www.ti.com/lit/xx/tidcdt6/tidcdt6.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCDT6. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Motor Monitoring Preventive Maintenance Reference Design Sep 8, 2017
Technical article Predicting maintenance needs with wireless motor monitors PDF | HTML Sep 21, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos