ADS9110
18-bit, 2-MSPS, one-channel SAR ADC with enhanced serial peripheral interface (SPI)
ADS9110
- Sample Rate: 2MSPS
- No Latency Output
- Excellent DC and AC Performance:
- INL: ±0.5LSB
- DNL: ±0.75LSB
- SNR: 100dB, THD: –118dB
- Wide Input Range:
- Unipolar Differential Input Range: ±VREF
- VREF Input Range: 2.5V to 5V, Independent of AVDD
- Low-Power Dissipation:
- 9mW at 2MSPS (AVDD Only)
- 15mW at 2MSPS (Total)
- Flexible Low-Power Modes Enable Power Scaling with Throughput
- Enhanced-SPI ( multiSPI™) Digital Interface
- JESD8-7A-Compliant Digital I/O at 1.8V DVDD
- Fully-Specified Over Extended Temperature Range: –40°C to +125°C
- Small Footprint: 4mm × 4mm VQFN
The ADS9110 is an 18-bit, 2MSPS, successive approximation register (SAR) analog-to-digital converter (ADC) with enhanced performance features. The high throughput enables developers to oversample the input signal to improve dynamic range and accuracy of the measurement. The ADS9120 is a pin-compatible, 16-bit, 2.5MSPS variant of the ADS9110.
The ADS9110 boosts analog performance while maintaining high-resolution data transfer by using TI’s enhanced SPI feature. Enhanced SPI enables the ADS9110 to achieve high throughput at lower clock speeds, thereby simplifying board layout and lowering system cost.
Enhanced SPI also simplifies the host clocking-in of data, thereby making the device ideal for applications involving FPGAs and DSPs. The ADS9110 is compatible with a standard SPI Interface. The ADS9110 has an internal data parity feature that can be appended to the ADC data output. ADC data validation by the host, using parity bits, improves system reliability.
The device supports JESD8-7A compliant I/Os, the extended industrial temperature range, and is offered in a space-saving, 4mm × 4mm, VQFN package.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADS9110EVM-PDK — ADS9110 18-Bit, 2MSPS, 15mW SAR ADC EVM Performance Demonstration Kit (PDK)
The ADS9110 evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADS9110 successive-approximation register analog-to-digital converter (SAR ADC). The ADS9110EVM-PDK includes the ADS9110 EVM board, the PHI controller board, and accompanying (...)
ADS9110 TINA-TI Transient Reference Design
ADS9110 TINA-TI Transient Reference Simulation
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.
Supported products & hardware
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIPD115 — Data acquisition optimized for low distortion, low noise 18-bit 1-MSPS reference design
TIDA-01055 — ADC Voltage Reference Buffer Optimization Reference Design for High Performance DAQ Systems
TIDA-00732 — 18-bit, 2-Msps Isolated Data Acquisition Reference Design to Achieve Maximum SNR and Sampling Rate
- Maximizing sampling rate by minimizing propagation delay introduced by digital (...)
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFN (RGE) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.