TIDA-00732

TIDA-00732

Design files

Overview

This “18-bit, 2-Msps Isolated Data Acquisition Reference Design to achieve maximum SNR and sampling rate”  illustrates how to overcome performance-limiting challenges typical of isolated data acquisition system design:

  • Maximizing sampling rate by minimizing propagation delay introduced by digital isolator
  • Maximizing high-frequency AC signal chain performance (SNR) by effectively mitigating ADC sampling clock jitter introduced by the digital isolator

Features
  • 18-Bit, 2Msps, 1-Ch, differential input, isolated data acquisition (DAQ) system
  • Leverages multiSPI™ digital interface of ADS9110 to achieve 2MSPS sampling rate while maintaining a low SPI data rate
  • Source synchronous SPI data transfer mode to minimize isolator propagation delay and improve sampling rate
  • Techniques to reduce Isolator-induced jitter resulting in 12dB improvement in SNR (100kHz Fin, 2-MSPS)
  • Tested design includes theory and calculations, component selection, PCB design, and measurement results
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB85A.PDF (4089 KB)

Reference design overview and verified performance test data

TIDRL59.PDF (467 KB)

Detailed overview of design layout for component placement

TIDRL58.PDF (81 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRL61A.ZIP (25672 KB)

Files used for 3D models or 2D drawings of IC components

TIDCC14.ZIP (682 KB)

Design file that contains information on physical board layer of design PCB

TIDRL60.PDF (3526 KB)

PCB layer plot file used for generating PCB design layout

TIDRL57A.PDF (3438 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AND gates

SN74LVC1G08 — 1-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate

Data sheet: PDF | HTML
Comparators

TLV3012 — Low-power comparator with reference (push-pull)

Data sheet: PDF | HTML
Digital isolators

ISO7840 — High voltage, reinforced 4-channel, 4/0, digital isolator with 2000VRMS VIOWM and 14.5mm creepage

Data sheet: PDF | HTML
Digital isolators

ISO7842 — High voltage, reinforced 4-channel, 2/2, digital isolator with 2000VRMS VIOWM and 14.5mm creepage

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA625 — High Bandwidth, High Precision, Low Noise & Distortion Amplifier SAR ADC Driver with Power Scaling

Data sheet: PDF | HTML
I2C isolators

ISO1541 — 2.5-kVrms, isolated unidirectional clock, bidirectional I2C isolator

Data sheet: PDF | HTML
LVDS, M-LVDS & PECL ICs

SN65LVDS4 — 500-Mbps LVDS single high-speed receiver

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709 — 150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A47 — 1A, 36V low-noise high-PSRR low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G17 — Single 1.65-V to 5.5-V buffer with Schmitt-Trigger inputs

Data sheet: PDF | HTML
Oscillators

LMK61E2 — Ultra-low jitter, EEPROM programmable oscillator for medical imaging and test and measurement

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ14203 — SIMPLE SWITCHER® 6V to 42V, 3A Power Module in Leaded Surface Mount TO Package

Data sheet: PDF | HTML
Precision ADCs

ADS9110 — 18-bit, 2-MSPS, one-channel SAR ADC with enhanced serial peripheral interface (SPI)

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA376 — Precision (0.025mV), low noise (7.5nV/rtHz), low quiescent current (760uA) op amp

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA378 — Low-noise, 900-kHz, RRIO, precision operational amplifier, zero-drift series

Data sheet: PDF
Series voltage references

REF50 — Low-noise, very low-drift, wide-VIN precision voltage reference

Data sheet: PDF | HTML
Transformer drivers

SN6505A — Low-noise, 1-A, 160-kHz transformer driver with soft start for isolated power supplies

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

ADS9110EVM-PDK — ADS9110 performance demonstration kit for 18-bit, 2-MSPS, one-channel SAR ADC with enhanced SPI

This “18-bit, 2-Msps Isolated Data Acquisition Reference Design to achieve maximum SNR and sampling rate”  illustrates how to overcome performance-limiting challenges typical of isolated data acquisition system design:

  • Maximizing sampling rate by minimizing propagation delay introduced by digital (...)
EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00732 — 18-bit, 2-Msps Isolated Data Acquisition Reference Design to Achieve Maximum SNR and Sampling Rate TIDA-01036 — High-Q Active Differential Bandpass Filter Reference Design for Instrumentation Qualification
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

ADS9110EVM-PDK — ADS9110 performance demonstration kit for 18-bit, 2-MSPS, one-channel SAR ADC with enhanced SPI

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00732 — 18-bit, 2-Msps Isolated Data Acquisition Reference Design to Achieve Maximum SNR and Sampling Rate TIDA-01036 — High-Q Active Differential Bandpass Filter Reference Design for Instrumentation Qualification

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 18-Bit, 2-MSPS Isolated Analog Acquisition Reference Design for Maximum SNR (Rev. A) Apr 1, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-01035 — 20-bit Isolated Data Acquisition Reference Design Optimizing Jitter for Max SNR and Sample Rate TIDA-01037 — 20-bit, 1-MSPS Isolator Optimized Data Acquisition Reference Design Maximizing SNR and Sample Rate TIDA-01050 — Optimized Analog Front End DAQ System Reference Design for 18 bit SAR Data Converters TIDA-01051 — Reference Design Optimizing FPGA Utilization and Data Throughput for Automatic Test Equipment TIDA-01052 — ADC Driver Reference Design Improving Full Scale THD Using Negative Supply TIDA-01053 — ADC Driver Reference Design Optimizing THD, Noise, and SNR for High Dynamic Range Instrumentation TIDA-01054 — Multi-Rail Power Reference Design for Eliminating EMI Effects in High Performance DAQ Systems TIDA-01055 — ADC Voltage Reference Buffer Optimization Reference Design for High Performance DAQ Systems TIDA-01056 — 20-bit 1MSPS DAQ Reference Design Optimizing Power Supply Efficiency While Minimizing EMI TIDA-01057 — Reference Design Maximizing Signal Dynamic Range for True 10 Vpp Differential Input to 20 bit ADC TIPD113 — Data acquisition, 10-kHz AC, 35-mW 18-bit 1-MSPS reference design TIPD115 — Data acquisition optimized for low distortion, low noise 18-bit 1-MSPS reference design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos