A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW ADS9326 ACTIVE Two-channel, simultaneous-sampling, 16-bit 3MSPS SAR ADC in small package Higher resolution, smaller package, lower power consumption
NEW ADS9327 ACTIVE Two-channel, simultaneous-sampling, 16-bit 5MSPS SAR ADC in small package Higher sampling rate, higher resolution, smaller package, lower power consumption

Product details

Resolution (Bits) 14 Sample rate (max) (ksps) 3000 Number of input channels 2 Interface type Enhanced SPI, SPI Architecture SAR Input type Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 120 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 85.6 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.5
Resolution (Bits) 14 Sample rate (max) (ksps) 3000 Number of input channels 2 Interface type Enhanced SPI, SPI Architecture SAR Input type Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 120 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 85.6 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.5
VQFN (RHB) 32 25 mm² 5 x 5
  • High resolution, high throughput:
    • ADS9224R: 16 bits, 3 MSPS, low latency: 333 ns
    • ADS9234R: 14 bits, 3.5 MSPS, low latency: 285 ns
  • Two unipolar, fully differential simultaneously sampled channels
  • Excellent DC and AC performance:
    • ADS9224R:
      • 16-bit NMC DNL, ±2-LSB max INL
      • 94-dB SNR, –109-dB THD
      • 88-dB SINAD at 1 MHz
    • ADS9234R:
      • 14-bit NMC DNL, ±1-LSB max INL
      • 85.6-dB SNR, –106-dB THD
      • 84-dB SINAD at 1 MHz
  • Feature integration:
    • Internal reference and reference buffers
    • Internal REFby2 buffer for setting common-mode
    • Data averaging
  • Enhanced-SPI interface for MCUs and FPGAs:
    • Wide read cycle to read data with MCUs
    • Clock re-timer for data transfers with digital isolators
    • DDR modes for FPGAs
    • Parallel byte mode for easy interface
  • Extended temperature range: –40°C to +125°C
  • High resolution, high throughput:
    • ADS9224R: 16 bits, 3 MSPS, low latency: 333 ns
    • ADS9234R: 14 bits, 3.5 MSPS, low latency: 285 ns
  • Two unipolar, fully differential simultaneously sampled channels
  • Excellent DC and AC performance:
    • ADS9224R:
      • 16-bit NMC DNL, ±2-LSB max INL
      • 94-dB SNR, –109-dB THD
      • 88-dB SINAD at 1 MHz
    • ADS9234R:
      • 14-bit NMC DNL, ±1-LSB max INL
      • 85.6-dB SNR, –106-dB THD
      • 84-dB SINAD at 1 MHz
  • Feature integration:
    • Internal reference and reference buffers
    • Internal REFby2 buffer for setting common-mode
    • Data averaging
  • Enhanced-SPI interface for MCUs and FPGAs:
    • Wide read cycle to read data with MCUs
    • Clock re-timer for data transfers with digital isolators
    • DDR modes for FPGAs
    • Parallel byte mode for easy interface
  • Extended temperature range: –40°C to +125°C

The ADS92x4R is a pin-compatible, high-speed, dual, simultaneous-sampling, analog-to-digital converters (ADC) with an integrated reference and reference buffer. The device can operate on a single 5-V supply and supports unipolar, fully differential analog input signals with excellent DC and AC specifications. The device has excellent AC performance with analog input frequencies up to 1.5 MHz, which makes the device suitable for wide-bandwidth data acquisition (DAQ) systems.

The device supports SPI-compatible serial (enhanced-SPI) and byte-wide parallel interfaces, making the device easy to pair with a diversity of microcontrollers, digital signal processors (DSPs), and field-programmable gate arrays (FPGAs). This device also supports a data averaging feature that provides an AC performance boost in noisy environments.

The device comes in a space-saving, 5-mm × 5-mm, VQFN package. The ADS92x4R is specified for the extended temperature range of –40°C to +125°C.

The ADS92x4R is a pin-compatible, high-speed, dual, simultaneous-sampling, analog-to-digital converters (ADC) with an integrated reference and reference buffer. The device can operate on a single 5-V supply and supports unipolar, fully differential analog input signals with excellent DC and AC specifications. The device has excellent AC performance with analog input frequencies up to 1.5 MHz, which makes the device suitable for wide-bandwidth data acquisition (DAQ) systems.

The device supports SPI-compatible serial (enhanced-SPI) and byte-wide parallel interfaces, making the device easy to pair with a diversity of microcontrollers, digital signal processors (DSPs), and field-programmable gate arrays (FPGAs). This device also supports a data averaging feature that provides an AC performance boost in noisy environments.

The device comes in a space-saving, 5-mm × 5-mm, VQFN package. The ADS92x4R is specified for the extended temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
ADS9224R ACTIVE 16-bit, 3-MSPS, dual-channel, simultaneous-sampling SAR ADC with internal reference and enhanced SPI Increased performance 16 bits

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet ADS92x4R Dual, Low-Latency, Simultaneous-Sampling SAR ADC datasheet (Rev. C) PDF | HTML 17 Jun 2019
Product overview Precision ADCs for Motor Encoders and Position Sensing (Rev. A) PDF | HTML 28 Oct 2025
Circuit design True differential, 4 × 2 MUX, analog front end, simultaneous-sampling ADC circui (Rev. B) PDF | HTML 20 Sep 2024
Application brief Continuous Wave (CW) Signal Conditioning in Ultrasound Systems Using ADS92x4R 10 Oct 2019
Application brief Setting a Constant Common-Mode Voltage for Fully-Differential SAR ADC Inputs 06 Sep 2019
Application brief Improving Response Time and Accuracy in Autonomous Robots With Wideband SAR-ADCs 03 Oct 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS9224REVM-PDK — ADS9224R dual-channel simultaneous-sampling SAR ADC performance demonstration kit (PDK)

The ADS9224R evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADS9224R successive-approximation register (SAR) analog-to-digital converter (ADC), which is a fully-differential input, 16-bit, 3-MSPS device. ADS9224REVM-PDK (...)

User guide: PDF | HTML
Not available on TI.com
Support software

SBAC219 Source files for SBAA315

Supported products & hardware

Supported products & hardware

Simulation model

ADS9224R TINA-TI Transient Reference Design

SBAM390.TSC (502 KB) - TINA-TI Reference Design
Simulation model

ADS9224R TINA-TI Transient Spice Model

SBAM389.ZIP (7 KB) - TINA-TI Spice Model
Simulation model

ADS92X4R IBIS Model

SBAM391.ZIP (47 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware

Supported products & hardware

Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos