A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
ADC3908S065 ACTIVE 8-bit, one-channel, 65-MSPS ADC, single clock cycle latency single or differential input pin control Higher sampling rate, lower power, smaller package size, better SNR

Product details

Sample rate (max) (Msps) 30 Resolution (Bits) 8 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 100 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 1, 2 Power consumption (typ) (mW) 66 Architecture Pipeline SNR (dB) 46 ENOB (Bits) 7.1 SFDR (dB) 50 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 30 Resolution (Bits) 8 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 100 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 1, 2 Power consumption (typ) (mW) 66 Architecture Pipeline SNR (dB) 46 ENOB (Bits) 7.1 SFDR (dB) 50 Operating temperature range (°C) -40 to 85 Input buffer No
SSOP (DB) 28 79.56 mm² (10.2 mm × 7.8 mm)
  • +3V TO +5V SUPPLY OPERATION
  • INTERNAL REFERENCE
  • SINGLE-ENDED INPUT RANGE: 1V to 2V
  • LOW POWER: 66mW at +3V
  • HIGH SNR: 46dB
  • LOW DNL: 0.4LSB
  • SSOP-28 PACKAGE
  • APPLICATIONS
    • BATTERY POWERED EQUIPMENT
    • CAMCORDERS
    • PORTABLE TEST EQUIPMENT
    • COMPUTER SCANNERS
    • COMMUNICATIONS
  • +3V TO +5V SUPPLY OPERATION
  • INTERNAL REFERENCE
  • SINGLE-ENDED INPUT RANGE: 1V to 2V
  • LOW POWER: 66mW at +3V
  • HIGH SNR: 46dB
  • LOW DNL: 0.4LSB
  • SSOP-28 PACKAGE
  • APPLICATIONS
    • BATTERY POWERED EQUIPMENT
    • CAMCORDERS
    • PORTABLE TEST EQUIPMENT
    • COMPUTER SCANNERS
    • COMMUNICATIONS

The ADS930 is a high speed pipelined Analog-to-Digital Converter (ADC) specified to operate from nominal +3V or +5V power supplies with tolerances of up to 10%. This complete converter includes a high bandwidth track/hold, a 8-bit quantizer and an internal reference.

The ADS930 employs digital error correction techniques to provide excellent differential linearity for demanding imaging applications. Its low distortion and high SNR give the extra margin needed for telecommunications, video and test instrumentation applications.

This high performance ADC is specified for performance at a 30MHz sampling rate. The ADS930 is available in a SSOP-28 package.

The ADS930 is a high speed pipelined Analog-to-Digital Converter (ADC) specified to operate from nominal +3V or +5V power supplies with tolerances of up to 10%. This complete converter includes a high bandwidth track/hold, a 8-bit quantizer and an internal reference.

The ADS930 employs digital error correction techniques to provide excellent differential linearity for demanding imaging applications. Its low distortion and high SNR give the extra margin needed for telecommunications, video and test instrumentation applications.

This high performance ADC is specified for performance at a 30MHz sampling rate. The ADS930 is available in a SSOP-28 package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet ADS930: SpeedPlus? 8-Bit, 30MHz Sampling Analog-To-Digital Converter datasheet (Rev. A) Feb 23, 2001
Application note Driving High-Speed ADCs: Circuit Topologies and System-Level Parameters (Rev. A) Sep 10, 2010
Application note Smart Selection of ADC/DAC Enables Better Design of Software-Defined Radio Apr 28, 2009
Application note CDCE62005 as Clock Solution for High-Speed ADCs Sep 4, 2008
Application note CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters Jun 8, 2008
Application note Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 Jun 2, 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Calculation tool

JITTER-SNR-CALC — Jitter and SNR calculator

JITTER-SNR-CALC can be used for calculating theoretical Signal to Noise (SNR) performance of ADCs based on input frequency and clock jitter.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SSOP (DB) 28 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos