ADS9811
8-channel, 18-bit, 1MSPS simultaneous sampling ADC with integrated analog front end
ADS9811
- 8-channel, 18-bit ADC with analog front-end:
- Simultaneous sampling
- Constant 1MΩ input impedance front-end
- Programmable analog input ranges:
- ±12V, ±10V, ±7V, ±5V, ±3.5V, and ±2.5V
- Single-ended and differential inputs
- Common-mode voltage range: ±12V
- Input overvoltage protection: Up to ±18V
- User-selectable analog input bandwidth:
- 22.7kHz and 700kHz
- Integrated low-drift precision references:
- ADC reference: 4.096V
- 2.5V reference output for external circuits
- Excellent AC and DC performance at full-throughput:
- DNL: ±0.35LSB, INL: ±0.8LSB
- SNR: 90.3dBFS, THD: –113dB
- Power supply:
- Analog and digital: 5V and 1.8V
- Digital interface: 1.2V to 1.8V
- Temperature range: –40°C to +125°C
The ADS9813 is an eight-channel data acquisition (DAQ) system based on a simultaneous sampling, 18-bit successive approximation register (SAR) analog-to-digital converter (ADC). The ADS9813 features a complete analog front-end (AFE) for each channel with an input clamp. The device also features a 1MΩ input impedance and a programmable gain amplifier (PGA) with user-selectable bandwidth options. The high input impedance allows direct connection with sensors and transformers, thus eliminating the need for external driver circuits. Configure the ADS9813 to accept ±12V, ±10V, ±7V, ±5V, ±3.5V, and ±2.5V bipolar inputs with up to ±12V input common-mode voltage.
A digital interface supporting 1.2V to 1.8V operation enables the ADS9813 to be used without external voltage level translators.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | ADS9813 18 -Bit, 2MSPS, 8-Channel, Simultaneous-Sampling ADC With Integrated Analog Front-End datasheet (Rev. A) | PDF | HTML | 30 Nov 2024 |
| Application brief | Measurement Cards for Semiconductor Automatic Test Equipment (ATE) | PDF | HTML | 28 Apr 2025 | |
| Application brief | High-Speed Data Interface for Precision High-Speed ADC in Semiconductor Test | PDF | HTML | 16 Mar 2023 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADS9813EVM — ADS9813 evaluation module
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFN (RSH) | 56 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.