AFE53902-Q1

ACTIVE

Product details

Resolution (Bits) 10 Number of DAC channels 2 Interface type I2C, SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 20 Reference type Ext, Int Architecture String Rating Automotive Features (x1) PWM, EEPROM, Integrated ADC, Smart DAC Sample/update rate (Msps) 0.025 Power consumption (typ) (mW) 0.4 Operating temperature range (°C) -40 to 125 Product type Smart DAC
Resolution (Bits) 10 Number of DAC channels 2 Interface type I2C, SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 20 Reference type Ext, Int Architecture String Rating Automotive Features (x1) PWM, EEPROM, Integrated ADC, Smart DAC Sample/update rate (Msps) 0.025 Power consumption (typ) (mW) 0.4 Operating temperature range (°C) -40 to 125 Product type Smart DAC
WQFN (RTE) 16 9 mm² (3 mm × 3 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, T A
  • Multislope thermal foldback
    • 10-bit analog-to-digital converter (ADC) input
    • Digital-to-analog converter (DAC) output
      • 10-bit ( AFE53902-Q1)
      • 8-bit ( AFE43902-Q1)
    • Pulse Width Modulation (PWM) output with 7‑bit duty cycle
    • Standalone operation from nonvolatile memory (NVM)
    • Look-up table (LUT) based parameter configuration
    • Piecewise-linearizer for thermistor
  • Automatically detects I 2C or SPI
    • 1.62-V V IH with V DD = 5.5 V
  • VREF/MODE pin selects between programming and standalone modes
  • User-programmable NVM
  • Internal, external, or VDD reference
  • Wide operating range
    • Power supply: 1.8 V to 5.5 V
  • Tiny package: 16-pin WQFN (3 mm × 3 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, T A
  • Multislope thermal foldback
    • 10-bit analog-to-digital converter (ADC) input
    • Digital-to-analog converter (DAC) output
      • 10-bit ( AFE53902-Q1)
      • 8-bit ( AFE43902-Q1)
    • Pulse Width Modulation (PWM) output with 7‑bit duty cycle
    • Standalone operation from nonvolatile memory (NVM)
    • Look-up table (LUT) based parameter configuration
    • Piecewise-linearizer for thermistor
  • Automatically detects I 2C or SPI
    • 1.62-V V IH with V DD = 5.5 V
  • VREF/MODE pin selects between programming and standalone modes
  • User-programmable NVM
  • Internal, external, or VDD reference
  • Wide operating range
    • Power supply: 1.8 V to 5.5 V
  • Tiny package: 16-pin WQFN (3 mm × 3 mm)

The 10-bit AFE53902-Q1 and 8-bit AFE43902-Q1 devices ( AFEx3902-Q1) are dual-channel, smart analog front ends (AFE) targeted for multislope thermal foldback of LED lighting. The output of LED lights reduce with an increase in temperature. Multislope thermal foldback helps maintain a steady light output from LEDs, irrespective of temperature change, while limiting the LED temperature to programmed thresholds.

The AFEx3902-Q1 have an ADC for temperature input and a DAC or PWM generator as an output. These devices have an integrated state machine that is preprogrammed as a multislope thermal foldback controller. The AFEx3902-Q1 are an excellent choice for thermal foldback of automotive rear lights and headlights, as well as horticulture lights. The AFEx3902-Q1 work independently from the parameters programed into the NVM, and thus enable these smart AFEs for processor-less applications and design reuse. These devices also automatically detect I 2C or SPI, and have an internal reference.

The 10-bit AFE53902-Q1 and 8-bit AFE43902-Q1 devices ( AFEx3902-Q1) are dual-channel, smart analog front ends (AFE) targeted for multislope thermal foldback of LED lighting. The output of LED lights reduce with an increase in temperature. Multislope thermal foldback helps maintain a steady light output from LEDs, irrespective of temperature change, while limiting the LED temperature to programmed thresholds.

The AFEx3902-Q1 have an ADC for temperature input and a DAC or PWM generator as an output. These devices have an integrated state machine that is preprogrammed as a multislope thermal foldback controller. The AFEx3902-Q1 are an excellent choice for thermal foldback of automotive rear lights and headlights, as well as horticulture lights. The AFEx3902-Q1 work independently from the parameters programed into the NVM, and thus enable these smart AFEs for processor-less applications and design reuse. These devices also automatically detect I 2C or SPI, and have an internal reference.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
AFE43902-Q1 ACTIVE Automotive two-channel 8-bit smart DAC with multislope thermal foldback control with built-in ADC 8-bit device

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet AFEx3902-Q1 Smart Analog Front End (AFE) for Multislope Thermal Foldback and LUT-Based Control With I2C and SPI datasheet PDF | HTML Jun 29, 2023
Product overview Smart DAC Product Selection Guide PDF | HTML Jul 1, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE539A4EVM — AFE539A4 evaluation module

The AFE539A4EVM is an easy-to-use platform to evaluate the functionality and performance of the AFE539A4. The AFE539A4EVM has an on-board controller for easy interface with the GUI. The AFE539A4EVM hardware is configured for the device most commont application- thermoelectric cooling control. 

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

SMART-DAC-EVM-GUI — Smart DAC and smart AFE evaluation module software

This GUI interfaces with the on board controller of the smart DAC and smart AFE EVM ecosystem.
Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos