AFE539A4EVM

AFE539A4 evaluation module

AFE539A4EVM

Order now

Overview

The AFE539A4EVM is an easy-to-use platform to evaluate the functionality and performance of the AFE539A4. The AFE539A4EVM has an on-board controller for easy interface with the GUI. The AFE539A4EVM hardware is configured for the device most commont application- thermoelectric cooling control. 

Features
  • Integral nonlinearity (INL): ±1 LSB (max) at 5-V output
  • Internal reference
  • I2C and serial peripheral interface (SPI)
  • Integrated state machine preprogrammed as a proportional-integral (PI) controller
Precision DACs (≤10 MSPS)
AFE53902-Q1 Automotive 10-bit 2-channel smart DAC with ADC and PWM out for multislope thermal foldback control AFE539A4 10-bit 4-channel smart DAC with voltage output, ADC, EEPROM and PI loop for DC/DC based TEC control AFE639D2 Two-channel 12-bit smart analog front end (AFE) with TEC control with built-in ADC and DAC
Download View video with transcript Video

Order & start development

Evaluation board

AFE539A4EVM — AFE539A4 evaluation module for four-channel 10-bit smart AFE with PID/TEC control

GUI for evaluation module (EVM)

AFE539A4EVM-GUI-LIVE — AFE539A4EVM GUI

GUI for evaluation module (EVM)

SMART-DAC-EVM-GUI — Smart DAC and smart AFE evaluation module software

Supported products & hardware
Download options

SMART-DAC-EVM-GUI Smart DAC and smart AFE evaluation module software

close
Latest version
Version: 1.0.5
Release date: 10 Dec 2024
lock SMART-DAC-EVM-GUI-Installer.zip  — 331130 K

Checksum
lock = Requires export approval (1 minute)
Products
Precision DACs (≤10 MSPS)
AFE432A3W 8-bit 300-mA current-source DAC with 10-bit SAR ADC, VDAC, NVM and GPI AFE43902-Q1 Automotive two-channel 8-bit smart DAC with multislope thermal foldback control with built-in ADC AFE439A2 8-bit 2-channel smart DAC with PWM output, ADC, PI loop and EEPROM for H-Bridge based TEC control AFE532A3W 10-bit 300-mA current-source DAC with 10-bit SAR ADC, 10-bit VDAC, NVM and GPI AFE53902-Q1 Automotive 10-bit 2-channel smart DAC with ADC and PWM out for multislope thermal foldback control AFE539A4 10-bit 4-channel smart DAC with voltage output, ADC, EEPROM and PI loop for DC/DC based TEC control AFE539F1-Q1 Automotive single-channel ten-bit smart AFE with PWM active discharge control AFE639D2 Two-channel 12-bit smart analog front end (AFE) with TEC control with built-in ADC and DAC DAC43204 8-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC43901-Q1 Automotive one-channel 8-bit smart DAC with turn-indicator animation and fade-in fade-out control DAC43902-Q1 Automotive 8-bit 2-channel smart DAC with PWM for turn indicator and fade-in fade-out light control DAC53001 10-bit, 1-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53002 10-bit, 2-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53004 10-bit, 4-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53004W 10-bit, 4-channel low-power VOUT and IOUT smart DAC with Hi-Z, EEPROM, waveform generator in WCSP DAC53202 10-bit 2-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC53204 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC53204-Q1 Automotive, 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53204W 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator in WCSP DAC532A3W 10-bit 300-mA current-source DAC with 10-bit voltage-output DAC, supervisor comparator, NVM and GPI DAC539E4W Four-channel 10-bit smart analog front end (AFE) with IF-THEN-ELSE control in WCSP package DAC539G2-Q1 Automotive, 10-bit look-up-table based GPI-to-PWM converter for a single-wire error communication DAC63001 12-bit, 1-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63002 12-bit, 2-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63004 12-bit, 4-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63004W Ultra-low-power four-channel 12-bit smart DAC in wafer chip scale package with I²C, SPI and PWM DAC63204 12-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator
Hardware development
Evaluation board
DAC63204EVM DAC63204 evaluation module for four-channel, 12-bit, VOUT and IOUT smart DAC AFE532A3WEVM AFE532A3W evaluation module for 8-bit and 10-bit 300-mA current-source DAC AFE539A4EVM AFE539A4 evaluation module DAC63004WCSP-EVM DAC63004W evaluation module for four-channel 12-bit smart DAC in wafer chip scale package (WCSP) SMARTDAC-DIY-EVM A do-it-yourself evaluation module for smart DAC devices

Release Infomation

SMART-DAC-EVM-GUI. 

Supports the following devices:

DACx320x, DACx300x, AFE539A4, AFE439A2, AFE639D2, DAC539E4, DAC4390x-Q1, AFEx3902-Q1, DAC539G2-Q1, AFE539F1-Q1, AFEx32A3W.

What's new

  • Modifying AFE539W4 register map (preview)
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
EVM User's guide AFE539A4 Evaluation Module User's Guide PDF | HTML 28 Aug 2023
Data sheet AFEx39xx 12-Bit, 10-Bit, and 8-Bit Smart Analog Front Ends for TEC Control Using Voltage and PWM Output datasheet (Rev. A) PDF | HTML 03 Jul 2023
Certificate AFE539A4EVM EU RoHS Declaration of Conformity (DoC) 28 Jun 2021

Hardware development

EVALUATION BOARD
BOOSTXL-DAC-PORT Digital-to-analog converter (DAC) BoosterPack™ plug-in module EK-TM4C1294XL ARM® Cortex®-M4F-Based MCU TM4C1294 Connected LaunchPad™ Evaluation Kit

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos