NEW

AFE5932

ACTIVE

64-channel tri-level receiver with no beamformer

AFE5932

ACTIVE

Product details

We are not able to display this information. Please refer to the product data sheet.
  • AFE5932 supports:
    • 32-channels attenuator, PGA+LPF, 12-bit ADC, digital features with a decimation block
  • Input Attenuator (ATTEN) with DTGC
    • 24dB to 0dB attenuation range with 0.125dB step. Using in-built DTGC engine attenuation can be changed in real time.
  • Post-gain Amplifier (PGA) and low-pass filter LPF
    • Programmable gain of 12, 15 & 18 dB
    • Maximum output swing support 1.6 Vpp
    • LPF supported corners: First order filter with corner 10, 15 & 20 MHz
  • Analog to digital convertor
    • Maximum input swing support: 1.6 Vpp
    • Resolution: 12bit
    • Maximum ADC clock frequency (fADC_CLK): 50MHz
    • Full scale SNR: 62 dBFS
  • Decimation: Optional decimation block after ADC to decimate data by 2 or 4.
  • Compression block to combine data in fewer LVDS lanes as per the decimation factor
  • Total Power: 17 mW/ch at ADC Clock of 50MHz
  • Low speed CMOS serial programming interface to program front end and ADC upto 40MHz speed
  • Supply: 1.8V and 1.15V
  • Small package: FC-BGA-100 (10mm × 10mm) with 0.8mm pitch
  • AFE5932 supports:
    • 32-channels attenuator, PGA+LPF, 12-bit ADC, digital features with a decimation block
  • Input Attenuator (ATTEN) with DTGC
    • 24dB to 0dB attenuation range with 0.125dB step. Using in-built DTGC engine attenuation can be changed in real time.
  • Post-gain Amplifier (PGA) and low-pass filter LPF
    • Programmable gain of 12, 15 & 18 dB
    • Maximum output swing support 1.6 Vpp
    • LPF supported corners: First order filter with corner 10, 15 & 20 MHz
  • Analog to digital convertor
    • Maximum input swing support: 1.6 Vpp
    • Resolution: 12bit
    • Maximum ADC clock frequency (fADC_CLK): 50MHz
    • Full scale SNR: 62 dBFS
  • Decimation: Optional decimation block after ADC to decimate data by 2 or 4.
  • Compression block to combine data in fewer LVDS lanes as per the decimation factor
  • Total Power: 17 mW/ch at ADC Clock of 50MHz
  • Low speed CMOS serial programming interface to program front end and ADC upto 40MHz speed
  • Supply: 1.8V and 1.15V
  • Small package: FC-BGA-100 (10mm × 10mm) with 0.8mm pitch

The AFE5932 is a highly integrated, low power receiver device designed for portable ultrasound imaging systems. The device boasts a total of 32 receiver channels, each featuring an attenuator, PGA and low-pass filter, and ADC.

The AFE5932 is a highly integrated, low power receiver device designed for portable ultrasound imaging systems. The device boasts a total of 32 receiver channels, each featuring an attenuator, PGA and low-pass filter, and ADC.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet AFE5932, 32-Channel Ultrasound AFE With 17-mW/Channel Power, 2-nV/√Hz Noise, 12-Bit, 50-MSPS Output datasheet PDF | HTML 13 Mar 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE5932EVM — AFE5932 evaluation module

The AFE5932EVM is used for the evaluation of AFE5932 device under various modes of the device. The EVM incorporates two AFE5932 devices and two TX73L64 devices in a 2:1 mux configuration enabling 128 channel transmit and 64 channel receive.
Driver or library

AFE5932-DESIGN AFE5932 design resources

The full data sheet and other design resources for this device are available here
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos