AM263P2

ACTIVE

Product details

CPU Arm Cortex-R5F ADC type 5 12-bit SAR Total processing (MIPS) 0.0008 Features Automation, CAN, CAN FD, EnDat 2.2, EtherCAT, EtherNet/IP, Ethernet, External memory interface, Hardware encryption (AES/DES/SHA/MD5), I2C, IO-Link, Integrated industrial protocols, OSPI, Profinet, QSPI, SD/SDIO, SPI, UART UART 6 CAN (#) 8 (CAN-FD) PWM (Ch) 64 Security Cryptographic acceleration, Device lifecycle management, Secure boot, Secure debug, Secure provisioning Number of ADC channels 30 SPI 8 Operating temperature range (°C) -40 to 125 Rating Catalog Communication interface CAN, CAN-FD, I2C, OSPI, QSPI, SD/SDIO, SPI, UART Operating system BareMetal (No OS), FreeRTOS, ThreadX Hardware accelerators Trigonometric math accelerator Edge AI enabled Yes Number of GPIOs 140
CPU Arm Cortex-R5F ADC type 5 12-bit SAR Total processing (MIPS) 0.0008 Features Automation, CAN, CAN FD, EnDat 2.2, EtherCAT, EtherNet/IP, Ethernet, External memory interface, Hardware encryption (AES/DES/SHA/MD5), I2C, IO-Link, Integrated industrial protocols, OSPI, Profinet, QSPI, SD/SDIO, SPI, UART UART 6 CAN (#) 8 (CAN-FD) PWM (Ch) 64 Security Cryptographic acceleration, Device lifecycle management, Secure boot, Secure debug, Secure provisioning Number of ADC channels 30 SPI 8 Operating temperature range (°C) -40 to 125 Rating Catalog Communication interface CAN, CAN-FD, I2C, OSPI, QSPI, SD/SDIO, SPI, UART Operating system BareMetal (No OS), FreeRTOS, ThreadX Hardware accelerators Trigonometric math accelerator Edge AI enabled Yes Number of GPIOs 140
NFBGA (ZCZ) 324 225 mm² (15 mm × 15 mm)

Processor Cores:

  • Single, dual, and quad-core Arm Cortex-R5F MCU with each core running up to 400MHz
    • 16KB I-cache with 64-bit ECC per CPU core
    • 16KB D-cache with 32-bit ECC per CPU core
    • x256 integrated VIM per CPU Core
    • 256KB Tightly-Coupled Memory (TCM) with 32-bit ECC per CPU core cluster
    • Lockstep or Dual-core capable clusters
  • Trigonometric Math Unit (TMU) for accelerating trigonometric functions
    • Up to 4x, one per R5F MCU core

Memory:

  • 1x Flash Subsystem with OptiFlash memory technology and eXecute In Place (XIP) support
    • 1x Octal Serial Peripheral Interface (OSPI), up to 133MHz SDR and DDR
    • AM263P Flash-in-Package (ZCZ_F) variant includes 8MB OSPI Flash
  • 3MB of On-Chip RAM (OCSRAM)
    • 6 Banks x 512KB
    • ECC error protection
    • Internal DMA engine support
    • Remote L2 Cache for external memory, software programmable up to 128KB per CPU core

System on Chip (SoC) Services and Architecture:

  • 1x EDMA to support data movement functions
    • 2x Transfer Controllers (TPTC)
    • 1x Channel Controller (TPCC)
  • Device Boot supported from the following interfaces:
    • UART (Primary/Backup)
    • QSPI NOR Flash (4S/1S) (Primary)
    • OSPI NOR Flash (8S 50MHz SDR Mode0, 8S 25MHz DDR XSPI) (Primary)
  • Interprocessor communication modules
    • SPINLOCK module for synchronizing processes running on multiple cores
    • MAILBOX functionality implemented through CTRLMMR registers
  • Central Platform Time Sync (CPTS) support with time-sync and compare-event interrupt routers
  • Timer Modules:
    • 4x Windowed Watchdog Timer (WWDT)
    • 8x Real Time Interrupt (RTI) timer

General Connectivity:

  • 6x Universal Asynchronous RX-TX (UART)
  • 8x Serial Peripheral Interface (SPI) controllers
  • 5x Local Interconnect Network (LIN) ports
  • 4x Inter-Integrated Circuit (I2C) ports
  • 8x Modular Controller Area Network (MCAN) modules with CAN-FD support
  • 4x Fast Serial Interface Transmitters (FSITX)
  • 4x Fast Serial Interface Receivers (FSIRX)
  • Up to 139 General-Purpose I/O (GPIO) pins

Sensing & Actuation:

  • Real-time Control Subsystem (CONTROLSS)
  • Flexible Input/Output Crossbars (XBAR)
  • 5x 12-bit Analog-to-Digital Converters (ADC)
    • 6-input SAR ADC up to 4MSPS
      • 6x Single-ended channels OR
      • 3x Differential channels
    • Highly Configurable ADC Digital Logic
      • XBAR Start of Conversion Triggers (SOC)
      • User-defined Sample and Hold (S+H)
      • Flexible Post-processing Blocks (PPB)
  • 1x Resolver subsystem (ZCZ-S and ZCZ-F packages) with:
    • 2x Resolver to Digital Converter (RDC) OR
    • 2x 12-bit ADCs can also be used for general purpose
      • 4-input SAR ADC up to 3MSPS
        • 4x Single-ended channels OR
        • 2x Differential channels
  • 10x Analog Comparators with Type-A programmable DAC reference (CMPSSA)
  • 10x Analog Comparators with Type-B programmable DAC reference (CMPSSB)
  • 1x 12-bit Digital-to-Analog Converter (DAC)
  • 32x Pulse Width Modulation (EPWM) modules
    • Single or Dual PWM channels
    • Advanced PWM Configurations
    • Extended HRPWM time resolution
  • 16x Enhanced Capture (ECAP) modules
  • 3x Enhanced Quadrature Encoder Pulse (EQEP) modules
  • 2x 4-Ch Sigma-Delta Filter Modules (SDFM)
  • Additional Signal-multiplex Crossbars (XBAR)

Industrial Connectivity:

  • Programmable Real-Time Unit - Industrial Communication Subsystem (PRU-ICSS)
    • Dual core Programmable Real-Time Unit Subsystem (PRU0 / PRU1)
      • Deterministic Hardware
      • Dynamic Firmware
    • 20-channel enhanced input (eGPI) per PRU
    • 20-channel enhanced output (eGPO) per PRU
    • Embedded Peripherals and Memory
      • 1x UART, 1x ECAP, 1x MDIO, 1x IEP
      • 1x 32KB Shared General Purpose RAM
      • 2x 8KB Shared Data RAM
      • 1x 16KB IRAM per PRU
      • ScratchPad (SPAD), MAC/CRC
    • Digital encoder and sigma-delta control loops
    • The PRU-ICSS enables advanced industrial protocols including:
      • EtherCAT, Ethernet/IP™,
      • PROFINET, IO-Link for order
    • Dedicated Interrupt Controller (INTC)
    • Dynamic CONTROLSS XBAR Integration

High-Speed Interfaces:

  • Integrated 3-port Gigabit Ethernet switch (CPSW) supporting up to two external ports
    • MII (10/100), RMII (10/100), or RGMII (10/100/1000)
    • IEEE 1588 (2008 Annex D, Annex E, Annex F) with 802.1AS PTP
    • Clause 45 MDIO PHY management
    • 512x ALE engine-based Packet Classifiers
    • Priority flow control with up to 2KB packet size
    • Four CPU hardware interrupt pacing
    • IP/UDP/TCP checksum offload in hardware

Security:

  • Hardware Security Module (HSM) with support for Auto SHE 1.1/EVITA
    • Arm Cortex-M4F based dedicated security controller
    • Isolated and secured RAMs
    • Peripherals like Timers, WWDT, RTC, Interrupt Controller
    • Safety related peripherals like CRC, ESM, PBIST
  • Secure boot support
    • Device Take Over Protection
    • Hardware-enforced root-of-trust (RoT)
      • Support for two sets of RoT keys
    • Authenticated boot support
      • Encrypted boot support
    • SW Anti-rollback protection
  • Debug security
    • Secure device debug only after cryptographic authentication
    • Support for permanent debug/JTAG disable
  • Device ID and Key Management
    • Unique ID (SoC ID)
    • Support for OTP Memory (FUSEROM)
  • Extensive Firewall Support
    • System Memory Protection Units (MPU) present at various interfaces
  • Cryptographic Acceleration
    • Cryptographic cores with DMA Support
    • AES - 128/192/256-bit key sizes
    • SHA2 - 256/384/512-bit support
    • Deterministic random bit generator (DRBG) with pseudo and true random number generator (TRNG)
    • Public Key Accelerator (PKA) to assist in RSA/Elliptic Curve Cryptography (ECC) processing

Functional Safety:

  • Enables design of systems with functional safety requirements
    • Error Signaling Module (ESM) with designated SAFETY_ERRORn pin
    • ECC or parity on calculation-critical memories
    • 4x Dual Clock Comparators (DCC)
    • 3x Self-Test Controller (STC)
    • Programmable Built-In Self-Test (PBIST) and fault-injection for CPU and on-chip RAM
    • Runtime internal diagnostic modules including voltage, temperature, and clock monitoring, windowed watchdog timers, CRC engines for memory integrity checks
  • Functional Safety-Compliant targeted [Industrial]
    • Developed for functional safety applications
    • Documentation to be made available to aid IEC 61508 functional safety system design
    • Systematic capability up to SIL-3 targeted
    • Hardware integrity up to SIL-3 targeted
    • Safety-related certification
      • IEC 61508 planned
  • Functional Safety-Compliant targeted [Automotive]
    • Developed for functional safety applications
    • Documentation to be made available to aid ISO 26262 functional safety system design
    • Systematic capability up to ASIL-D targeted
    • Hardware integrity up to ASIL-D targeted
    • Safety-related certification
      • ISO 26262 planned

Data Storage

  • 1x 4-bit Multi-Media Card/Secure Digital (MMC/SD) interface

Power Management

  • Recommended TPS653860-Q1 Power Management ICs (PMIC)
    • Companion PMIC specially designed to meet device power supply requirements
    • Flexible mapping and factory programmed configurations to support different use cases

Technology / Package:

  • AEC-Q100 qualified for automotive applications
  • 45nm technology
  • ZCZ Package
    • AM263x Compatible (ZCZ-C)
      • Pin-to-Pin compatible option with AM263x
    • AM263Px Resolver (ZCZ-S)
      • Adds new Resolver Subsystem functionality
    • AM263Px Resolver with Flash-in-Package (ZCZ-F)
      • Includes 1x internally connected Silicon in Package (SIP) 64Mb ISSI IS25LX064-JWLA3 OSPI Flash device; up to 133MHz SDR and DDR
    • 324-pin NFBGA
    • 15.0mm x 15.0mm
    • 0.8mm pitch

Processor Cores:

  • Single, dual, and quad-core Arm Cortex-R5F MCU with each core running up to 400MHz
    • 16KB I-cache with 64-bit ECC per CPU core
    • 16KB D-cache with 32-bit ECC per CPU core
    • x256 integrated VIM per CPU Core
    • 256KB Tightly-Coupled Memory (TCM) with 32-bit ECC per CPU core cluster
    • Lockstep or Dual-core capable clusters
  • Trigonometric Math Unit (TMU) for accelerating trigonometric functions
    • Up to 4x, one per R5F MCU core

Memory:

  • 1x Flash Subsystem with OptiFlash memory technology and eXecute In Place (XIP) support
    • 1x Octal Serial Peripheral Interface (OSPI), up to 133MHz SDR and DDR
    • AM263P Flash-in-Package (ZCZ_F) variant includes 8MB OSPI Flash
  • 3MB of On-Chip RAM (OCSRAM)
    • 6 Banks x 512KB
    • ECC error protection
    • Internal DMA engine support
    • Remote L2 Cache for external memory, software programmable up to 128KB per CPU core

System on Chip (SoC) Services and Architecture:

  • 1x EDMA to support data movement functions
    • 2x Transfer Controllers (TPTC)
    • 1x Channel Controller (TPCC)
  • Device Boot supported from the following interfaces:
    • UART (Primary/Backup)
    • QSPI NOR Flash (4S/1S) (Primary)
    • OSPI NOR Flash (8S 50MHz SDR Mode0, 8S 25MHz DDR XSPI) (Primary)
  • Interprocessor communication modules
    • SPINLOCK module for synchronizing processes running on multiple cores
    • MAILBOX functionality implemented through CTRLMMR registers
  • Central Platform Time Sync (CPTS) support with time-sync and compare-event interrupt routers
  • Timer Modules:
    • 4x Windowed Watchdog Timer (WWDT)
    • 8x Real Time Interrupt (RTI) timer

General Connectivity:

  • 6x Universal Asynchronous RX-TX (UART)
  • 8x Serial Peripheral Interface (SPI) controllers
  • 5x Local Interconnect Network (LIN) ports
  • 4x Inter-Integrated Circuit (I2C) ports
  • 8x Modular Controller Area Network (MCAN) modules with CAN-FD support
  • 4x Fast Serial Interface Transmitters (FSITX)
  • 4x Fast Serial Interface Receivers (FSIRX)
  • Up to 139 General-Purpose I/O (GPIO) pins

Sensing & Actuation:

  • Real-time Control Subsystem (CONTROLSS)
  • Flexible Input/Output Crossbars (XBAR)
  • 5x 12-bit Analog-to-Digital Converters (ADC)
    • 6-input SAR ADC up to 4MSPS
      • 6x Single-ended channels OR
      • 3x Differential channels
    • Highly Configurable ADC Digital Logic
      • XBAR Start of Conversion Triggers (SOC)
      • User-defined Sample and Hold (S+H)
      • Flexible Post-processing Blocks (PPB)
  • 1x Resolver subsystem (ZCZ-S and ZCZ-F packages) with:
    • 2x Resolver to Digital Converter (RDC) OR
    • 2x 12-bit ADCs can also be used for general purpose
      • 4-input SAR ADC up to 3MSPS
        • 4x Single-ended channels OR
        • 2x Differential channels
  • 10x Analog Comparators with Type-A programmable DAC reference (CMPSSA)
  • 10x Analog Comparators with Type-B programmable DAC reference (CMPSSB)
  • 1x 12-bit Digital-to-Analog Converter (DAC)
  • 32x Pulse Width Modulation (EPWM) modules
    • Single or Dual PWM channels
    • Advanced PWM Configurations
    • Extended HRPWM time resolution
  • 16x Enhanced Capture (ECAP) modules
  • 3x Enhanced Quadrature Encoder Pulse (EQEP) modules
  • 2x 4-Ch Sigma-Delta Filter Modules (SDFM)
  • Additional Signal-multiplex Crossbars (XBAR)

Industrial Connectivity:

  • Programmable Real-Time Unit - Industrial Communication Subsystem (PRU-ICSS)
    • Dual core Programmable Real-Time Unit Subsystem (PRU0 / PRU1)
      • Deterministic Hardware
      • Dynamic Firmware
    • 20-channel enhanced input (eGPI) per PRU
    • 20-channel enhanced output (eGPO) per PRU
    • Embedded Peripherals and Memory
      • 1x UART, 1x ECAP, 1x MDIO, 1x IEP
      • 1x 32KB Shared General Purpose RAM
      • 2x 8KB Shared Data RAM
      • 1x 16KB IRAM per PRU
      • ScratchPad (SPAD), MAC/CRC
    • Digital encoder and sigma-delta control loops
    • The PRU-ICSS enables advanced industrial protocols including:
      • EtherCAT, Ethernet/IP™,
      • PROFINET, IO-Link for order
    • Dedicated Interrupt Controller (INTC)
    • Dynamic CONTROLSS XBAR Integration

High-Speed Interfaces:

  • Integrated 3-port Gigabit Ethernet switch (CPSW) supporting up to two external ports
    • MII (10/100), RMII (10/100), or RGMII (10/100/1000)
    • IEEE 1588 (2008 Annex D, Annex E, Annex F) with 802.1AS PTP
    • Clause 45 MDIO PHY management
    • 512x ALE engine-based Packet Classifiers
    • Priority flow control with up to 2KB packet size
    • Four CPU hardware interrupt pacing
    • IP/UDP/TCP checksum offload in hardware

Security:

  • Hardware Security Module (HSM) with support for Auto SHE 1.1/EVITA
    • Arm Cortex-M4F based dedicated security controller
    • Isolated and secured RAMs
    • Peripherals like Timers, WWDT, RTC, Interrupt Controller
    • Safety related peripherals like CRC, ESM, PBIST
  • Secure boot support
    • Device Take Over Protection
    • Hardware-enforced root-of-trust (RoT)
      • Support for two sets of RoT keys
    • Authenticated boot support
      • Encrypted boot support
    • SW Anti-rollback protection
  • Debug security
    • Secure device debug only after cryptographic authentication
    • Support for permanent debug/JTAG disable
  • Device ID and Key Management
    • Unique ID (SoC ID)
    • Support for OTP Memory (FUSEROM)
  • Extensive Firewall Support
    • System Memory Protection Units (MPU) present at various interfaces
  • Cryptographic Acceleration
    • Cryptographic cores with DMA Support
    • AES - 128/192/256-bit key sizes
    • SHA2 - 256/384/512-bit support
    • Deterministic random bit generator (DRBG) with pseudo and true random number generator (TRNG)
    • Public Key Accelerator (PKA) to assist in RSA/Elliptic Curve Cryptography (ECC) processing

Functional Safety:

  • Enables design of systems with functional safety requirements
    • Error Signaling Module (ESM) with designated SAFETY_ERRORn pin
    • ECC or parity on calculation-critical memories
    • 4x Dual Clock Comparators (DCC)
    • 3x Self-Test Controller (STC)
    • Programmable Built-In Self-Test (PBIST) and fault-injection for CPU and on-chip RAM
    • Runtime internal diagnostic modules including voltage, temperature, and clock monitoring, windowed watchdog timers, CRC engines for memory integrity checks
  • Functional Safety-Compliant targeted [Industrial]
    • Developed for functional safety applications
    • Documentation to be made available to aid IEC 61508 functional safety system design
    • Systematic capability up to SIL-3 targeted
    • Hardware integrity up to SIL-3 targeted
    • Safety-related certification
      • IEC 61508 planned
  • Functional Safety-Compliant targeted [Automotive]
    • Developed for functional safety applications
    • Documentation to be made available to aid ISO 26262 functional safety system design
    • Systematic capability up to ASIL-D targeted
    • Hardware integrity up to ASIL-D targeted
    • Safety-related certification
      • ISO 26262 planned

Data Storage

  • 1x 4-bit Multi-Media Card/Secure Digital (MMC/SD) interface

Power Management

  • Recommended TPS653860-Q1 Power Management ICs (PMIC)
    • Companion PMIC specially designed to meet device power supply requirements
    • Flexible mapping and factory programmed configurations to support different use cases

Technology / Package:

  • AEC-Q100 qualified for automotive applications
  • 45nm technology
  • ZCZ Package
    • AM263x Compatible (ZCZ-C)
      • Pin-to-Pin compatible option with AM263x
    • AM263Px Resolver (ZCZ-S)
      • Adds new Resolver Subsystem functionality
    • AM263Px Resolver with Flash-in-Package (ZCZ-F)
      • Includes 1x internally connected Silicon in Package (SIP) 64Mb ISSI IS25LX064-JWLA3 OSPI Flash device; up to 133MHz SDR and DDR
    • 324-pin NFBGA
    • 15.0mm x 15.0mm
    • 0.8mm pitch

The AM263Px Sitara™ Arm® Microcontrollers are built to meet the complex real-time processing needs of next generation industrial and automotive embedded products. The AM263Px MCU family consists of multiple pin-to-pin compatible devices with up to four 400MHz Arm® Cortex®-R5F cores. As an option, the Arm® R5F subsystem can be programmed to run in lockstep or dual-core mode for multiple functional safety configurations. The industrial communications subsystem (PRU-ICSS) enables integrated industrial Ethernet communication protocols such as PROFINET®, Ethernet/IP®, EtherCAT® (among many others), standard Ethernet connectivity, and even custom I/O interfaces. The family is designed for the future of motor control and digital power applications with advanced analog sensing and digital actuation modules.

The multiple R5F cores are arranged in cluster subsystems with 256KB of shared tightly coupled memory (TCM) along with 3MB of shared SRAM, greatly reducing the need for external memory. Extensive ECC is included for on-chip memories, peripherals, and interconnects for enhanced reliability. Granular firewalls managed by the Hardware Security Manager (HSM) enable developers to implement stringent security-minded system design requirements. Cryptographic acceleration and secure boot are also available on AM263Px devices.

TI provides a complete set of microcontroller software and development tools for the AM263Px family of microcontrollers.

The AM263Px Sitara™ Arm® Microcontrollers are built to meet the complex real-time processing needs of next generation industrial and automotive embedded products. The AM263Px MCU family consists of multiple pin-to-pin compatible devices with up to four 400MHz Arm® Cortex®-R5F cores. As an option, the Arm® R5F subsystem can be programmed to run in lockstep or dual-core mode for multiple functional safety configurations. The industrial communications subsystem (PRU-ICSS) enables integrated industrial Ethernet communication protocols such as PROFINET®, Ethernet/IP®, EtherCAT® (among many others), standard Ethernet connectivity, and even custom I/O interfaces. The family is designed for the future of motor control and digital power applications with advanced analog sensing and digital actuation modules.

The multiple R5F cores are arranged in cluster subsystems with 256KB of shared tightly coupled memory (TCM) along with 3MB of shared SRAM, greatly reducing the need for external memory. Extensive ECC is included for on-chip memories, peripherals, and interconnects for enhanced reliability. Granular firewalls managed by the Hardware Security Manager (HSM) enable developers to implement stringent security-minded system design requirements. Cryptographic acceleration and secure boot are also available on AM263Px devices.

TI provides a complete set of microcontroller software and development tools for the AM263Px family of microcontrollers.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 24
Top documentation Type Title Format options Date
* Data sheet AM263Px Sitara™ Microcontrollers with Optional Flash-in-Package datasheet (Rev. D) PDF | HTML May 19, 2025
* User guide AM263Px Sitara Microcontrollers Technical Reference Manual (Rev. D) PDF | HTML Jul 29, 2025
* User guide AM263Px Sitara Microcontrollers Register Addendum (Rev. B) Jun 2, 2025
Application note Designing a Deterministic scalable Ethernet backbone for Robotics PDF | HTML Jun 15, 2026
Functional safety information AM261x, AM263x, and AM263Px Software Diagnostics Library TUV SUD Functional Safety Certificate (Rev. B) Apr 1, 2026
Application note AM26 Ethercat SubDevice with TwinCat PDF | HTML Dec 10, 2025
White paper Integrating EVCC, DCDC, and Host Architecture: TI Automotive MCUs for Next-Generation EV Charging (Rev. A) PDF | HTML Nov 13, 2025
Functional safety information AM263Px TÜV SÜD Functional Safety Certificate May 27, 2025
Functional safety information AM263Px TÜV SÜD Functional Safety Certificate Report May 27, 2025
Application note AM26x Custom PCB System Getting Started Guide (Rev. A) PDF | HTML May 13, 2025
White paper AM261x 和 AM263Px 使用的工业通信协议 PDF | HTML May 12, 2025
User guide AM26x Hardware Design Guidelines (Rev. D) PDF | HTML May 2, 2025
User guide AM263Px MCAL user guide Apr 28, 2025
Application note Microcontroller Abstraction Layer on Jacinto™ and Sitara™ Embedded Processors PDF | HTML Jan 28, 2025
Application note AM26x Family Migration Overview (Rev. A) PDF | HTML Nov 15, 2024
Application brief Achieving Faster Secure Boot Time on AM26x Devices PDF | HTML Nov 13, 2024
User guide AM263P OSPI, QSPI Flash Selection Guide PDF | HTML Apr 22, 2024
Application note Clock Edge Delay Compensation With Isolated Modulators Digital Interface to MCUs (Rev. A) PDF | HTML Jan 12, 2024
Application note OptiFlash Memory Technology (Rev. A) PDF | HTML Nov 27, 2023
Product overview Functional Safety for AM2x and Hercules™ Microcontrollers PDF | HTML Nov 8, 2023
Application note Integration of MbedTLS on SITARA MCU Devices PDF | HTML Aug 3, 2023
White paper Time Sensitive Networking for Industrial Automation (Rev. C) PDF | HTML Jul 31, 2023
Certificate BP-AM2BLDCSERVO EU Declaration of Conformity (DoC) Jun 28, 2023
Application note Intra Drive Communication Using 8b-10b Line Code With Programmable Real Time Uni PDF | HTML May 24, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMDSHSECDOCK-AM263 — AM263x-CC HSEC dock and breakout board for GPMC, JTAG/TRACE, MCAN, and LIN signals.

This evaluation module is a High Speed Edge Card (HSEC) dock for TMDSCNCD263 (AM263x controlCARD) and TMDSCNCD263P (AM263Px controlCARD) to break out key i/o and hardware peripherals. This board shows the features of the MCU+ SDK on AM263x and AM263Px for customers in the evaluation and (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

LB-3P-TRACE32-ARM — Lauterbach TRACE32® Debug and Trace System for Arm®-based Microcontrollers and Processors

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of Arm®-based microcontrollers and processors. The globally renowned debug and trace solutions for embedded systems and SoCs are the perfect (...)

Supported products & hardware
Debug probe

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

Supported products & hardware
Software development kit (SDK)

AM263PX-MCAL-SDK — Microcontroller Abstraction Layer (MCAL) and Complex Device Drivers (CDD) for AM263PX

The AM263Px microcontroller (MCU) plus software development kit (SDK) is a unified software platform for embedded processors providing easy setup and fast out-of-the-box access to examples, benchmarks and demonstrations. This software accelerates application development schedules by eliminating (...)

Supported products & hardware
Software development kit (SDK)

AM263PX-RESTRICTED-SECURITY — AM263Px restricted security content

The AM263Px microcontroller (MCU) plus software development kit (SDK) is a unified software platform for embedded processors providing easy setup and fast out-of-the-box access to examples, benchmarks and demonstrations. This software accelerates application development schedules by eliminating (...)

Supported products & hardware
Software development kit (SDK)

INDUSTRIAL-COMMUNICATIONS-SDK-AM263PX — Industrial Communications SDK for AM263Px

This software development kit (SDK) includes real-time industrial communication protocols (EtherCAT, EtherNet/IP, PROFINET, IO-Link, etc.) on TI processors. It also has PRU-ICSS firmware, drivers, communication stack libraries, and application examples, along with documentation.

What's new:

  • (...)
Supported products & hardware
Software development kit (SDK)

MCU-PLUS-SDK-AM263PX — MCU+ SDK for AM263Px - RTOS, No-RTOS

The AM263Px microcontroller (MCU) plus software development kit (SDK) is a unified software platform for embedded processors providing easy setup and fast out-of-the-box access to examples, benchmarks and demonstrations. This software accelerates application development schedules by eliminating (...)

Supported products & hardware
Software development kit (SDK)

MOTOR-CONTROL-SDK-AM263PX — Motor control SDK for AM263Px

The AM263Px microcontroller (MCU) plus software development kit (SDK) is a unified software platform for embedded processors providing easy setup and fast out-of-the-box access to examples, benchmarks and demonstrations. This software accelerates application development schedules by eliminating (...)

Supported products & hardware
Software development kit (SDK)

IBV-3P-ICECAT — IBV EtherCAT MainDevice SDK for embedded systems

The icECAT EtherCAT Master Stack library by IBV is a Software Development Kit (SDK) for creating an EtherCAT MainDevice (master) system achieving best performance with lowest resource usage. It is especially designed for use on embedded systems with optimized Link Layer drivers with DMA support (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

Supported products & hardware
IDE, configuration, compiler or debugger

EDGE-AI-STUDIO-MCU — Edge AI Studio for Microcontrollers

Edge AI Studio is part of the CCStudio™ development tool ecosystem.  Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors.  It supports both AI-accelerated (...)

Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
IDE, configuration, compiler or debugger

TSK-3P-VX-TOOLSET — TASKING VX-toolset for Arm

The VX-toolset for Arm is a certified compiler toolchain for safety-critical embedded software development on select Cortex-M and Cortex-R core devices. With Eclipse IDE integration, advanced multicore support and TASKING BlueBox debugger compatibility, the VX-toolset simplifies development. TÜV (...)

Supported products & hardware
Online training

AM26X-ACADEMY — AM26x academy

AM26x Academy features easy-to-use training modules ranging from the basics of getting started to advanced development topics.
Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
Application software & framework

AM263PX-RESTRICTED-SAFETY — AM263Px restricted functional safety content

AM263Px restricted functional safety content
Supported products & hardware
Firmware

USIT-3P-SECIC-HSM — Uni-Sentry SecIC-HSM Firmware

The SecIC-HSM is designed to meet the cybersecurity requirements needed for MCU/SoC chips. The HSM firmware can be applied in fields such as automobiles, new energy, photovoltaics, robotics, healthcare, and aviation. The provided cybersecurity functions available include secure boot, secure (...)

Supported products & hardware
Firmware

USIT-3P-SECIC-PQC — Uni-Sentry SecIC-PQC Algorithms Firmware

Uni-Sentry's security solutions adopt PQC algorithms capable of resisting decryption threats posed by quantum computers to traditional cryptographic algorithms. The PQC firmware is co-optimized with Hardware Security Module (HSM), leveraging hardware acceleration and security enhancement to improve (...)

Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Support software

ICOMMS-SWS — CouthIT Industrial Communications Software Engineering Services

CouthIT's Embedded Software Group specializes in developing high-performance industrial communication software for TI Sitara and Jacinto microprocessors and microcontrollers.

Leveraging the hardware-accelerated TI Industrial Communication Sub-System (TI ICSS) and TI Common Platform Ethernet Switch (...)

Supported products & hardware
Support software

MCTRL-SWS — CouthIT Motor Control Software Engineering Services

CouthIT's embedded software group specializes in motor control firmware and software development for TI Sitara and Jacinto microprocessors and microcontrollers. With deep expertise in real-time motor control systems, the team develops high-performance, production-ready solutions that integrate (...)

Supported products & hardware
Support software

MATHW-3P-AM26X-EC — Texas Instruments AM26x MCU Embedded Coder Support Package

TI offers a Model-Based Design workflow for a variety of AM26x devices and evaluation boards.

Embedded Coder® Support Package for AM26x controlCARD and LaunchPad Boards enables you to automatically build, load, and run algorithms on AM26x devices using Simulink® models.  Design models in (...)

Supported products & hardware
Simulation model

AM263Px BSDL Model (Rev. A)

SPRM835A.ZIP (10 KB) - BSDL model
Supported products & hardware
Simulation model

AM263Px IBIS Model

SPRM834.ZIP (4124 KB) - IBIS model
Supported products & hardware
Simulation model

AM263Px Thermal Model

SPRM833.ZIP (6 KB) - Thermal model
Supported products & hardware
Calculation tool

AM263PX-PWR-EST-CALC — AM263Px power-estimation tool

The power estimation spreadsheet provides power consumption estimates based on measured and simulated data; they are provided “as is” and are not ensured within a specified precision.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
NFBGA (ZCZ) 324 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos