Product details

CPU 2 Arm Cortex-A53, 4 Arm Cortex-A53 Frequency (MHz) 1400 Coprocessors 1 Arm Cortex-R5F Graphics acceleration 1 3D Display type 1 DSI, MIPI DPI, OLDI Protocols Ethernet, TSN Hardware accelerators CPU only, Video decode accelerator, Video encode accelerator Features General purpose Operating system Android, Linux Security Secure boot TI functional safety category Functional Safety-Compliant Rating Automotive Power supply solution TPS65224-Q1 Operating temperature range (°C) -40 to 125 Edge AI enabled Yes
CPU 2 Arm Cortex-A53, 4 Arm Cortex-A53 Frequency (MHz) 1400 Coprocessors 1 Arm Cortex-R5F Graphics acceleration 1 3D Display type 1 DSI, MIPI DPI, OLDI Protocols Ethernet, TSN Hardware accelerators CPU only, Video decode accelerator, Video encode accelerator Features General purpose Operating system Android, Linux Security Secure boot TI functional safety category Functional Safety-Compliant Rating Automotive Power supply solution TPS65224-Q1 Operating temperature range (°C) -40 to 125 Edge AI enabled Yes
FCBGA (AMH) 466 289 mm² (17 mm × 17 mm)

Processor Cores:

  • Up to Quad 64-bit Arm Cortex-A53 microprocessor subsystem at up to 1.4GHz
    • Quad-core Cortex-A53 cluster with 512KB L2 shared cache with SECDED ECC
    • Each A53 core has 32KB L1 DCache with SECDED ECC and 32KB L1 ICache with Parity protection
  • Single-core Arm Cortex-R5F at up to 800MHz, integrated as part of MCU Channel with FFI
    • 32KB ICache, 32KB L1 DCache, and 64KB TCM with SECDED ECC on all memories
    • 512KB SRAM with SECDED ECC
  • Single-core Arm Cortex-R5F at up to 800MHz, integrated to support Device Management
    • 32KB ICache, 32KB L1 DCache, and 64KB TCM with SECDED ECC on all memories

Multimedia:

  • Display subsystem
    • Triple display support over OLDI (LVDS) (1x OLDI-DL, 1x or 2x OLDI-SL), DSI or DPI
      • OLDI-SL (Single Link): up to 1920 x 1080 at 60fps (165MHZ Pixel Clock)
      • OLDI-DL (Dual Link): up to 3840 x 1080 at 60fps (150MHz Pixel Clock)
      • MIPI DSI: with 4 Lane MIPI® D-PHY supports up to 3840 x 1080 at 60fps (300MHz Pixel Clock)
      • DPI (24-bit RGB parallel interface): up to 1920 x 1080 at 60fps (165MHz pixel clock)
    • Four display pipelines with hardware overlay support. A maximum of two display pipelines may be used per display.
    • Supports safety features such as freeze frame detection and data correctness check
  • 3D Graphics Processing Unit
    • IMG BXS-4-64 with 256KB cache
    • Up to 50GFLOPS
    • Single shader core
    • OpenGL ES3.2 and Vulkan 1.2 API support
  • One Camera Serial Interface (CSI-2) Receiver with 4 Lane D-PHY
    • MIPI® CSI-2 v1.3 Compliant + MIPI D-PHY 1.2
    • Support for 1,2,3 or 4 data lane mode up to 2.5Gbps per lane
    • ECC verification/correction with CRC check + ECC on RAM
    • Virtual Channel support (up to 16)
    • Ability to write stream data directly to DDR via DMA
  • Video Encoder/Decoder
    • Support for HEVC (H.265) Main profiles at Level 5.1 High-tier
    • Support for H.264 BaseLine/Main/High Profiles at Level 5.2
    • Support for up to 4K UHD resolution (3840 × 2160)
      • Up to 400MPixels/s operation, with reduced clocking options available for lower power applications with lower performance needs

Memory Subsystem:

  • Up to 1.09MB of On-chip RAM
    • 64KB of On-Chip RAM (OCRAM) with SECDED ECC, can be divided into smaller banks in increments of 32KB for as many as 2 separate memory banks
    • 256KB of On-Chip RAM with SECDED ECC in SMS Subsystem
    • 176KB of On-Chip RAM with SECDED ECC in SMS Subsystem for TI security firmware
    • 512KB of On-chip RAM with SECDED ECC in Cortex-R5F MCU Subsystem
    • 64KB of On-chip RAM with SECDED ECC in Device Manager Subsystem
  • DDR Subsystem (DDRSS)
    • Supports LPDDR4 memory type
    • 32-bit data bus with inline ECC
    • Supports speeds up to 3733MT/s
    • Max size of 8GB

Functional Safety:

  • Functional Safety-Compliant targeted [Automotive]
    • Developed for functional safety applications
    • Documentation will be available to aid ISO 26262 functional safety system design
    • Systematic capability up to ASIL D targeted
    • Hardware integrity up to ASIL B targeted
    • Safety-related certification
      • ISO 26262 by TÜV SÜD planned
  • AEC - Q100 qualified [Automotive]

Security:

  • Secure boot supported
    • Hardware-enforced Root-of-Trust (RoT)
    • Support to switch RoT via backup key
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Trusted Execution Environment (TEE) supported
    • Arm TrustZone based TEE
    • Extensive firewall support for isolation
    • Secure watchdog/timer/IPC
    • Secure storage support
    • Replay Protected Memory Block (RPMB) support
  • Dedicated Security Controller with user programmable HSM core and dedicated security DMA & IPC subsystem for isolated processing
  • Cryptographic acceleration supported
    • Session-aware cryptographic engine with ability to auto-switch key-material based on incoming data stream
      • Supports cryptographic cores
    • AES – 128-/192-/256-Bit key sizes
    • SHA2 – 224-/256-/384-/512-Bit key sizes
    • DRBG with true random number generator
    • PKA (Public Key Accelerator) to Assist in RSA/ECC processing for secure boot
  • Debugging security
    • Secure software controlled debug access
    • Security aware debugging

High-Speed Interfaces:

  • Integrated Ethernet switch supporting (total 2 external ports)
    • RMII(10/100) or RGMII (10/100/1000)
    • IEEE1588 (Annex D, Annex E, Annex F with 802.1AS PTP)
    • Clause 45 MDIO PHY management
    • Packet Classifier based on ALE engine with 512 classifiers
    • Priority based flow control
    • Time Sensitive Networking (TSN) support
    • Four CPU H/W interrupt Pacing
    • IP/UDP/TCP checksum offload in hardware
  • Two USB2.0 Ports
    • Port configurable as USB host, USB peripheral, or USB Dual-Role Device (DRD mode)
    • Integrated USB VBUS detection

General Connectivity:

  • 9x Universal Asynchronous Receiver-Transmitters (UART)
  • 5x Serial Peripheral Interface (SPI) controllers
  • 6x Inter-Integrated Circuit (I2C) ports
  • 3x Multichannel Audio Serial Ports (McASP)
    • Transmit and Receive Clocks up to 50MHz
    • Up to 4/6/16 Serial Data Pins across 3x McASP with Independent TX and RX Clocks
    • Supports Time Division Multiplexing (TDM), Inter-IC Sound (I2S), and Similar Formats
    • Supports Digital Audio Interface Transmission (SPDIF, IEC60958-1, and AES-3 Formats)
    • FIFO Buffers for Transmit and Receive (256 Bytes)
    • Support for audio reference output clock
  • 3x enhanced PWM modules (ePWM)
  • 3x enhanced Quadrature Encoder Pulse modules (eQEP)
  • 3x enhanced Capture modules (eCAP)
  • General-Purpose I/O (GPIO), All LVCMOS I/O can be configured as GPIO
  • 4x Controller Area Network (CAN) modules with CAN-FD support
    • Conforms w/ CAN Protocol 2.0 A, B and ISO 11898-1
    • Full CAN-FD support (up to 64 data bytes)
    • Parity/ECC check for Message RAM
    • Speed up to 8Mbps

Media and Data Storage:

  • 3x Multi-Media Card/Secure Digital (MMC/SD/SDIO) interfaces
    • 1x 8-bit eMMC interface up to:
      • HS200 for non-Q1 devices
      • HS400 for Q1 devices
    • 2x 4-bit SD/SDIO interfaces up to UHS-I
    • Compliant with eMMC 5.1, SD 3.0, and SDIO Version 3.0
  • 1× General-Purpose Memory Controller (GPMC) up to 133MHz
    • Flexible 8- and 16-bit Asynchronous Memory Interface with up to four Chip (22-bit address) Selects (NAND, NOR, Muxed-NOR, and SRAM)
    • Uses BCH code to support 4-, 8-, or 16-bit ECC
    • Uses Hamming code to support 1-bit ECC
    • Error Locator Module (ELM)
      • Used with the GPMC to locate addresses of data errors from syndrome polynomials generated using a BCH algorithm
      • Supports 4-, 8-, and 16-bit per 512-Byte block error location based on BCH algorithms
  • OSPI/QSPI with DDR / SDR support
    • Support for Serial NAND and Serial NOR Flash devices
    • 4GBytes memory address support
    • XIP mode with optional on-the-fly encryption

Power Management:

  • Low-power modes supported by Device Manager:
    • Partial IO support for CAN/GPIO/UART wakeup
    • I/O Only + DDR in Self Refresh for Suspend to RAM
    • DeepSleep
    • MCU Only
    • Standby
    • Dynamic frequency scaling

Optimal Power Management Solution:

  • Recommended TI Power Management ICs (PMIC)
    • Supports up to Automotive ASIL-B functional safety when powering the AEC – Q100 qualified AM62P-Q1 device
    • Companion PMIC is specially designed to meet power supply requirements
    • Flexible mapping and factory programmed configurations to support different use cases

Boot Options:

  • UART
  • I2C EEPROM
  • OSPI/QSPI Flash
  • GPMC NOR/NAND Flash
  • SD Card
  • eMMC
  • USB (host) Mass storage
  • USB (device) boot from external host (DFU mode)
  • Ethernet

Technology / Package:

  • 16nm FinFET technology
  • 17mm x 17mm, 0.65/0.8mm pitch with VCA, 466-pin FCBGA

Processor Cores:

  • Up to Quad 64-bit Arm Cortex-A53 microprocessor subsystem at up to 1.4GHz
    • Quad-core Cortex-A53 cluster with 512KB L2 shared cache with SECDED ECC
    • Each A53 core has 32KB L1 DCache with SECDED ECC and 32KB L1 ICache with Parity protection
  • Single-core Arm Cortex-R5F at up to 800MHz, integrated as part of MCU Channel with FFI
    • 32KB ICache, 32KB L1 DCache, and 64KB TCM with SECDED ECC on all memories
    • 512KB SRAM with SECDED ECC
  • Single-core Arm Cortex-R5F at up to 800MHz, integrated to support Device Management
    • 32KB ICache, 32KB L1 DCache, and 64KB TCM with SECDED ECC on all memories

Multimedia:

  • Display subsystem
    • Triple display support over OLDI (LVDS) (1x OLDI-DL, 1x or 2x OLDI-SL), DSI or DPI
      • OLDI-SL (Single Link): up to 1920 x 1080 at 60fps (165MHZ Pixel Clock)
      • OLDI-DL (Dual Link): up to 3840 x 1080 at 60fps (150MHz Pixel Clock)
      • MIPI DSI: with 4 Lane MIPI® D-PHY supports up to 3840 x 1080 at 60fps (300MHz Pixel Clock)
      • DPI (24-bit RGB parallel interface): up to 1920 x 1080 at 60fps (165MHz pixel clock)
    • Four display pipelines with hardware overlay support. A maximum of two display pipelines may be used per display.
    • Supports safety features such as freeze frame detection and data correctness check
  • 3D Graphics Processing Unit
    • IMG BXS-4-64 with 256KB cache
    • Up to 50GFLOPS
    • Single shader core
    • OpenGL ES3.2 and Vulkan 1.2 API support
  • One Camera Serial Interface (CSI-2) Receiver with 4 Lane D-PHY
    • MIPI® CSI-2 v1.3 Compliant + MIPI D-PHY 1.2
    • Support for 1,2,3 or 4 data lane mode up to 2.5Gbps per lane
    • ECC verification/correction with CRC check + ECC on RAM
    • Virtual Channel support (up to 16)
    • Ability to write stream data directly to DDR via DMA
  • Video Encoder/Decoder
    • Support for HEVC (H.265) Main profiles at Level 5.1 High-tier
    • Support for H.264 BaseLine/Main/High Profiles at Level 5.2
    • Support for up to 4K UHD resolution (3840 × 2160)
      • Up to 400MPixels/s operation, with reduced clocking options available for lower power applications with lower performance needs

Memory Subsystem:

  • Up to 1.09MB of On-chip RAM
    • 64KB of On-Chip RAM (OCRAM) with SECDED ECC, can be divided into smaller banks in increments of 32KB for as many as 2 separate memory banks
    • 256KB of On-Chip RAM with SECDED ECC in SMS Subsystem
    • 176KB of On-Chip RAM with SECDED ECC in SMS Subsystem for TI security firmware
    • 512KB of On-chip RAM with SECDED ECC in Cortex-R5F MCU Subsystem
    • 64KB of On-chip RAM with SECDED ECC in Device Manager Subsystem
  • DDR Subsystem (DDRSS)
    • Supports LPDDR4 memory type
    • 32-bit data bus with inline ECC
    • Supports speeds up to 3733MT/s
    • Max size of 8GB

Functional Safety:

  • Functional Safety-Compliant targeted [Automotive]
    • Developed for functional safety applications
    • Documentation will be available to aid ISO 26262 functional safety system design
    • Systematic capability up to ASIL D targeted
    • Hardware integrity up to ASIL B targeted
    • Safety-related certification
      • ISO 26262 by TÜV SÜD planned
  • AEC - Q100 qualified [Automotive]

Security:

  • Secure boot supported
    • Hardware-enforced Root-of-Trust (RoT)
    • Support to switch RoT via backup key
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Trusted Execution Environment (TEE) supported
    • Arm TrustZone based TEE
    • Extensive firewall support for isolation
    • Secure watchdog/timer/IPC
    • Secure storage support
    • Replay Protected Memory Block (RPMB) support
  • Dedicated Security Controller with user programmable HSM core and dedicated security DMA & IPC subsystem for isolated processing
  • Cryptographic acceleration supported
    • Session-aware cryptographic engine with ability to auto-switch key-material based on incoming data stream
      • Supports cryptographic cores
    • AES – 128-/192-/256-Bit key sizes
    • SHA2 – 224-/256-/384-/512-Bit key sizes
    • DRBG with true random number generator
    • PKA (Public Key Accelerator) to Assist in RSA/ECC processing for secure boot
  • Debugging security
    • Secure software controlled debug access
    • Security aware debugging

High-Speed Interfaces:

  • Integrated Ethernet switch supporting (total 2 external ports)
    • RMII(10/100) or RGMII (10/100/1000)
    • IEEE1588 (Annex D, Annex E, Annex F with 802.1AS PTP)
    • Clause 45 MDIO PHY management
    • Packet Classifier based on ALE engine with 512 classifiers
    • Priority based flow control
    • Time Sensitive Networking (TSN) support
    • Four CPU H/W interrupt Pacing
    • IP/UDP/TCP checksum offload in hardware
  • Two USB2.0 Ports
    • Port configurable as USB host, USB peripheral, or USB Dual-Role Device (DRD mode)
    • Integrated USB VBUS detection

General Connectivity:

  • 9x Universal Asynchronous Receiver-Transmitters (UART)
  • 5x Serial Peripheral Interface (SPI) controllers
  • 6x Inter-Integrated Circuit (I2C) ports
  • 3x Multichannel Audio Serial Ports (McASP)
    • Transmit and Receive Clocks up to 50MHz
    • Up to 4/6/16 Serial Data Pins across 3x McASP with Independent TX and RX Clocks
    • Supports Time Division Multiplexing (TDM), Inter-IC Sound (I2S), and Similar Formats
    • Supports Digital Audio Interface Transmission (SPDIF, IEC60958-1, and AES-3 Formats)
    • FIFO Buffers for Transmit and Receive (256 Bytes)
    • Support for audio reference output clock
  • 3x enhanced PWM modules (ePWM)
  • 3x enhanced Quadrature Encoder Pulse modules (eQEP)
  • 3x enhanced Capture modules (eCAP)
  • General-Purpose I/O (GPIO), All LVCMOS I/O can be configured as GPIO
  • 4x Controller Area Network (CAN) modules with CAN-FD support
    • Conforms w/ CAN Protocol 2.0 A, B and ISO 11898-1
    • Full CAN-FD support (up to 64 data bytes)
    • Parity/ECC check for Message RAM
    • Speed up to 8Mbps

Media and Data Storage:

  • 3x Multi-Media Card/Secure Digital (MMC/SD/SDIO) interfaces
    • 1x 8-bit eMMC interface up to:
      • HS200 for non-Q1 devices
      • HS400 for Q1 devices
    • 2x 4-bit SD/SDIO interfaces up to UHS-I
    • Compliant with eMMC 5.1, SD 3.0, and SDIO Version 3.0
  • 1× General-Purpose Memory Controller (GPMC) up to 133MHz
    • Flexible 8- and 16-bit Asynchronous Memory Interface with up to four Chip (22-bit address) Selects (NAND, NOR, Muxed-NOR, and SRAM)
    • Uses BCH code to support 4-, 8-, or 16-bit ECC
    • Uses Hamming code to support 1-bit ECC
    • Error Locator Module (ELM)
      • Used with the GPMC to locate addresses of data errors from syndrome polynomials generated using a BCH algorithm
      • Supports 4-, 8-, and 16-bit per 512-Byte block error location based on BCH algorithms
  • OSPI/QSPI with DDR / SDR support
    • Support for Serial NAND and Serial NOR Flash devices
    • 4GBytes memory address support
    • XIP mode with optional on-the-fly encryption

Power Management:

  • Low-power modes supported by Device Manager:
    • Partial IO support for CAN/GPIO/UART wakeup
    • I/O Only + DDR in Self Refresh for Suspend to RAM
    • DeepSleep
    • MCU Only
    • Standby
    • Dynamic frequency scaling

Optimal Power Management Solution:

  • Recommended TI Power Management ICs (PMIC)
    • Supports up to Automotive ASIL-B functional safety when powering the AEC – Q100 qualified AM62P-Q1 device
    • Companion PMIC is specially designed to meet power supply requirements
    • Flexible mapping and factory programmed configurations to support different use cases

Boot Options:

  • UART
  • I2C EEPROM
  • OSPI/QSPI Flash
  • GPMC NOR/NAND Flash
  • SD Card
  • eMMC
  • USB (host) Mass storage
  • USB (device) boot from external host (DFU mode)
  • Ethernet

Technology / Package:

  • 16nm FinFET technology
  • 17mm x 17mm, 0.65/0.8mm pitch with VCA, 466-pin FCBGA

The AM62Px (P = Plus) is an extension of the existing Sitara™ AM62x low-cost family of application processors built for high-performance embedded 3D display applications. Scalable Arm® Cortex®-A53 performance and embedded features, such as: multi-screen high-definition display support, 3D-graphics acceleration, 4K video acceleration, and extensive peripherals make the AM62Px well-suited for a broad range of automotive and industrial applications, including automotive digital instrumentation, automotive displays, industrial HMI, and more.

Key features and benefits:

  • Focus on innovation and fast development with Linux and Android™ SDKs accompanied with real-time functional safety and security SDKs.
  • Address next wave of HMI designs with new generation of 3D GPU and 4K video acceleration.
  • Enhance your design connectivity with an extensive set of automotive and high-speed IOs, including: 4x CAN-FD, 3-port Gigabit Ethernet switch (two external ports) with TSN support, and two USB2.0 ports.
  • Supports the latest cybersecurity requirements with the built-in Hardware Security Module (HSM).
  • Provides intelligent features, such as: facial recognition and touchless HMI with Arm® Cortex®-A53 CPUs and open-source AI software and tools

The AM62Px processors comply with the AEC - Q100 automotive standard. ASIL-B functional safety requirements can be addressed using an integrated Arm Cortex-R5F core and dedicated peripherals, which can all be isolated from the rest of the processor.

Products in the AM62Px processor family:

AM62P-Q1 – Automotive digital instrumentation SoC with scalable Arm Cortex-A53 performance, multi high-definition display support, 3D GPU and 4K video acceleration.

Featured design resources:

  • Hardware Evaluation Module (EVM) - SK-AM62P-LP
  • Software Development Kit (SDK) - PROCESSOR-SDK-AM62P
  • Linux Academy

The AM62Px (P = Plus) is an extension of the existing Sitara™ AM62x low-cost family of application processors built for high-performance embedded 3D display applications. Scalable Arm® Cortex®-A53 performance and embedded features, such as: multi-screen high-definition display support, 3D-graphics acceleration, 4K video acceleration, and extensive peripherals make the AM62Px well-suited for a broad range of automotive and industrial applications, including automotive digital instrumentation, automotive displays, industrial HMI, and more.

Key features and benefits:

  • Focus on innovation and fast development with Linux and Android™ SDKs accompanied with real-time functional safety and security SDKs.
  • Address next wave of HMI designs with new generation of 3D GPU and 4K video acceleration.
  • Enhance your design connectivity with an extensive set of automotive and high-speed IOs, including: 4x CAN-FD, 3-port Gigabit Ethernet switch (two external ports) with TSN support, and two USB2.0 ports.
  • Supports the latest cybersecurity requirements with the built-in Hardware Security Module (HSM).
  • Provides intelligent features, such as: facial recognition and touchless HMI with Arm® Cortex®-A53 CPUs and open-source AI software and tools

The AM62Px processors comply with the AEC - Q100 automotive standard. ASIL-B functional safety requirements can be addressed using an integrated Arm Cortex-R5F core and dedicated peripherals, which can all be isolated from the rest of the processor.

Products in the AM62Px processor family:

AM62P-Q1 – Automotive digital instrumentation SoC with scalable Arm Cortex-A53 performance, multi high-definition display support, 3D GPU and 4K video acceleration.

Featured design resources:

  • Hardware Evaluation Module (EVM) - SK-AM62P-LP
  • Software Development Kit (SDK) - PROCESSOR-SDK-AM62P
  • Linux Academy

Download View video with transcript Video
Request more information

Functional safety advanced documentation for AM62P-Q1. Request now

Security advanced documentation for AM62P-Q1. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 34
Top documentation Type Title Format options Date
* Data sheet AM62Px Sitara™ Processors datasheet (Rev. E) PDF | HTML Aug 13, 2026
* User guide AM62Px Sitara™ Processors Technical Reference Manual (Rev. E) PDF | HTML Oct 1, 2026
* Errata AM62Px Sitara™ Processors Silicon Errata (Rev. B) PDF | HTML Oct 31, 2025
Application note Integrating CDD DMA in AUTOSAR Environment PDF | HTML Oct 23, 2026
User guide AM62x, AM62Ax, AM62D-Q1 and AM62Px Processor Families, Supported Peripherals and Schematic Design Guidelines (Rev. J) PDF | HTML Oct 9, 2026
White paper CRA Roles Across the Embedded Processor Supply Chain PDF | HTML Oct 1, 2026
Application note Bad Block Management for Serial NAND Flash on Sitara Devices (Rev. A) PDF | HTML Sep 29, 2026
Application note Linux Board Porting on AM62x Devices (Rev. B) PDF | HTML Sep 29, 2026
Application note AM62Px eMMC HS400 Board Design and Simulation Guidelines (Rev. A) PDF | HTML Sep 1, 2026
Application note QSPI Addressing Mode Considerations for AM62Ax Devices PDF | HTML Aug 20, 2026
Application note DDR Inline ECC Error Address Decoding on Jacinto™ 7 and Sitara™ Processors PDF | HTML Aug 20, 2026
Application note DDR Inline ECC Error Injection and Validation Guide for Jacinto™ 7 and Sitara™ Processors PDF | HTML Aug 19, 2026
Application note AM62Px Maximum Current Ratings PDF | HTML Jul 1, 2026
White paper Securing the Future: Cyber Resilience Act (EU-CRA) Compliance with TI’s Jacinto and Sitara Processors PDF | HTML Apr 24, 2026
Application note GUI Development on AM6x Processors PDF | HTML Mar 25, 2026
Application note Custom Board Design and Simulation Guidelines for Processor High Speed Parallel Interfaces (Rev. A) PDF | HTML Feb 12, 2026
Application note Linux Audio on Sitara Socs PDF | HTML Dec 12, 2025
User guide Hardware Design Considerations for Custom Board Using AM62P, AM62P-Q1 Family of Processors (Rev. C) PDF | HTML Oct 24, 2025
Application note Sitara Processor Power Distribution Networks: Implementation and Analysis (Rev. H) PDF | HTML Oct 17, 2025
User guide AM62P, AM62P-Q1 Processor Family Schematic, Design Guidelines and Review Checklist (Rev. B) PDF | HTML Sep 17, 2025
Application note AM62x, AM62Ax, AM62Px, AM62Lx Spread-Spectrum Clocking PDF | HTML Sep 8, 2025
Functional safety information AM6x, AM24x Software Diagnostics Library TÜV SÜD Functional Safety Certificate for 9.2.0 SDK (Rev. A) Jul 17, 2025
White paper Securing Arm-Based Application Processors (Rev. F) PDF | HTML Feb 26, 2025
Application note MCAN Debug Guide PDF | HTML Feb 18, 2025
Application note Microcontroller Abstraction Layer on Jacinto™ and Sitara™ Embedded Processors PDF | HTML Jan 28, 2025
Application note AM62Ax, AM62Px LPDDR4 Board Design and Layout Guidelines (Rev. B) PDF | HTML Dec 17, 2024
User guide AM62P Power Estimation Tool User's Guide PDF | HTML Sep 24, 2024
Application note Sitara AM62P Benchmarks (Rev. A) PDF | HTML Aug 13, 2024
Product overview PMIC for Powering AM62Px Devices PDF | HTML Mar 14, 2024
Application note Developing Multiple-Camera Applications on AM6x (Rev. A) PDF | HTML Feb 14, 2024
Application note AM62Px Escape Guidelines (Rev. B) PDF | HTML Jan 11, 2024
Application note Multimedia Applications on AM62A PDF | HTML Nov 29, 2023
Application note Using TSN Ethernet Features to Improve Timing in Industrial Ethernet Controllers PDF | HTML Nov 15, 2023
Application note High-Speed Interface Layout Guidelines (Rev. J) PDF | HTML Feb 24, 2023

Design & development

Power-supply solutions

Find available power-supply solutions for the AM62P-Q1. TI offers power-supply solutions for TI and non-TI systems on a chip (SoCs), processors, microcontrollers, sensors, and field-programmable gate arrays (FPGAs).

Evaluation board

SK-AM62P-LP — AM62P starter kit evaluation module

The SK-AM62P-LP starter kit (SK) evaluation module (EVM) is built around our AM62P display processor, which includes scalable Arm® Cortex®-A53 performance and embedded features, such as triple high-definition display support, high-performance 3D-GPU, 4K video acceleration, and extensive (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TMDSEMU110-U — XDS110 JTAG Debug Probe

The Texas Instruments XDS110 is a new class of debug probe (emulator) for TI embedded processors. The XDS110 replaces the XDS100 family while supporting a wider variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. Also, all XDS debug probes support Core and System Trace in all (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TMDSEMU200-U — XDS200 USB Debug Probe

The XDS200 is a debug probe (emulator) used for debugging TI embedded devices. For the majority of devices it is recommended to use the newer, lower cost XDS110 (www.ti.com/tool/TMDSEMU110-U). The XDS200 supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. All XDS (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TMDSEMU560V2STM-UE — XDS560v2 System Trace USB & Ethernet Debug Probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

LB-3P-TRACE32-ARM — Lauterbach TRACE32® Debug and Trace System for Arm®-based Microcontrollers and Processors

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of Arm®-based microcontrollers and processors. The globally renowned debug and trace solutions for embedded systems and SoCs are the perfect (...)

Supported products & hardware
Debug probe

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

Supported products & hardware
Software development kit (SDK)

MCU-PLUS-SDK-AM62P — MCU+ SDK for AM62P – RTOS, No-RTOS

The AM62P processor Linux®, Android™ and TI MCU+ software development kits (SDKs) are unified software platforms for embedded processors providing easy setup and fast out-of-box access to benchmarks and demonstrations.

All releases of this SDK are consistent across our broad portfolio for which (...)

Supported products & hardware
Software development kit (SDK)

PROCESSOR-SDK-ANDROID-AM62P — Processor SDK Android for AM62P

The AM62P processor Linux®, Android™ and TI MCU+ software development kits (SDKs) are unified software platforms for embedded processors providing easy setup and fast out-of-box access to benchmarks and demonstrations.

All releases of this SDK are consistent across our broad portfolio for which (...)

Supported products & hardware
Software development kit (SDK)

PROCESSOR-SDK-LINUX-AM62P — Processor SDK Linux for AM62P

The AM62P processor Linux®, Android™ and TI MCU+ software development kits (SDKs) are unified software platforms for embedded processors providing easy setup and fast out-of-box access to benchmarks and demonstrations.

All releases of this SDK are consistent across our broad portfolio for which (...)

Supported products & hardware
Software development kit (SDK)

PROCESSOR-SDK-LINUX-RT-AM62P — Processor SDK Linux RT for AM62P

The AM62P processor Linux®, Android™ and TI MCU+ software development kits (SDKs) are unified software platforms for embedded processors providing easy setup and fast out-of-box access to benchmarks and demonstrations.

All releases of this SDK are consistent across our broad portfolio for which (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ integrated development environment (IDE) is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or (...)

Supported products & hardware
IDE, configuration, compiler or debugger

DDR-CONFIG-AM62P — DDR Configuration Tool

This SysConfig based tool simplifies the process of configuring the DDR Subsystem Controller and PHY to interface to SDRAM devices. Based on the memory device, board design, and topology the tool outputs files to initialize and train the selected memory.
Supported products & hardware
IDE, configuration, compiler or debugger

K3-RESOURCE-CONFIGURATION — Resource partitioning tool for multi core SOCs

Also known as the k3-respart-tool, the Resource Configuration tool allows for configuration of various system level parameters and generate the necessary data to be fed into software components
Supported products & hardware
IDE, configuration, compiler or debugger

PRU-CQKIT — PRU Safety Compiler Qualification Kit

The TI Compiler Qualification Kit was developed to assist customers in qualifying their use of the TI ARM®, C28/CLA, C29, C6000™ or C7000™ C/C++ compilers to functional safety and cybersecurity standards. 

Two qualification kit types are available:

  • The Safety Compiler Qualification Kit (CQKIT) (...)
Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
IDE, configuration, compiler or debugger

TSK-3P-VX-TOOLSET — TASKING VX-toolset for Arm

The VX-toolset for Arm is a certified compiler toolchain for safety-critical embedded software development on select Cortex-M and Cortex-R core devices. With Eclipse IDE integration, advanced multicore support and TASKING BlueBox debugger compatibility, the VX-toolset simplifies development. TÜV (...)

Supported products & hardware
Online training

AM62P-ACADEMY — AM62P Academy

AM62P Academy is designed to simplify and accelerate custom AM62Px development.
Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
Operating system (OS)

GHS-INTEGRITY-RTOS — Green Hills INTEGRITY RTOS

The INTEGRITY RTOS from Green Hills Software is the safe and secure foundation for running critical applications and guest operating systems on TI processors using Arm® Cortex-A cores. Its certified separation kernel runs software within protected partitions with certified (...)

Supported products & hardware
Operating system (OS)

GHS-3P-UVELOSITY — Green Hills Software u-velOSity Safety RTOS

The µ-velOSity™ Safety RTOS is the smallest of Green Hills Software's real-time operating systems and was designed especially for microcontrollers. It supports a wide range of TI processor families using the Arm® Cortex-M or Cortex-R cores as a main CPU or as a co-processors (...)

Supported products & hardware
Operating system (OS)

WHIS-3P-SAFERTOS — WITTENSTEIN SAFERTOS Pre-certified safety RTOS

SAFERTOS® is a unique real time operating system designed for embedded processors. It is precertified to IEC 61508 SIL3 and ISO 26262 ASILD standards by TÜV SÜD. SAFERTOS® was crafted specifically for safety by WHIS' team of experts and is used globally in safety critical applications. WHIS and (...)

Supported products & hardware
Application software & framework

CANDERA-3P-CGI-STUDIO — Candera CGI Studio HMI development software for AM62x Sitara™ processors

Supported products & hardware
Application software & framework

EB-3P-TRESOS — Elektrobit EB tresos Classic AUTOSAR software

With decades of experience in the field of basic software, Elektrobit’s EB tresos product line and customized Classic AUTOSAR solutions help address each carmaker’s specific requirements delivering state-of-the-art software. For each project, Elektrobit offers the right solution to fit automotive (...)

From: Elektrobit
Supported products & hardware
Firmware

DDR-MARGIN-FW — Firmware and scripts to measure system DDR margin

The DDR margin firmware and supporting scripts allow visualization and measurement of system margin in the DDR interface on board. These tools enable probe-less measurement of critical data signals to understand the integrity and robustness of the interface.
Supported products & hardware
Support software

PROCESSOR-SDK-QNX-AM62P — Processor SDK QNX for AM62P

The AM62P processor Linux®, Android™ and TI MCU+ software development kits (SDKs) are unified software platforms for embedded processors providing easy setup and fast out-of-box access to benchmarks and demonstrations.

All releases of this SDK are consistent across our broad portfolio for which (...)

Supported products & hardware
Support software

RIGHTWARE-3P-KANZI — Rightware Kanzi HMI development software for AM62x Sitara™ processors

Kanzi is the automotive specialized HMI toolchain that delivers advanced HMI experiences. It achieves an outstanding performance-to-effects ratio on embedded hardware like the AM62P series through effective mapping of its rendering pipeline and resource management to the hardware’s (...)

Supported products & hardware
Support software

VCTR-3P-MICROSAR — Vector MICROSAR AUTOSAR software for microcontrollers and high-performance computers (HPCs)

MICROSAR and DaVinci product families simplify ECU development with sophisticated embedded software and powerful development tools for both microcontrollers and HPCs. With advanced infrastructure software, you create an optimal basis for your ECUs and simplify all accompanying development tasks (...)

Supported products & hardware
Simulation model

AM62Px AMH SR 1.2 BSDL Model (Rev. A)

SPRM827A.ZIP (10 KB) - BSDL model
Supported products & hardware
Simulation model

AM62Px AMH SR 1.2 IBIS Model (Rev. F)

SPRM825D (4643 KB) - IBIS model
Supported products & hardware
Simulation model

AM62Px AMH SR 1.2 IBIS-AMI Model

SPRM826.ZIP (61927 KB) - IBIS-AMI model
Supported products & hardware
Simulation model

AM62Px AMH SR 1.2 Thermal Model

SPRM828.ZIP (1 KB) - Thermal model
Supported products & hardware
Simulation tool

AM62P-EMMC-BIT-PATTERN-SIM-TOOL — AM62P EVM eMMC HS400 SI Simulation bit pattern text file

This text file patterns are designed to exercise the system to real, but worst-case conditions in SI Simulation
Supported products & hardware
Calculation tool

AM62P-PET-CALC — AM62P Power Estimation Tool

AM62P PET provides power consumption estimates based on measured and simulated data; they are provided “as is” and are not guaranteed within a specified precision.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCBGA (AMH) 466 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos